您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
703502 - BULKHEAD UNION MALE DIN S SERIES
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/703502.prj},{NB=A703502-16},{CODE=A703502-16},{FILENAME=A703502-16_01},{F=M24x1,5-6g},{F1=M24x1,5-6g},{A=65},{B1=16,5},{D1=31,5},{CH=32},{CH1=32}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B1
[mm]
D1
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A703502-06
A703502-06
M14x1,5-6g
M14x1,5-6g
55
12
29
19
19
A703502-08
A703502-08
M16x1,5-6g
M16x1,5-6g
56
13
29
22
22
A703502-12
A703502-12
M20x1,5-6g
M20x1,5-6g
60
14,5
30,5
27
27
A703502-14
A703502-14
M22x1,5-6g
M22x1,5-6g
65
17
32
30
30
A703502-16
A703502-16
M24x1,5-6g
M24x1,5-6g
65
16,5
31,5
32
32
A703502-10
A703502-10
M18x1,5-6g
M18x1,5-6g
59
14,5
29,5
24
24
A703502-20
A703502-20
M30x2-6g
M30x2-6g
72
17,5
33,5
41
41
A703502-25
A703502-25
M36x2-6g
M36x2-6g
79
20
35
46
46
A703502-30
A703502-30
M42x2-6g
M42x2-6g
86
21,5
37,5
50
50
A703502-38
A703502-38
M52x2-6g
M52x2-6g
91
22
37
60
65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
702841 - STRAIGHT END STUD MALE DIN S SERIES - BSPP END WITH METALLIC SEAL ...
FOR Fittings
07.05.2024
X-K-MGM - Bulkhead fitting with locknut
Gates Tube Fittings
14.10.2021
703007 - BULKHEAD UNION MALE DIN L SERIES
FOR Fittings
06.05.2024
203003 - BULKHEAD UNION MALE BSP -BSP
FOR Fittings
06.05.2024
MDKOS 45(ISO 12151-2 (ISO 8434-1)) - Metric Females 24° Cone with O-Ring fo...
VOSS
13.03.2024
Straight attachment studs with sealing cone, L/S-series, ISO 8434-1-SWOSDS,...
VOSS
11.04.2023
703568
FOR Fittings
06.05.2024
703029 - STRAIGHT BULKEAD MALE DIN L - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
WMK4WL4NM Adapter - Adapters Bulkhead union
Parker
31.05.2022
707532 - 90° (ADJ) ELBOW MALE DIN S SERIES - MALE BSPP WITH O.R. AND RETAIN...
FOR Fittings
07.05.2024
703524 - STRAIGHT BULKEAD MALE DIN S - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
707565 - 90° ELBOW UNION MALE - SWIVEL FEMALE DIN S SERIES
FOR Fittings
06.05.2024
WMLO O-Lok - Bulkhead male connector
Parker
31.05.2022
702599
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表