您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
702841 - STRAIGHT END STUD MALE DIN S SERIES - BSPP END WITH METALLIC SEAL FOR ISO 1179 PORT
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702841.prj},{NB=A702841-1417},{CODE=A702841-1417},{FILENAME=A702841-1417_01},{F=M22x1,5-6g},{F1=G3/8-19 A GAS},{A=38,5},{B=12},{D=18,5},{CH=24}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A702841-0610
A702841-0610
M14x1,5-6g
G1/8-28 A GAS
27,5
8
12,5
14
A702841-0613
A702841-0613
M14x1,5-6g
G1/4-19 A GAS
32
12
13
19
A702841-0617
A702841-0617
M14x1,5-6g
G3/8-19 A GAS
34,5
12
15,5
22
A702841-0621
A702841-0621
M14x1,5-6g
G1/2-14 A GAS
39
14
18
27
A702841-0813
A702841-0813
M16x1,5-6g
G1/4-19 A GAS
34
12
15
19
A702841-0817
A702841-0817
M16x1,5-6g
G3/8-19 A GAS
34,5
12
15,5
22
A702841-0821
A702841-0821
M16x1,5-6g
G1/2-14 A GAS
39
14
18
27
A702841-1013
A702841-1013
M18x1,5-6g
G1/4-19 A GAS
34
12
14,5
19
A702841-1017
A702841-1017
M18x1,5-6g
G3/8-19 A GAS
34,5
12
15
22
A702841-1021
A702841-1021
M18x1,5-6g
G1/2-14 A GAS
39
14
17,5
27
A702841-1213
A702841-1213
M20x1,5-6g
G1/4-19 A GAS
36
12
16,5
22
A702841-1217
A702841-1217
M20x1,5-6g
G3/8-19 A GAS
36,5
12
17
22
A702841-1221
A702841-1221
M20x1,5-6g
G1/2-14 A GAS
39
14
17,5
27
A702841-1226
A702841-1226
M20x1,5-6g
G3/4-14 A GAS
43
12
16
32
A702841-1417
A702841-1417
M22x1,5-6g
G3/8-19 A GAS
38,5
12
18,5
24
A702841-1421
A702841-1421
M22x1,5-6g
G1/2-14 A GAS
41
14
19
27
A702841-1617
A702841-1617
M24x1,5-6g
G3/8-19 A GAS
38,5
12
18
27
A702841-1621
A702841-1621
M24x1,5-6g
G1/2-14 A GAS
41
14
18,5
27
A702841-1626
A702841-1626
M24x1,5-6g
G3/4-14 A GAS
45
16
20,5
32
A702841-2021
A702841-2021
M30x2-6g
G1/2-14 A GAS
45
14
20,5
32
A702841-2026
A702841-2026
M30x2-6g
G3/4-14 A GAS
47
16
20,5
32
A702841-2033
A702841-2033
M30x2-6g
G1"-11 A GAS
51
18
22,5
41
A702841-2042
A702841-2042
M30x2-6g
G1"1/4-11 A GAS
53
20
22,5
50
A702841-2521
A702841-2521
M36x2-6g
G1/2-14 A GAS
49
18
14
41
A702841-2526
A702841-2526
M36x2-6g
G3/4-14 A GAS
51
16
23
41
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
711500 - UNION TEE MALE DIN S SERIES
FOR Fittings
06.05.2024
702533 - CONNECTOR MALE DIN S SERIES - MALE BSPP WITH O.R. AND RETAINING RI...
FOR Fittings
07.05.2024
702346 - STRAIGHT END STUD DIN L SERIES - BSPP END WITH METALLIC SEAL FOR I...
FOR Fittings
07.05.2024
202123 - CONNECTOR MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ISO 11...
FOR Fittings
07.05.2024
707565 - 90° ELBOW UNION MALE - SWIVEL FEMALE DIN S SERIES
FOR Fittings
06.05.2024
Straight male stud couplings ISO 8434-1-SDS Form B - Male thread: Whitwort...
VOSS
11.04.2023
GE-R-ED EO - Male Stud connector
Parker
27.06.2023
DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone
VOSS
13.03.2024
702632 - CONNECTOR MALE DIN S SERIES - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
Double nipple - Thread: Whitworth tube thread, cylindrical, sealing by prof...
VOSS
11.04.2023
701070 - NUT L SERIES
FOR Fittings
06.05.2024
701508 - CUTTING RING DIN S SERIES
FOR Fittings
06.05.2024
701519 - NUT S SERIES
FOR Fittings
06.05.2024
EA - Straight adaptors with 60° taper, sealing edge form B acc. DIN 3852-2
EXMAR
10.02.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表