您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
A523 - INDEXED CLAMPING LEVER WITH THREADED STUD
Boteco
FIXED AND INDEXED LEVERS
Powered by
CAD模型選擇
{boteco/leve_fisse_e_a_scatto/a523.prj},{NB=A523065.TM06X1601},{IDNR=},{ARTX=A523065.T},{L=77},{R=65},{H=45},{D=23},{DD=15.0},{C=13},{HH=34},{H1=38},{H2=8},{H3=17},{D1=M06},{D1IN='M06','M08'},{Q=16},{LM=80},{RX1=4.000},{X1=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ART
Art.
ⁿ/ₐ
L
[mm]
R
[mm]
H
[mm]
D
[mm]
DD
d
[mm]
C
c
[mm]
HH
h
[mm]
H1
h1
[mm]
H2
h2
[mm]
H3
h3
[mm]
PESO
Weight
[g]
A523043.TM04X1001
A523043.TM04X1001
52
43
33
17
11.5
11
27
30
6
14
16
A523065.TM06X1601
A523065.TM06X1601
77
65
45
23
15.0
13
34
38
8
17
33
A523083.TM08X2001
A523083.TM08X2001
97
83
57
27
19.0
16
43
47
10
23
58
A523104.TM10X2001
A523104.TM10X2001
121
104
70
33
24.0
19
50
53
11
26
109
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
A581 - ''EUROMODEL'' INDEXED CLAMPING LEVER WITH THREADED STUD
Boteco
17.11.2021
A593 - ZAMAK ALLOY INDEXED CLAMPING LEVER WITH THREADED STUD
Boteco
17.11.2021
I103 - BALL WITH THREADED HOLE
Boteco
17.11.2021
J142 - UNIVERSAL TUBULAR LOCK WITH 3 MM. WINGED TUBE KEY
Boteco
17.11.2021
A580 - "EUROMODEL" INDEXED CLAMPING LEVER WITH THREADED INSERT
Boteco
17.11.2021
F178 - 6-LOBE HANDWHEEL WITH THREADED STUD
Boteco
17.11.2021
A583 - "EUROMODEL" INDEXED CLAMPING LEVER WITH PLASTIC PUSH BUTTON AND THRE...
Boteco
17.11.2021
I108 - SHORT HANDLE WITH THREADED HOLE
Boteco
17.11.2021
F175 - 6-LOBE HANDWHEEL WITH THREADED FEMALE INSERT
Boteco
17.11.2021
H765 - KNURLED HOLLOWED HANDWHEEL WITH THREADED THROUGH HOLE INSERT
Boteco
17.11.2021
Cable connector M12, D-coded, 4pol, 100°, pin contact
GIMOTA
09.11.2023
G730 - 4-LOBE HANDWHEEL WITH THREADED INSERT
Boteco
17.11.2021
G732 - 4-LOBE HANDWHEEL WITH THREADED STUD
Boteco
17.11.2021
L270 - T HANDLE WITH THREADED STAINLESS STEEL INSERT
Boteco
17.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表