您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
512005 - BULKHEAD UNION TEE MALE ORFS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD模型選擇
{for_fittings/5_orfs_iso_8434_3/512005.prj},{NB=A512005-20},{CODE=A512005-20},{FILENAME=A512005-20_02},{F=1\"3/16-12 UN-2A},{A=38,5},{B=67},{D=41,5},{CH=41},{F1=},{C=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
F1
Thread
ⁿ/ₐ
C
[mm]
A512005-06
A512005-06
9/16-18 UNF-2A
22,5
47
31,5
22
A512005-10
A512005-10
11/16-16 UN-2A
26
52
34
27
A512005-12
A512005-12
13/16-16 UN-2A
29
55,5
36,5
30
A512005-16
A512005-16
1"-14 UNS-2A
34,5
63
40,5
36
A512005-20
A512005-20
1"3/16-12 UN-2A
38,5
67
41,5
41
A512005-25
A512005-25
1"7/16-12 UN-2A
42,5
71
42
46
A512005-32
A512005-32
1"11/16-12 UN-2A
45,5
75,5
42
50
A512005-38
A512005-38
2"-12 UN-2A
49,5
79,5
42
60
SA512005-161620
SA512005-161620
1"-14 UNS-2A
37,5
37,5
67
41
1"3/16-12 UN-2A
41,5
SA512005-202025
SA512005-202025
1"3/16-12 UN-2A
42
42
71
46
1"7/16-12 UN-2A
42
SA512005-252532
SA512005-252532
1"7/16-12 UN-2A
45,5
45,5
75,5
50
1"11/16-12 UN-2A
42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
513089 - RUN (ADJ) TEE MALE ORFS - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
507131 - 90° (ADJ) ELBOW MALE ORFS - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
FS2703-FG - MFS-MFS-MFS Bulkhead Tee
Brennan Industries
28.01.2021
511004 - UNION TEE MALE ORFS
FOR Fittings
06.05.2024
507065 - 90° (ADJ) ELBOW MALE ORFS - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
508004 - 90° BULKHEAD ELBOW MALE ORFS - ORFS
FOR Fittings
06.05.2024
Adjustable T-fitting, male connector EVT, single part - Single parts, tube ...
VOSS
11.04.2023
411534 - BRANCH (ADJ) TEE MALE ORFS - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
6911-NWO-FG - MAORB-FPS-FPS Tee
Brennan Industries
26.01.2021
C2603-FG - BT-BT-BT-Tee
Brennan Industries
28.01.2021
511015 - SWIVEL BRANCH TEE MALE ORFS - SWIVEL NUT ORFS
FOR Fittings
06.05.2024
504023 - LONG CONNECTOR MALE ORFS - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表