您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
510028 - 90° (ADJ) LONG ELBOW MALE ORFS - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD模型選擇
{for_fittings/5_orfs_iso_8434_3/510028.prj},{NB=A510028-1621},{CODE=A510028-1621},{FILENAME=A510028-1621_00},{F=1\"-14 UNS-2A},{F1=G1/2-14 A GAS},{B=33,5},{C=87},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A510028-0613
A510028-0613
9/16-18 UNF-2A
G1/4-19 A GAS
23,5
59
19
A510028-0617
A510028-0617
9/16-18 UNF-2A
G3/8-19 A GAS
25
62
22
A510028-1017
A510028-1017
11/16-16 UN-2A
G3/8-19 A GAS
26,5
67
22
A510028-1021
A510028-1021
11/16-16 UN-2A
G1/2-14 A GAS
29,5
77
27
A510028-1217
A510028-1217
13/16-16 UN-2A
G3/8-19 A GAS
28
73
22
A510028-1221
A510028-1221
13/16-16 UN-2A
G1/2-14 A GAS
31
82
27
A510028-1621
A510028-1621
1"-14 UNS-2A
G1/2-14 A GAS
33,5
87
27
A510028-1626
A510028-1626
1"-14 UNS-2A
G3/4-14 A GAS
36
90
36
A510028-2026
A510028-2026
1"3/16-12 UN-2A
G3/4-14 A GAS
37,5
97
36
A510028-2033
A510028-2033
1"3/16-12 UN-2A
G1"-11 A GAS
41,5
104
41
A510028-2533
A510028-2533
1"7/16-12 UN-2A
G1"-11 A GAS
42
112
41
A510028-2542
A510028-2542
1"7/16-12 UN-2A
G1"1/4-11 A GAS
45
114
50
A510028-3242
A510028-3242
1"11/16-12 UN-2A
G1"1/4-11 A GAS
45
124
50
A510028-3248
A510028-3248
1"11/16-12 UN-2A
G1"1/2-11 A GAS
49
128
60
A510028-3848
A510028-3848
2"-12 UN-2A
G1"1/2-11 A GAS
49
137
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
301120 - EXTENDED STRAIGHT ADAPTER BSP PORT - BSP 60° CONE FOR BONDED SEAL
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表