您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
202233 - CONNECTOR SWIVEL NUT BSP - MALE METRIC WITH O.R. AND RETAINING RING ISO 9974 PORTS
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/202233.prj},{NB=A202233-2322},{CODE=A202233-2322},{FILENAME=A202233-2322_01},{F=G5/8-14 A GAS},{F1=M22x1,5-6g},{A=51},{B=23,5},{D=13,5},{CH=27},{CH1=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A202233-1010
A202233-1010
G1/8-28 A GAS
M10x1-6g
31
15,5
8,5
14
14
A202233-1312
A202233-1312
G1/4-19 A GAS
M12x1,5-6g
36,5
17
9,5
17
19
A202233-1314
A202233-1314
G1/4-19 A GAS
M14x1,5-6g
37,5
17
9,5
19
19
A202233-1716
A202233-1716
G3/8-19 A GAS
M16x1,5-6g
42
19
11
22
22
A202233-2122
A202233-2122
G1/2-14 A GAS
M22x1,5-6g
50
21,5
13,5
27
27
A202233-2322
A202233-2322
G5/8-14 A GAS
M22x1,5-6g
51
23,5
13,5
27
27
A202233-2627
A202233-2627
G3/4-14 A GAS
M27x2-6g
57
26,5
16,5
32
32
A202233-3333
A202233-3333
G1"-11 A GAS
M33x2-6g
68
30
16,5
41
41
A202233-4242
A202233-4242
G1"1/4-11 A GAS
M42x2-6g
74
33
17
50
50
A202233-4848
A202233-4848
G1"1/2-11 A GAS
M48x2-6g
84
37
19,5
55
55
SA202233-1718
SA202233-1718
G3/8-19 A GAS
M18x1,5-6g
44,5
19
12,5
24
22
SA202233-2118
SA202233-2118
G1/2-14 A GAS
M18x1,5-6g
47,5
22
12,5
24
27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
201122 - NUT
FOR Fittings
06.05.2024
202178 - CONNECTOR MALE BSP - BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
202222 - CONNECTOR SWIVEL NUT BSP - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
202068 - BRAZE ON CONNECTOR MALE METRIC DIN 3852
FOR Fittings
07.05.2024
NC-GEV-..LRK - Straight male adaptor fittings, taper thread sealing form C ...
EXMAR
24.11.2020
BO-..A L/S - Adaptor set for flared tubes
EXMAR
11.05.2022
I.MAIPI100 - Measuring instrumentation Pressure gauges ND 100 DIAL LIQUID F...
FG INOX
16.02.2017
EXTG, EXTGS - Extension Joints - Male Thread / Female Thread Type - Differe...
Misumi
29.05.2023
RGV14 - SWIVEL FITTING
Bordignon
04.01.2023
202057 - BRAZE ON CONNECTOR MALE BSP
FOR Fittings
06.05.2024
211009 - UNION TEE MALE BSP
FOR Fittings
06.05.2024
302367 - UNION STRAIGHT FEMALE PORT BSP
FOR Fittings
06.05.2024
F4OHMG5 Adapter - Male female thread adapter
Parker
31.05.2022
202343 - CONNECTOR SWIVEL NUT BSP - SWIVEL NUT BSP
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表