您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
115005 - UNION CROSS MALE JIC
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/115005.prj},{NB=A115005-38},{CODE=A115005-38},{FILENAME=A115005-38_00},{J=1\"7/8-12 UN-2A},{A=118},{B=59},{B1=},{F=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
B1
[mm]
F
Thread
ⁿ/ₐ
A115005-06
A115005-06
7/16-20 UNF-2A
45
22,5
A115005-08
A115005-08
1/2-20 UNF-2A
48
24
A115005-10
A115005-10
9/16-18 UNF-2A
54
27
A115005-12
A115005-12
3/4-16 UNF-2A
63
31,5
A115005-16
A115005-16
7/8-14 UNF-2A
73
36,5
A115005-20
A115005-20
1"1/16-12 UN-2A
84
42
A115005-22
A115005-22
1"3/16-12 UN-2A
88
44
A115005-25
A115005-25
1"5/16-12 UN-2A
92
46
A115005-32
A115005-32
1"5/8-12 UN-2A
104
52
A115005-38
A115005-38
1"7/8-12 UN-2A
118
59
E115005-38
E115005-38
1"7/8-12 UN-2A
118
59
SA115005-08080812
SA115005-08080812
1/2-20 UNF-2A
58
29
31,5
3/4-16 UNF-2A
SA115005-08160610
SA115005-08160610
1/2-20 UNF-2A
67,5
SA115005-08161008
SA115005-08161008
SA115005-10080808
SA115005-10080808
SA115005-10100808
SA115005-10100808
SA115005-10251220
SA115005-10251220
SA115005-12122012
SA115005-12122012
SA115005-16162016
SA115005-16162016
SA115005-25202525
SA115005-25202525
SA115005-25252032
SA115005-25252032
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
102188 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
102177 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH O.R. AND RETAINING RI...
FOR Fittings
07.05.2024
Model 5414 - Equal cross union - Stainless steel 316 Ti - DIN 2353
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Union
SEKISUI
07.10.2019
Model 5131 - Unions conical seat (casting) BW / BW - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
315007 - CROSS UNION FEMALE NPTF TAPER
FOR Fittings
06.05.2024
103002 - BULKHEAD UNION MALE JIC - JIC
FOR Fittings
06.05.2024
103046 - BULKHEAD UNION MALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
113025 - RUN (ADJ) TEE MALE JIC - MALE BSPP WITH O.R. AND RETAINING RING IS...
FOR Fittings
07.05.2024
515013 - CROSS (ADJ) MALE ORFS - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
07.05.2024
215000 - UNION CROSS MALE BSP
FOR Fittings
06.05.2024
I.CX_G - ISO Threaded unions and accessories FEMALE CROSSES Stainless steel...
FG INOX
16.02.2017
SOL 54021 - Cross union
SERTO
11.03.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表