您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
113081 - RUN TEE MALE JIC - FEMALE BSPP
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/113081.prj},{NB=A113081-1213},{CODE=A113081-1213},{FILENAME=A113081-1213_01},{J=3/4-16 UNF-2A},{F=G1/4-19 GAS},{J1=3/4-16 UNF-2A},{B=32},{B1=32},{C=22.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
J1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
A113081-0610
A113081-0610
7/16-20 UNF-2A
G1/8-28 GAS
7/16-20 UNF-2A
27
27
16.5
A113081-0613
A113081-0613
7/16-20 UNF-2A
G1/4-19 GAS
7/16-20 UNF-2A
31
31
22.5
A113081-0617
A113081-0617
7/16-20 UNF-2A
G3/8-19 GAS
7/16-20 UNF-2A
33
33
26
A113081-0810
A113081-0810
1/2-20 UNF-2A
G1/8-28 GAS
1/2-20 UNF-2A
27
27
16.5
A113081-0813
A113081-0813
1/2-20 UNF-2A
G1/4-19 GAS
1/2-20 UNF-2A
31
31
22.5
A113081-1013
A113081-1013
9/16-18 UNF-2A
G1/4-19 GAS
9/16-18 UNF-2A
31
31
22.5
A113081-1017
A113081-1017
9/16-18 UNF-2A
G3/8-19 GAS
9/16-18 UNF-2A
33
33
26
A113081-1021
A113081-1021
9/16-18 UNF-2A
G1/2-14 GAS
9/16-18 UNF-2A
36
36
31
A113081-1213
A113081-1213
3/4-16 UNF-2A
G1/4-19 GAS
3/4-16 UNF-2A
32
32
22.5
A113081-1217
A113081-1217
3/4-16 UNF-2A
G3/8-19 GAS
3/4-16 UNF-2A
36
36
26
A113081-1221
A113081-1221
3/4-16 UNF-2A
G1/2-14 GAS
3/4-16 UNF-2A
39
39
31
A113081-1621
A113081-1621
7/8-14 UNF-2A
G1/2-14 GAS
7/8-14 UNF-2A
41,5
41.5
31
A113081-2021
A113081-2021
1"1/16-12 UN-2A
G1/2-14 GAS
1"1/16-12 UN-2A
42
42
31
A113081-2026
A113081-2026
1"1/16-12 UN-2A
G3/4-14 GAS
1"1/16-12 UN-2A
48
48
34.5
A113081-2226
A113081-2226
1"3/16-12 UN-2A
G3/4-14 GAS
1"3/16-12 UN-2A
47
47
36
A113081-2533
A113081-2533
1"5/16-12 UN-2A
G1"-11 GAS
1"5/16-12 UN-2A
53
53
41
A113081-3233
A113081-3233
1"5/8-12 UN-2A
G1"-11 GAS
1"5/8-12 UN-2A
52
52
41
A113081-3242
A113081-3242
1"5/8-12 UN-2A
G1"1/4-11 GAS
1"5/8-12 UN-2A
59
59
43
A113081-3842
A113081-3842
1"7/8-12 UN-2A
G1"1/4-11 GAS
1"7/8-12 UN-2A
59
59
43
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DKJ 90 (ISO 12151-5 (ISO 8434-2)) - JIC Females 37° Cone
VOSS
13.03.2024
113003 - SWIVEL NUT RUN TEE MALE JIC - FEMALE JIC
FOR Fittings
06.05.2024
107006 - 90° ELBOW MALE JIC - JIC
FOR Fittings
06.05.2024
102298 - MANOMETER CONNECTOR FEMALE JIC - MALE BSPP
FOR Fittings
06.05.2024
113070 - RUN TEE MALE JIC - FEMALE NPTF
FOR Fittings
06.05.2024
111012 - SWIVEL NUT BRANCH TEE MALE JIC
FOR Fittings
06.05.2024
S6MK4 Adapter - Swivel nut branch tee
Parker
31.05.2022
111034 - BRANCH (ADJ) TEE MALE JIC - MALE BSPP WITH O.R. AND RETAINING RING...
FOR Fittings
07.05.2024
102188 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
111090 - BRANCH TEE MALE JIC - FEMALE BSPP
FOR Fittings
06.05.2024
R4OMX Triple-Lok - Male stud run tee
Parker
31.05.2022
113025 - RUN (ADJ) TEE MALE JIC - MALE BSPP WITH O.R. AND RETAINING RING IS...
FOR Fittings
07.05.2024
107017 - 90° ELBOW MALE JIC - SWIVEL FEMALE JIC
FOR Fittings
06.05.2024
113102
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表