您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
107039 - 90° (ADJ) ELBOW MALE JIC - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/107039.prj},{NB=A107039-2542},{CODE=A107039-2542},{FILENAME=A107039-2542_00},{J=1\"5/16-12 UN-2A},{F=G1\"1/4-11 A GAS},{B=51},{C=57},{CH=50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A107039-0610
A107039-0610
7/16-20 UNF-2A
G1/8-28 A GAS
22,5
26.5
14
A107039-0613-V
A107039-0613-V
7/16-20 UNF-2A
G1/4-19 A GAS
27
31.5
19
A107039-0613
A107039-0613
7/16-20 UNF-2A
G1/4-19 A GAS
27
31.5
19
A107039-0617
A107039-0617
7/16-20 UNF-2A
G3/8-19 A GAS
28,5
36.5
22
A107039-0621
A107039-0621
7/16-20 UNF-2A
G1/2-14 A GAS
31
43
27
A107039-0810
A107039-0810
1/2-20 UNF-2A
G1/8-28 A GAS
24
28
14
A107039-0813-V
A107039-0813-V
1/2-20 UNF-2A
G1/4-19 A GAS
27
31.5
19
A107039-0813
A107039-0813
1/2-20 UNF-2A
G1/4-19 A GAS
27
31.5
19
A107039-0813F07
A107039-0813F07
1/2-20 UNF-2A
G1/4-19 A GAS
27
31.5
19
A107039-0813F12
A107039-0813F12
1/2-20 UNF-2A
G1/4-19 A GAS
27
31.5
19
A107039-0817
A107039-0817
1/2-20 UNF-2A
G3/8-19 A GAS
28,5
36.5
22
A107039-1013
A107039-1013
9/16-18 UNF-2A
G1/4-19 A GAS
27
31.5
19
A107039-1017-V
A107039-1017-V
9/16-18 UNF-2A
G3/8-19 A GAS
28,5
36.5
22
A107039-1017
A107039-1017
9/16-18 UNF-2A
G3/8-19 A GAS
28,5
36.5
22
A107039-1021
A107039-1021
9/16-18 UNF-2A
G1/2-14 A GAS
31
43
27
A107039-1213-V
A107039-1213-V
3/4-16 UNF-2A
G1/4-19 A GAS
31,5
33.5
19
A107039-1213
A107039-1213
3/4-16 UNF-2A
G1/4-19 A GAS
31,5
33.5
19
A107039-1217-V
A107039-1217-V
3/4-16 UNF-2A
G3/8-19 A GAS
31,5
36.5
22
A107039-1217
A107039-1217
3/4-16 UNF-2A
G3/8-19 A GAS
31,5
36.5
22
A107039-1221
A107039-1221
3/4-16 UNF-2A
G1/2-14 A GAS
34
43
27
A107039-1226
A107039-1226
3/4-16 UNF-2A
G3/4-14 A GAS
37
49
36
A107039-1617
A107039-1617
7/8-14 UNF-2A
G3/8-19 A GAS
36,5
39.5
22
A107039-1621
A107039-1621
7/8-14 UNF-2A
G1/2-14 A GAS
36,5
43
27
A107039-1626
A107039-1626
7/8-14 UNF-2A
G3/4-14 A GAS
39,5
49
36
A107039-2021
A107039-2021
1"1/16-12 UN-2A
G1/2-14 A GAS
42
45.5
27
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表