您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
105082 - 45° (ADJ) ELBOW MALE JIC - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/105082.prj},{NB=A105082-1218},{CODE=A105082-1218},{FILENAME=A105082-1218_01},{J=3/4-16 UNF-2A},{F=M18x1,5-6g},{B=25},{C=34},{CH=24}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A105082-0610
A105082-0610
7/16-20 UNF-2A
M10x1-6g
18
26.5
14
A105082-0612
A105082-0612
7/16-20 UNF-2A
M12x1,5-6g
21
29
17
A105082-0810
A105082-0810
1/2-20 UNF-2A
M10x1-6g
19,5
26.5
14
A105082-0812
A105082-0812
1/2-20 UNF-2A
M12x1,5-6g
21
29
17
A105082-0814
A105082-0814
1/2-20 UNF-2A
M14x1,5-6g
21
29
19
A105082-1014
A105082-1014
9/16-18 UNF-2A
M14x1,5-6g
21
29
19
A105082-1014FM
A105082-1014FM
9/16-18 UNF-2A
M14x1,5-6g
21
29
19
A105082-1016
A105082-1016
9/16-18 UNF-2A
M16x1,5-6g
22
33
22
A105082-1214
A105082-1214
3/4-16 UNF-2A
M14x1,5-6g
25
31.5
19
A105082-1216
A105082-1216
3/4-16 UNF-2A
M16x1,5-6g
25
33
22
A105082-1218
A105082-1218
3/4-16 UNF-2A
M18x1,5-6g
25
34
24
A105082-1618
A105082-1618
7/8-14 UNF-2A
M18x1,5-6g
28
35
24
A105082-1622
A105082-1622
7/8-14 UNF-2A
M22x1,5-6g
28
38.5
27
A105082-2022
A105082-2022
1"1/16-12 UN-2A
M22x1,5-6g
32,5
40.5
27
A105082-2027
A105082-2027
1"1/16-12 UN-2A
M27x2-6g
32,5
44
32
A105082-2222
A105082-2222
1"3/16-12 UN-2A
M22x1,5-6g
34,5
40,5
A105082-2533
A105082-2533
1"5/16-12 UN-2A
M33x2-6g
37
47
41
SA105082-0614
SA105082-0614
7/16-20 UNF-2A
M14x1,5-6g
21
29
19
SA105082-1010
SA105082-1010
9/16-18UNF-2A
M10x1-6g
21
26,5
14
SA105082-1018
SA105082-1018
9/16-18 UNF-2A
M18x1,5-6g
22,5
35
24
SA105082-1220
SA105082-1220
3/4-16 UNF-2A
M20x1,5-6g
25
38.5
27
SA105082-1222
SA105082-1222
3/4-16 UNF-2A
M22x1,5-6g
25
36,5
27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
505007 - 45° (ADJ) ELBOW MALE ORFS - MALE SAE UNF-UN WITH O.R. ISO 11926 PO...
FOR Fittings
07.05.2024
102319 - CONNECTOR MALE JIC - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
107073 - 90° ELBOW MALE JIC 37° - MALE METRIC TAPER UNI 7707
FOR Fittings
07.05.2024
110077 - 90° (ADJ) LONG ELBOW MALE JIC - MALE METRIC WITH O.R. ISO 6149 POR...
FOR Fittings
07.05.2024
A.RSJ - SPHERICAL UNIONS SEALING RINGS Grey EPDM
FG INOX
16.02.2017
380.3 - O-Ring Sealing EPDM
agru
19.12.2023
Modèle 62155 - Joint torique pour raccord DIN 11864
BENE INOX - Stainless steel valves, pipes and fittings
03.02.2021
107161 - 90° (ADJ) ELBOW MALE JIC - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表