您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
102353 - CONNECTOR MALE JIC - MALE BSPP 60° ISO 8434-6 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/102353.prj},{NB=A102353-2526},{CODE=A102353-2526},{FILENAME=A102353-2526_00},{J=1\"5/16-12 UN-2A},{F=G3/4-14 A GAS},{A=51},{B=23},{D=16},{CH=36}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A102353-0610
A102353-0610
7/16-20 UNF-2A
G1/8-28 A GAS
29
14
8
14
A102353-0613
A102353-0613
7/16-20 UNF-2A
G1/4-19 A GAS
34,5
14
12
19
A102353-0617
A102353-0617
7/16-20 UNF-2A
G3/8-19 A GAS
34,5
14
12
22
A102353-0621
A102353-0621
7/16-20 UNF-2A
G1/2-14 A GAS
38
14
14
27
A102353-0810
A102353-0810
1/2-20 UNF-2A
G1/8-28 A GAS
29
14
8
14
A102353-0813
A102353-0813
1/2-20 UNF-2A
G1/4-19 A GAS
34,5
14
12
19
A102353-1013
A102353-1013
9/16-18 UNF-2A
G1/4-19 A GAS
34,5
14
12
19
A102353-1017
A102353-1017
9/16-18 UNF-2A
G3/8-19 A GAS
34,5
14
12
22
A102353-1213
A102353-1213
3/4-16 UNF-2A
G1/4-19 A GAS
37,5
17
12
22
A102353-0817
A102353-0817
1/2-20 UNF-2A
G3/8-19 A GAS
34,5
14
12
22
A102353-1217
A102353-1217
3/4-16 UNF-2A
G3/8-19 A GAS
37,5
17
12
22
A102353-1221
A102353-1221
3/4-16 UNF-2A
G1/2-14 A GAS
41
17
14
27
A102353-1226
A102353-1226
3/4-16 UNF-2A
G3/4-14 A GAS
45
17
16
32
A102353-1021
A102353-1021
9/16-18 UNF-2A
G1/2-14 A GAS
38
14
14
27
A102353-1617
A102353-1617
7/8-14 UNF-2A
G3/8-19 A GAS
40,5
19,5
12
24
A102353-1621
A102353-1621
7/8-14 UNF-2A
G1/2-14 A GAS
43,5
19,5
14
27
A102353-1626
A102353-1626
7/8-14 UNF-2A
G3/4-14 A GAS
47,5
19,5
16
32
A102353-2017
A102353-2017
1"1/16-12 UN-2A
G3/8-19 A GAS
45
22
12
27
A102353-2021
A102353-2021
1"1/16-12 UN-2A
G1/2-14 A GAS
47
22
14
30
A102353-2033
A102353-2033
1"1/16-12 UN-2A
G1"-11 A GAS
52,5
22
18
41
A102353-2226
A102353-2226
1"3/16-12 UN-2A
G3/4-14 A GAS
50,5
22,5
16
32
A102353-2526
A102353-2526
1"5/16-12 UN-2A
G3/4-14 A GAS
51
23
16
36
A102353-2533
A102353-2533
1"5/16-12 UN-2A
G1"-11 A GAS
53,5
23
18
41
A102353-2542
A102353-2542
1"5/16-12 UN-2A
G1"1/4-11 A GAS
57
23
20
50
A102353-2026
A102353-2026
1"1/16-12 UN-2A
G3/4-14 A GAS
50
22
16
32
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表