您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
102342 - MANOMETER CONNECTOR MALE JIC - FEMALE BSPP
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/102342.prj},{NB=A102342-1013},{CODE=A102342-1013},{FILENAME=A102342-1013_00},{J=9/16-18 UNF-2A},{F=G1/4-19 GAS},{A=28},{B=14},{CH=19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
CH
Hexagonal key
[mm]
A102342-0610
A102342-0610
7/16-20 UNF-2A
G1/8-28 GAS
28
14
14
A102342-0613
A102342-0613
7/16-20 UNF-2A
G1/4-19 GAS
31
14
19
A102342-0621
A102342-0621
7/16-20 UNF-2A
G1/2-14 GAS
41
14
27
A102342-0813
A102342-0813
1/2-20 UNF-2A
G1/4-19 GAS
28
14
19
A102342-0821
A102342-0821
1/2-20 UNF-2A
G1/2-14 GAS
41
14
27
A102342-1013
A102342-1013
9/16-18 UNF-2A
G1/4-19 GAS
28
14
19
A102342-1021
A102342-1021
9/16-18 UNF-2A
G1/2-14 GAS
35
14
27
A102342-1213
A102342-1213
3/4-16 UNF-2A
G1/4-19 GAS
31
17
22
A102342-1221
A102342-1221
3/4-16 UNF-2A
G1/2-14 GAS
38
17
27
SA102342-1017
SA102342-1017
9/16-18 UNF-2A
G3/8-19 GAS
32,5
14
24
SA102342-1217
SA102342-1217
3/4-16 UNF-2A
G3/8-19 GAS
35
17
24
SA102342-1621
SA102342-1621
7/8-14 UNF-2A
G1/2-14 GAS
40
19,5
27
SA102342-2021
SA102342-2021
1"1/16-12 UN-2A
G1/2-14 GAS
43
22
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
113003 - SWIVEL NUT RUN TEE MALE JIC - FEMALE JIC
FOR Fittings
06.05.2024
BMTX Triple-Lok - Nut
Parker
31.05.2022
102407 - STRAIGHT UNION FITTING MALE/FEMALE JIC 37° CONE + BSP PORT FOR PRE...
FOR Fittings
06.05.2024
102100 - CONNECTOR MALE JIC - NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
102298 - MANOMETER CONNECTOR FEMALE JIC - MALE BSPP
FOR Fittings
06.05.2024
TX Triple-Lok - Sleeve
Parker
27.06.2023
RP17##B### - Panel regulator
Pneumax
19.02.2024
102209 - CONNECTOR SWIVEL FEMALE JIC - MALE METRIC WITH O.R. AND RETAINING ...
FOR Fittings
07.05.2024
3/2-way solenoid valve, G1/4, monostable - Mod. 334... Mod 344...
Camozzi
16.05.2024
102155 - CONNECTOR MALE JIC - FEMALE METRIC ISO 6149 PORTS
FOR Fittings
07.05.2024
102023 - CONNECTOR MALE JIC - BSPP WITH O.R. AND RETAINING RING ISO 1179 PO...
FOR Fittings
07.05.2024
102144 - ADAPTER MALE JIC - FEMALE BSPP
FOR Fittings
06.05.2024
7042 - FP-MBSPP Straight
Brennan Industries
28.01.2021
7003 - MJ-FBSPP Straight
Brennan Industries
28.01.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表