您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
102177 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/102177.prj},{NB=A102177-2533},{CODE=A102177-2533},{FILENAME=A102177-2533_00},{J=1\"5/16-12 UN-2A},{F=G1\"-11 A GAS},{A=62},{B=30},{D=15,5},{CH=41},{CH1=38}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A102177-0610
A102177-0610
7/16-20 UNF-2A
G1/8-28 A GAS
33,5
18,5
7
14
14
A102177-0613
A102177-0613
7/16-20 UNF-2A
G1/4-19 A GAS
39
18,5
10
19
14
A102177-0617
A102177-0617
7/16-20 UNF-2A
G3/8-19 A GAS
40
18,5
10
22
14
A102177-0621
A102177-0621
7/16-20 UNF-2A
G1/2-14 A GAS
43
18,5
12
27
14
A102177-0810
A102177-0810
1/2-20 UNF-2A
G1/8-28 A GAS
36
20,5
7
14
17
A102177-0813-V
A102177-0813-V
1/2-20 UNF-2A
G1/4-19 A GAS
41
20,5
10
19
17
A102177-0813
A102177-0813
1/2-20 UNF-2A
G1/4-19 A GAS
41
20,5
10
19
17
A102177-0817
A102177-0817
1/2-20 UNF-2A
G3/8-19 A GAS
42
20,5
10
24
17
A102177-1013
A102177-1013
9/16-18 UNF-2A
G1/4-19 A GAS
42
21,5
10
19
17
A102177-1017
A102177-1017
9/16-18 UNF-2A
G3/8-19 A GAS
43
21,5
10
24
17
A102177-1021
A102177-1021
9/16-18 UNF-2A
G1/2-14 A GAS
46
21,5
12
27
17
A102177-1213
A102177-1213
3/4-16 UNF-2A
G1/4-19 A GAS
44
23
10
22
22
A102177-1217
A102177-1217
3/4-16 UNF-2A
G3/8-19 A GAS
45
23
10
24
22
A102177-1221
A102177-1221
3/4-16 UNF-2A
G1/2-14 A GAS
47,5
23
12
27
22
A102177-1226
A102177-1226
3/4-16 UNF-2A
G3/4-14 A GAS
52
23
10
36
22
A102177-1617
A102177-1617
7/8-14 UNF-2A
G3/8-19 A GAS
48
26
10
24
27
A102177-1621
A102177-1621
7/8-14 UNF-2A
G1/2-14 A GAS
50,5
26
12
27
27
A102177-1626
A102177-1626
7/8-14 UNF-2A
G3/4-14 A GAS
55
26
14
36
27
A102177-1633
A102177-1633
7/8-14 UNF-2A
G1"-11 A GAS
58
26
15,5
41
27
A102177-2021
A102177-2021
1"1/16-12 UN-2A
G1/2-14 A GAS
53,5
27,5
12
30
32
A102177-2026-V
A102177-2026-V
1"1/16-12 UN-2A
G3/4-14 A GAS
56,5
27,5
14
36
32
A102177-2033
A102177-2033
1"1/16-12 UN-2A
G1"-11 A GAS
59,5
27,5
15,5
41
32
A102177-2226
A102177-2226
1"3/16-12 UN-2A
G3/4-14 A GAS
58
29
14
36
36
A102177-2026
A102177-2026
1"1/16-12 UN-2A
G3/4-14 A GAS
56,5
27,5
14
36
32
A102177-2526
A102177-2526
1"5/16-12 UN-2A
G3/4-14 A GAS
59
30
14
36
38
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表