REF01 31 - With fixed handle post fixing clips ?¡è round flange type / opposite side flange type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/ref01_31_asmtab.prj},{NB=REF11-92},{CODE=REF11},{TYPE=yuanfalanxing},{MAT=S45C},{SUR=-},{ATTA=HAF74-M6-L16-J},{GG=92},{A=85},{D=118},{D1=160},{GPF=G3-1/2},{G=100.330},{F=37},{H=68},{C=5},{DD=103},{PCD=134.0},{C1=3.0},{S=120.0},{S1=94.0},{HH=96.0},{SYG=G92},{X1=23.2},{X2=36.7},{PPATH=ref01_31/assem/ref01_31_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
GG
specification
[mm]
A
[mm]
D
[mm]
D1
[mm]
GPF
ⁿ/ₐ
G
[mm]
F
[mm]
H
[mm]
C
[mm]
DD
Disk diameter
[mm]
PCD
[mm]
C1
[mm]
S
[mm]
S1
[mm]
HH
h
[mm]
SYG
Applicable tube
ⁿ/ₐ
X1
CANKAOZHI X1
[mm]
X2
CANKAOZHI X2
[mm]
REF01-28
REF01
Round flange type
S45C
Black
HAF74-M6-L16-J
28
20
50
85
G1
33.249
23
55
3
35
65.0
1.5
52.0
34.0
56.0
G28
16.4
23.5
REF01-36
REF01
Round flange type
S45C
Black
HAF74-M6-L16-J
36
28
60
95
G1-1/4
41.910
26
58
3
45
75.0
1.5
62.0
44.0
62.0
G36
17.2
24.8
REF01-42
REF01
Round flange type
S45C
Black
HAF74-M6-L16-J
42
33
65
100
G1-1/2
47.803
26
58
3
50
80.0
1.5
67.0
49.0
64.0
G42
18.4
30.3
REF01-54
REF01
Round flange type
S45C
Black
HAF74-M6-L16-J
54
48
80
120
G2
59.614
27
59
5
64
95.0
3.0
82.0
64.0
72.0
G54
19.6
32.3
REF01-70
REF01
Round flange type
S45C
Black
HAF74-M6-L16-J
70
62
96
138
G2-1/2
75.184
32
63
5
78
112.0
3.0
98.0
76.0
82.0
G70
20.8
33.4
REF01-82
REF01
Round flange type
S45C
Black
HAF74-M6-L16-J
82
72
106
148
G3
87.884
37
68
5
90
122.0
3.0
108.0
86.0
88.0
G80
22.0
34.1
REF01-92
REF01
Round flange type
S45C
Black
HAF74-M6-L16-J
92
85
118
160
G3-1/2
100.330
37
68
5
103
134.0
3.0
120.0
94.0
96.0
G92
23.2
36.7
REF02-28
REF02
Round flange type
S45C
Electroless nickel platin...
HAF74-M6-L16-J
28
20
50
85
G1
33.249
23
55
3
35
65.0
1.5
52.0
34.0
56.0
G28
16.4
23.5
REF02-36
REF02
Round flange type
S45C
Electroless nickel platin...
HAF74-M6-L16-J
36
28
60
95
G1-1/4
41.910
26
58
3
45
75.0
1.5
62.0
44.0
62.0
G36
17.2
24.8
REF02-42
REF02
Round flange type
S45C
Electroless nickel platin...
HAF74-M6-L16-J
42
33
65
100
G1-1/2
47.803
26
58
3
50
80.0
1.5
67.0
49.0
64.0
G42
18.4
30.3
REF02-54
REF02
Round flange type
S45C
Electroless nickel platin...
HAF74-M6-L16-J
54
48
80
120
G2
59.614
27
59
5
64
95.0
3.0
82.0
64.0
72.0
G54
19.6
32.3
REF02-70
REF02
Round flange type
S45C
Electroless nickel platin...
HAF74-M6-L16-J
70
62
96
138
G2-1/2
75.184
32
63
5
78
112.0
3.0
98.0
76.0
82.0
G70
20.8
33.4
REF02-82
REF02
Round flange type
S45C
Electroless nickel platin...
HAF74-M6-L16-J
82
72
106
148
G3
87.884
37
68
5
90
122.0
3.0
108.0
86.0
88.0
G80
22.0
34.1
REF02-92
REF02
Round flange type
S45C
Electroless nickel platin...
HAF74-M6-L16-J
92
85
118
160
G3-1/2
100.330
37
68
5
103
134.0
3.0
120.0
94.0
96.0
G92
23.2
36.7
REF11-28
REF11
Round flange type
S45C
-
HAF74-M6-L16-J
28
20
50
85
G1
33.249
23
55
3
35
65.0
1.5
52.0
34.0
56.0
G28
16.4
23.5
REF11-36
REF11
Round flange type
S45C
-
HAF74-M6-L16-J
36
28
60
95
G1-1/4
41.910
26
58
3
45
75.0
1.5
62.0
44.0
62.0
G36
17.2
24.8
REF11-42
REF11
Round flange type
S45C
-
HAF74-M6-L16-J
42
33
65
100
G1-1/2
47.803
26
58
3
50
80.0
1.5
67.0
49.0
64.0
G42
18.4
30.3
REF11-54
REF11
Round flange type
S45C
-
HAF74-M6-L16-J
54
48
80
120
G2
59.614
27
59
5
64
95.0
3.0
82.0
64.0
72.0
G54
19.6
32.3
REF11-70
REF11
Round flange type
S45C
-
HAF74-M6-L16-J
70
62
96
138
G2-1/2
75.184
32
63
5
78
112.0
3.0
98.0
76.0
82.0
G70
20.8
33.4
REF11-82
REF11
Round flange type
S45C
-
HAF74-M6-L16-J
82
72
106
148
G3
87.884
37
68
5
90
122.0
3.0
108.0
86.0
88.0
G80
22.0
34.1
REF11-92
REF11
Round flange type
S45C
-
HAF74-M6-L16-J
92
85
118
160
G3-1/2
100.330
37
68
5
103
134.0
3.0
120.0
94.0
96.0
G92
23.2
36.7
REF21-28
REF21
Flange type
S45C
Black
HAF74-M6-L16-J
28
20
50
85
G1
33.249
23
55
3
35
65.0
1.5
52.0
34.0
56.0
G28
16.4
23.5
REF21-36
REF21
Flange type
S45C
Black
HAF74-M6-L16-J
36
28
60
95
G1-1/4
41.910
26
58
3
45
75.0
1.5
62.0
44.0
62.0
G36
17.2
24.8
REF21-42
REF21
Flange type
S45C
Black
HAF74-M6-L16-J
42
33
65
100
G1-1/2
47.803
26
58
3
50
80.0
1.5
67.0
49.0
64.0
G42
18.4
30.3
REF21-54
REF21
Flange type
S45C
Black
HAF74-M6-L16-J
54
48
80
120
G2
59.614
27
59
5
64
95.0
3.0
82.0
64.0
72.0
G54
19.6
32.3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
RDY01_51 - Pillar retaining clip¡¤cantilever type
Yiheda 3D Electronic Gallery
20.06.2024
REC01_22 - Support fixing clip with handle¡¤Screw hole parallel standard ty...
Yiheda 3D Electronic Gallery
20.06.2024
RED01_18 - Pillar retaining clip / split post retaining clip
Yiheda 3D Electronic Gallery
20.06.2024
RDX01_61 - Pillar retaining clip¡¤for photoelectric sensor¡¤hole penetratio...
Yiheda 3D Electronic Gallery
20.06.2024
RCB01_12 - Tube Support (Assembly)¡¤External Thread Type For Pipe¡¤Stop Scr...
Yiheda 3D Electronic Gallery
20.06.2024
HAD31_37 - Handle Straight Rod Shape
Yiheda 3D Electronic Gallery
20.06.2024
HFX10 - Automatic locking type rotating support rod/for ordinary doors/thre...
Yiheda 3D Electronic Gallery
20.06.2024
RDS01_02 - Pillar retaining clips¡¤with fixed handles of the same diameter
Yiheda 3D Electronic Gallery
20.06.2024
E-HAF74_75 - Economical Handle Round Straight Rod Type External Thread Type
Yiheda 3D Electronic Gallery
20.06.2024
REF51_61 - With fixed handle rotating joints¡¤allowable torque¡¤single side...
Yiheda 3D Electronic Gallery
20.06.2024
LMT01_07 - Linear bearing with clamping handle
Yiheda 3D Electronic Gallery
20.06.2024
RCA01_43 - Tube Support (Assembly)¡¤Stop Screw Type
Yiheda 3D Electronic Gallery
20.06.2024
BPC01_22 - Cam Bearing Follower Bolt Type Standard Type Cylindrical Type/Sp...
Yiheda 3D Electronic Gallery
20.06.2024
J-XYH11 - Precision type, high speed rotary joint, external hexagon direct ...
Yiheda 3D Electronic Gallery
20.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성