RDP01 02 - Pillar retaining clip ?¡è Reducing free rotation type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rdp01_02_asmtab.prj},{NB=RDP01-D12-V30},{CODE=RDP01},{TYPE=yijing},{MAT=SS400},{SUR=Black Coating},{ATTA=TAC01},{ATTA2=M4X10/M6X30 1ge},{ATTA3=TAY21},{ATTA4=M3X4/M6X12 2ge},{D=12},{DTOL=H7},{V=30},{VTOL=H7},{A=91.5},{B1=15},{B2=40},{P=44.5},{P1=15},{P2=29.5},{E1=15.5},{E2=31.5},{K1=10},{K2=21.0},{M1=4},{M1POOL=M4},{M2=6},{M2POOL=M6},{N1=3},{N1POOL=M3},{N2=6},{N2POOL=M6},{BB=4.5},{BB1=7.5},{HH1=5},{HH2=6.5},{DD1=11.0},{DD=6.6},{P3=0.7},{D1=7.0},{K3=4},{S=3.0},{L=10},{P4=1},{D2=10.0},{K4=6},{S1=5},{L2=30},{S2=1.5},{HH3=1.2},{DD3=1.4},{L3=4},{S3=3.0},{HH4=2.0},{DD4=3.0},{L4=12},{STRENGTH=12.9},{PPATH=rdp/assem/rdp_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
Hexagon socket head cap screw
ⁿ/ₐ
ATTA3
Set screw
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
V
[mm]
VTOL
V tolerance
ⁿ/ₐ
A
[mm]
B1
[mm]
B2
[mm]
P
[mm]
P1
[mm]
P2
[mm]
E1
[mm]
E2
[mm]
K1
[mm]
K2
[mm]
M1POOL
M1
[mm]
M2POOL
M2
[mm]
N1POOL
N1
[mm]
N2POOL
N2
[mm]
BB
b
[mm]
BB1
b1
[mm]
HH1
h1
[mm]
HH2
h2
[mm]
DD1
d1
[mm]
DD
d
[mm]
RDP01-D8-V15
RDP01
Reducing free rotation ty...
SS400
Black
TAC01
TAY21
8
H7
15
H7
60.5
12
19
33.0
12
21.0
11.5
16.0
7
10.5
M3
M4
M3
M4
3.5
6.0
3
5.0
7.5
4.5
RDP01-D8-V20
RDP01
Reducing free rotation ty...
SS400
Black
TAC01
TAY21
8
H7
20
H7
66.0
12
25
36.0
12
24.0
11.5
18.5
7
13.0
M3
M4
M3
M4
3.5
6.0
3
5.0
7.5
4.5
RDP01-D8-V25
RDP01
Reducing free rotation ty...
SS400
Black
TAC01
TAY21
8
H7
25
H7
71.5
12
30
38.0
12
26.0
11.5
22.0
7
16.0
M3
M5
M3
M5
3.5
6.0
3
5.5
9.0
5.5
RDP01-D8-V30
RDP01
Reducing free rotation ty...
SS400
Black
TAC01
TAY21
8
H7
30
H7
84.5
12
40
41.5
12
29.5
11.5
31.5
7
21.0
M3
M6
M3
M6
3.5
6.0
3
6.5
11.0
6.6
RDP01-D10-V15
RDP01
Reducing free rotation ty...
SS400
Black
TAC01
TAY21
10
H7
15
H7
65.0
13
19
35.0
14
21.0
14.0
16.0
9
10.5
M4
M4
M3
M4
4.5
7.5
5
5.0
7.5
4.5
RDP01-D10-V20
RDP01
Reducing free rotation ty...
SS400
Black
TAC01
TAY21
10
H7
20
H7
70.5
13
25
38.0
14
24.0
14.0
18.5
9
13.0
M4
M4
M3
M4
4.5
7.5
5
5.0
7.5
4.5
RDP01-D10-V25
RDP01
Reducing free rotation ty...
SS400
Black
TAC01
TAY21
10
H7
25
H7
76.0
13
30
40.0
14
26.0
14.0
22.0
9
16.0
M4
M5
M3
M5
4.5
7.5
5
5.5
9.0
5.5
RDP01-D10-V30
RDP01
Reducing free rotation ty...
SS400
Black
TAC01
TAY21
10
H7
30
H7
89.0
13
40
43.5
14
29.5
14.0
31.5
9
21.0
M4
M6
M3
M6
4.5
7.5
5
6.5
11.0
6.6
RDP01-D12-V15
RDP01
Reducing free rotation ty...
SS400
Black
TAC01
TAY21
12
H7
15
H7
67.5
15
19
36.0
15
21.0
15.5
16.0
10
10.5
M4
M4
M3
M4
4.5
7.5
5
5.0
7.5
4.5
RDP01-D12-V20
RDP01
Reducing free rotation ty...
SS400
Black
TAC01
TAY21
12
H7
20
H7
73.0
15
25
39.0
15
24.0
15.5
18.5
10
13.0
M4
M4
M3
M4
4.5
7.5
5
5.0
7.5
4.5
RDP01-D12-V25
RDP01
Reducing free rotation ty...
SS400
Black
TAC01
TAY21
12
H7
25
H7
78.5
15
30
41.0
15
26.0
15.5
22.0
10
16.0
M4
M5
M3
M5
4.5
7.5
5
5.5
9.0
5.5
RDP01-D12-V30
RDP01
Reducing free rotation ty...
SS400
Black
TAC01
TAY21
12
H7
30
H7
91.5
15
40
44.5
15
29.5
15.5
31.5
10
21.0
M4
M6
M3
M6
4.5
7.5
5
6.5
11.0
6.6
RDP02-D8-V15
RDP02
Reducing free rotation ty...
SS400
Electroless nickel platin...
TAC21
TAY22
8
H7
15
H7
60.5
12
19
33.0
12
21.0
11.5
16.0
7
10.5
M3
M4
M3
M4
3.5
6.0
3
5.0
7.5
4.5
RDP02-D8-V20
RDP02
Reducing free rotation ty...
SS400
Electroless nickel platin...
TAC21
TAY22
8
H7
20
H7
66.0
12
25
36.0
12
24.0
11.5
18.5
7
13.0
M3
M4
M3
M4
3.5
6.0
3
5.0
7.5
4.5
RDP02-D8-V25
RDP02
Reducing free rotation ty...
SS400
Electroless nickel platin...
TAC21
TAY22
8
H7
25
H7
71.5
12
30
38.0
12
26.0
11.5
22.0
7
16.0
M3
M5
M3
M5
3.5
6.0
3
5.5
9.0
5.5
RDP02-D8-V30
RDP02
Reducing free rotation ty...
SS400
Electroless nickel platin...
TAC21
TAY22
8
H7
30
H7
84.5
12
40
41.5
12
29.5
11.5
31.5
7
21.0
M3
M6
M3
M6
3.5
6.0
3
6.5
11.0
6.6
RDP02-D10-V15
RDP02
Reducing free rotation ty...
SS400
Electroless nickel platin...
TAC21
TAY22
10
H7
15
H7
65.0
13
19
35.0
14
21.0
14.0
16.0
9
10.5
M4
M4
M3
M4
4.5
7.5
5
5.0
7.5
4.5
RDP02-D10-V20
RDP02
Reducing free rotation ty...
SS400
Electroless nickel platin...
TAC21
TAY22
10
H7
20
H7
70.5
13
25
38.0
14
24.0
14.0
18.5
9
13.0
M4
M4
M3
M4
4.5
7.5
5
5.0
7.5
4.5
RDP02-D10-V25
RDP02
Reducing free rotation ty...
SS400
Electroless nickel platin...
TAC21
TAY22
10
H7
25
H7
76.0
13
30
40.0
14
26.0
14.0
22.0
9
16.0
M4
M5
M3
M5
4.5
7.5
5
5.5
9.0
5.5
RDP02-D10-V30
RDP02
Reducing free rotation ty...
SS400
Electroless nickel platin...
TAC21
TAY22
10
H7
30
H7
89.0
13
40
43.5
14
29.5
14.0
31.5
9
21.0
M4
M6
M3
M6
4.5
7.5
5
6.5
11.0
6.6
RDP02-D12-V15
RDP02
Reducing free rotation ty...
SS400
Electroless nickel platin...
TAC21
TAY22
12
H7
15
H7
67.5
15
19
36.0
15
21.0
15.5
16.0
10
10.5
M4
M4
M3
M4
4.5
7.5
5
5.0
7.5
4.5
RDP02-D12-V20
RDP02
Reducing free rotation ty...
SS400
Electroless nickel platin...
TAC21
TAY22
12
H7
20
H7
73.0
15
25
39.0
15
24.0
15.5
18.5
10
13.0
M4
M4
M3
M4
4.5
7.5
5
5.0
7.5
4.5
RDP02-D12-V25
RDP02
Reducing free rotation ty...
SS400
Electroless nickel platin...
TAC21
TAY22
12
H7
25
H7
78.5
15
30
41.0
15
26.0
15.5
22.0
10
16.0
M4
M5
M3
M5
4.5
7.5
5
5.5
9.0
5.5
RDP02-D12-V30
RDP02
Reducing free rotation ty...
SS400
Electroless nickel platin...
TAC21
TAY22
12
H7
30
H7
91.5
15
40
44.5
15
29.5
15.5
31.5
10
21.0
M4
M6
M3
M6
4.5
7.5
5
6.5
11.0
6.6
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성