您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
CLSTEPPED - CLAMP STEPPED
WITTE
ALUFIX CLASSIC
CLAMPING ELEMENTS
Span attachments accessories
Powered by
CAD模型選擇
{witte/alufix_classic/clamping_elements/clamping_attachments_accessories/clamp_stepped.prj},{NB=21736-1},{IDNR=21736-1},{ARTICLE=WITTE-CLAMP STEPPED},{A=200.000},{B=30.000},{C=15.000},{D=M8},{D1=8.000},{E=8.500},{F=12.000},{G=25.000},{WEIGHT=188.000},{INFO=Witte Katalog},{CHEMSYMBOLS=AlZnMgCu1,5},{MATERIAL=EN AW-7075},{SURFACE=C-35 schwarz eloxiert},{A1=18.500},{C1=50.000},{E1=30.000},{F1=6.300},{G1=25.000},{I=11.000},{WN=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
IDNR
Identnr
ⁿ/ₐ
ARTICLE
designation
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
thread
ⁿ/ₐ
D1
[mm]
E
ⁿ/ₐ
F
[mm]
G
[mm]
WEIGHT
[g]
CHEMSYMBOLS
ⁿ/ₐ
MATERIAL
ⁿ/ₐ
SURFACE
ⁿ/ₐ
21731
21731
WITTE-CLAMP STEPPED
100.000
30.000
8.000
M6
6.000
6.500
12.000
16.000
54.000
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
21731-1
21731-1
WITTE-CLAMP STEPPED
100.000
30.000
8.000
M6
6.000
6.500
12.000
16.000
54.000
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
21732
21732
WITTE-CLAMP STEPPED
150.000
30.000
12.000
M6
6.000
6.500
12.000
25.000
118.000
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
21732-1
21732-1
WITTE-CLAMP STEPPED
150.000
30.000
12.000
M6
6.000
6.500
12.000
25.000
118.000
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
21733
21733
WITTE-CLAMP STEPPED
200.000
30.000
15.000
M6
6.000
6.500
12.000
25.000
198.000
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
21733-1
21733-1
WITTE-CLAMP STEPPED
200.000
30.000
15.000
M6
6.000
6.500
12.000
25.000
198.000
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
21734
21734
WITTE-CLAMP STEPPED
100.000
30.000
8.000
M8
8.000
8.500
12.000
16.000
52.000
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
21734-1
21734-1
WITTE-CLAMP STEPPED
100.000
30.000
8.000
M8
8.000
8.500
12.000
16.000
52.000
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
21735
21735
WITTE-CLAMP STEPPED
150.000
30.000
12.000
M8
8.000
8.500
12.000
25.000
112.000
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
21735-1
21735-1
WITTE-CLAMP STEPPED
150.000
30.000
12.000
M8
8.000
8.500
12.000
25.000
112.000
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
21736
21736
WITTE-CLAMP STEPPED
200.000
30.000
15.000
M8
8.000
8.500
12.000
25.000
188.000
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
21736-1
21736-1
WITTE-CLAMP STEPPED
200.000
30.000
15.000
M8
8.000
8.500
12.000
25.000
188.000
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
21787
21787
WITTE-CLAMP STEPPED
100.000
35.000
8.000
M10
10.000
10.500
12.000
21.000
60.000
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
21787-1
21787-1
WITTE-CLAMP STEPPED
100.000
35.000
8.000
M10
10.000
10.500
12.000
21.000
60.000
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
21788
21788
WITTE-CLAMP STEPPED
150.000
35.000
12.000
M10
10.000
10.500
12.000
25.000
134.000
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
21788-1
21788-1
WITTE-CLAMP STEPPED
150.000
35.000
12.000
M10
10.000
10.500
12.000
25.000
134.000
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
21789
21789
WITTE-CLAMP STEPPED
200.000
35.000
15.000
M10
10.000
10.500
12.000
25.000
222.000
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
21789-1
21789-1
WITTE-CLAMP STEPPED
200.000
35.000
15.000
M10
10.000
10.500
12.000
25.000
222.000
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
21790
21790
WITTE-CLAMP STEPPED
100.000
35.000
8.000
M12
12.000
12.500
12.000
21.000
58.000
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
21790-1
21790-1
WITTE-CLAMP STEPPED
100.000
35.000
8.000
M12
12.000
12.500
12.000
21.000
58.000
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
21791
21791
WITTE-CLAMP STEPPED
150.000
35.000
12.000
M12
12.000
12.500
12.000
25.000
128.000
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
21791-1
21791-1
WITTE-CLAMP STEPPED
150.000
35.000
12.000
M12
12.000
12.500
12.000
25.000
128.000
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
21792
21792
WITTE-CLAMP STEPPED
200.000
35.000
15.000
M12
12.000
12.500
12.000
25.000
212.000
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
21792-1
21792-1
WITTE-CLAMP STEPPED
200.000
35.000
15.000
M12
12.000
12.500
12.000
25.000
212.000
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CLTAPERED - CLAMP TAPERED
WITTE
18.10.2021
SC - SCREW JACKS
WITTE
18.10.2021
3JKC - 3 JAW KEYLESS CHUCK
WITTE
18.10.2021
KCUNIL - KEYLESS CHUCK UNIVERSAL
WITTE
18.10.2021
HDSSLOHDS - HOLD DOWN SPRING SELF LOCKING ON HOLD DOWN STUD
WITTE
18.10.2021
CPUPNUT - COUPLING NUT
WITTE
18.10.2021
KNNUT - KNURLED NUT
WITTE
18.10.2021
C-0 natur eloxiert;; - THREADED ROT
WITTE
18.10.2021
HDSSLPAF25-16 - HOLD DOWN SPRING SELF LOCKING PLASTIC AF25-16
WITTE
18.10.2021
HDCWTXS16 - HOLD DOWN COLUMN WITH THREAD NewXS16
WITTE
18.10.2021
HDSSLNXS16 - HOLD DOWN SPRING SELF LOCKING NewXS16
WITTE
18.10.2021
HDCWSTXS16 - HOLD DOWN COLUMN WITH SHORTENED THREAD NewXS16
WITTE
18.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表