您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
PMSKV EMV-Z - SPRINT EMV cable glands with earthing cones DIN 89345, PMSKV EMV-Z, brass nickel-plated, PG
WISKA
EMC cable glands and accessories, brass / stainless steel
Powered by
CAD模型選擇
{wiska/emv_kabelver_zubehoer/pmskv_emv_z.prj},{NB=PMSKV 13.5-25 EMV-Z 10101196},{CNSORDERNO=10101196},{NDM=20.400},{TL1=42.000},{L=6.0},{SW=29},{E1=33.0},{SW2=29},{E2=33.0},{CNSQUANTITY=25},{H1=1.000},{H2=4.500},{H3=9.000},{D5=26.000},{P2=1.500},{C=4.336},{R1=1.000},{R2=1.000},{R3=0.500},{H4=5.000},{H5=3.500},{D3=17.000},{D4=28.000},{WEIGHT=0.050},{TYP=PMSKV 13.5-25 EMV-Z},{OB=Ni},{D=PG13,5},{TTYP=PG},{TL=33.0 - 42.0},{D1=9.0 - 17.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA},{SGE=IP68 (5 bar/30 min) / IP69},{ETEMP=-40°C to 100°C},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10101196/pmskv-135-25-emv-z.html}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
ⁿ/ₐ
TL
Total length
[mm]
D1
Cable diameter
[mm]
L
Screw-in thread length
[mm]
SW
Key width
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA PMSKV 7-12 EMV-Z 10...
10100694
PMSKV 7-12 EMV-Z
PG7
23.0 - 30.0
3.0 - 7.0
5.0
16
18.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
50
0.024
WISKA PMSKV 7-16 EMV-Z 10...
10100695
PMSKV 7-16 EMV-Z
PG7
26.0 - 34.0
4.5 - 10.0
5.0
20
22.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
50
0.035
WISKA PMSKV 9-16 EMV-Z 10...
10101011
PMSKV 9-16 EMV-Z
PG9
26.0 - 34.0
4.5 - 10.0
5.0
20
22.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
50
0.032
WISKA PMSKV 11-16 EMV-Z 1...
10100696
PMSKV 11-16 EMV-Z
PG11
27.0 - 35.0
4.5 - 10.0
6.0
22
24.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
50
0.035
WISKA PMSKV 11-20 EMV-Z 1...
10100697
PMSKV 11-20 EMV-Z
PG11
32.0 - 40.0
6.0 - 13.0
6.0
24
27.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
50
0.050
WISKA PMSKV 13.5-20 EMV-Z...
10100698
PMSKV 13.5-20 EMV-Z
PG13,5
28.0 - 36.0
6.0 - 13.0
6.0
24
27.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
50
0.050
WISKA PMSKV 13.5-25 EMV-Z...
10101196
PMSKV 13.5-25 EMV-Z
PG13,5
33.0 - 42.0
9.0 - 17.0
6.0
29
33.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
25
0.050
WISKA PMSKV 16-20 EMV-Z 1...
10100699
PMSKV 16-20 EMV-Z
PG16
28.0 - 36.0
6.0 - 13.0
6.0
29
33.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
10
0.050
WISKA PMSKV 16-25 EMV-Z 1...
10100700
PMSKV 16-25 EMV-Z
PG16
32.0 - 41.0
9.0 - 17.0
6.0
29
33.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
50
0.076
WISKA PMSKV 21-25 EMV-Z 1...
10100701
PMSKV 21-25 EMV-Z
PG21
33.0 - 42.0
9.0 - 17.0
7.0
36
40.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
50
0.100
WISKA PMSKV 21-32 EMV-Z 1...
10100702
PMSKV 21-32 EMV-Z
PG21
39.0 - 47.0
13.0 - 21.0
7.0
36
40.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
25
0.112
WISKA PMSKV 29-40 EMV-Z 1...
10100703
PMSKV 29-40 EMV-Z
PG29
44.0 - 55.0
16.0 - 28.0
8.0
46
50.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
10
0.207
WISKA PMSKV 36-50 EMV-Z 1...
10100704
PMSKV 36-50 EMV-Z
PG36
51.0 - 62.0
21.0 - 35.0
9.0
55
60.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
10
0.315
WISKA PMSKV 42-50 EMV-Z 1...
10100705
PMSKV 42-50 EMV-Z
PG42
52.0 - 63.0
21.0 - 35.0
10.0
60
64.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
10
0.315
WISKA PMSKV 48-63 EMV-Z 1...
10100706
PMSKV 48-63 EMV-Z
PG48
56.0 - 67.0
34.0 - 48.0
10.0
68
75.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
10
0.468
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EMSKV EMV-Z - SPRINT EMV cable glands with earting cones DIN 89345, EMSKV E...
WISKA
29.05.2024
EMSKV-L EMV-Z - SPRINT EMV cable glands with earting cones DIN 89345, EMSKV...
WISKA
29.05.2024
NMSKV EMV-Z - SPRINT EMV cable glands with earthing cones DIN 89345, NMSKV ...
WISKA
29.05.2024
ESKE/1-i - SPRINT ATEX cable glands, metric, for intrinsic safety
WISKA
29.05.2024
VSG - Stop ends, VSG, PG
WISKA
18.12.2023
MMU EMV - EMV locknuts, MMU-EMV, brass nickel-plated, PG
WISKA
29.05.2024
EMSKV (extension) - SPRINT Enlarging cable glands, EMSKV, metric, EN 62444
WISKA
29.05.2024
PMSKV - SPRINT cable glands, PMSKV, PG
WISKA
18.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表