품질보증 정보
카탈로그: JW Winco
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 741 2 AS - Threaded plugs, Coding 2 with vent drilling, Type AS with DIN drain symbol
JW Winco
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Threaded plugs, Sealing plugs
GN 741
GN 741 Coding 2
Powered by
CAD모델 선택
{winco/3_0_machine_parts/3_5/threaded_plugs_sealing_plugs/gn741/gn741_2/gn741_2_as.prj},{NB=Verschlussschraube GN 741-32-M26x1,5-AS-2},{PARTNUMBER=GN 741-32-M26x1,5-AS-2},{ITEMID=741-32-M26x1,5-AS-2},{D1=32},{D1S=30.500},{D2=M26x1,5},{VERS=2},{D2X='G 3/4','M26x1.5','M27x1.5'},{NDMX=26.000},{NDM=26.000},{D3=2},{P=1.500},{D4=M5},{L1=17.0},{L2=9.0},{T=8},{L3=8},{S=27},{E=31.2},{D2K=18.160},{D4G=5},{D4K=4.134},{LX=1.000},{LX1=2.000},{V1=1.000},{WEIGHT=0.0300},{CTN=8309900000},{ROHS=YES},{INFOWINCO=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Screw threads
ⁿ/ₐ
D3
Vent drilling
[mm]
D4
Screw threads
ⁿ/ₐ
L1
[mm]
L2
[mm]
T
[mm]
S
[mm]
E
~
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Threaded plug GN 741-19-G...
GN 741-19-G1/4-AS-2
19
G1/4
2
M5
15.5
8.0
8
15
17.3
0.0070
8309900000
YES
Threaded plug GN 741-19-M...
GN 741-19-M14x1,5-AS-2
19
M14x1,5
2
M5
15.5
8.0
8
15
17.3
0.0070
8309900000
YES
Threaded plug GN 741-22-G...
GN 741-22-G3/8-AS-2
22
G3/8
2
M5
15.5
8.0
8
18
20.8
0.0100
8309900000
YES
Threaded plug GN 741-22-M...
GN 741-22-M16x1,5-AS-2
22
M16x1,5
2
M5
15.5
8.0
8
18
20.8
0.0100
8309900000
YES
Threaded plug GN 741-26-G...
GN 741-26-G1/2-AS-2
26
G1/2
2
M5
16.0
8.5
8
21
24.3
0.0160
8309900000
YES
Threaded plug GN 741-26-M...
GN 741-26-M20x1,5-AS-2
26
M20x1,5
2
M5
16.0
8.5
8
21
24.3
0.0160
8309900000
YES
Threaded plug GN 741-32-G...
GN 741-32-G3/4-AS-2
32
G3/4
2
M5
17.0
9.0
8
27
31.2
0.0300
8309900000
YES
Threaded plug GN 741-32-M...
GN 741-32-M26x1,5-AS-2
32
M26x1,5
2
M5
17.0
9.0
8
27
31.2
0.0300
8309900000
YES
Threaded plug GN 741-32-M...
GN 741-32-M27x1,5-AS-2
32
M27x1,5
2
M5
17.0
9.0
8
27
31.2
0.0300
8309900000
YES
Threaded plug GN 741-40-G...
GN 741-40-G1-AS-2
40
G1
2
M5
19.5
11.0
8
32
37.0
0.0470
8309900000
YES
Threaded plug GN 741-40-M...
GN 741-40-M33x1,5-AS-2
40
M33x1,5
2
M5
19.5
11.0
8
32
37.0
0.0470
8309900000
YES
Threaded plug GN 741-50-G...
GN 741-50-G11/4-AS-2
50
G11/4
2
M5
21.0
12.0
8
41
47.3
0.0820
8309900000
YES
Threaded plug GN 741-50-M...
GN 741-50-M40x1,5-AS-2
50
M40x1,5
2
M5
21.0
12.0
8
41
47.3
0.0820
8309900000
YES
Threaded plug GN 741-50-M...
GN 741-50-M42x1,5-AS-2
50
M42x1,5
2
M5
21.0
12.0
8
41
47.3
0.0820
8309900000
YES
Threaded plug GN 741-50-M...
GN 741-50-M42x2-AS-2
50
M42x2
2
M5
21.0
12.0
8
41
47.3
0.0820
8309900000
YES
Threaded plug GN 741-60-G...
GN 741-60-G11/2-AS-2
60
G11/2
2
M5
22.0
13.0
8
50
57.7
0.1190
8309900000
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성