您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
23-545 - Medium Duty Plastic (Metric)
IPS
ips
Metric
Accessories
Hinges
Powered by
CAD模型選擇
{weiss/ips/metric/accessories/hinges/23_545_asmtab.prj},{NB=23-545-40-40-45-0},{DESCRIPTION=Medium Duty Plastic 40 Series},{HT=},{SWING=0},{SERIES1=40},{SCREWS1=24-216-6},{SN1=FHCS M6X16},{NUTS1=20-056},{TN1=M6 Standard T-Nut 40/30/1.5},{PANEL=8mm Panel},{SERIES2=40},{SER2='40','40','','Panel'},{MAT=Glass Filled Nylon},{FIN=Black Finish},{A=45},{DF=13.4},{DB=6.0},{T=6.0},{PPATH=parts/23_545_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
SERIES1
Series - Mounting Surface 1
ⁿ/ₐ
SCREWS1
Screws Mounting Surface 1
ⁿ/ₐ
SN1
Screw Name Mounting Surface 1
ⁿ/ₐ
NUTS1
T-Nuts Mounting Surface 1
ⁿ/ₐ
TN1
T-Nut Name Mounting Surface 1
ⁿ/ₐ
PANEL
Panel
ⁿ/ₐ
SCREWS2
Screws Mounting Surface 2
ⁿ/ₐ
SN2
Screw Name Mounting Surface 2
ⁿ/ₐ
NUTS2
T-Nuts Mounting Surface 2
ⁿ/ₐ
TN2
T-Nut Name Mounting Surface 2
ⁿ/ₐ
GAP
Gap
[mm]
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
MATP
Pin Material
ⁿ/ₐ
A
A Width
[mm]
B
B Height
[mm]
WEIGHT
Weight
[g]
23-545
23-545
Medium Duty Plastic 40 Se...
40
24-216-6
FHCS M6X16
20-056
M6 Standard T-Nut 40/30/1...
8mm Panel
24-216-6
FHCS M6X16
20-056
M6 Standard T-Nut 40/30/1...
5
Glass Filled Nylon
Black Finish
Stainless Steel
45
77
43
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表