您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
日本語
한국어
中文
中文
BLK (Rolled) - Large lead
THK
进给丝杠
Ball Screw (New classification)
Transport Ball Screw
No preload
Powered by
CAD模型選擇
{thk/fed_screw/ball_screw_2/transport/nopreload/rev2_blk_roll_asmtab.prj},{NB=BLK3232-3.6ZZ+117.6LC7T_000_Rev},{VER=0},{TP=BLK series},{MN=BLK3232-3.6},{QZ=},{TS=ZZ},{FS=},{INFO1=Infotext},{SS=},{INFO2=Infotext},{OLS=117.6},{L=70},{AXC=},{ACC=C7},{FSS=},{SSS=},{PN=0},{SEM=0},{C7=3000.000},{C8=4000.000},{C10=4000.000},{FSX='','None','-H1','Type_H1','-H2','Type_H2','-H3','Type_H3','-J1','Type_J1','-J2','Type_J2','-J3','Type_J3'},{E3=16},{E4=19},{F1=25},{E1=53},{N1=9},{H1=13},{F2=25},{E2=64},{N2=9},{H2=13},{EL=3842.400},{QWL=37.500},{SD=32},{LEAD=20},{PPATH=blk/blk_asmtpl.prj},{X=3.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
MN
公称型号
ⁿ/ₐ
ST
行程
[mm]
NL
Nut Length
[mm]
FL
Length of Fixed side shaft end shape
[mm]
SL
Length of Supported side shaft end shape
[mm]
ETP
Effective thread part
[mm]
NETP
Non-effective thread part (both sides) (Note 1
[mm]
NOTE1
注1
ⁿ/ₐ
NOTE2
注2
ⁿ/ₐ
BLK1510-5.6ZZ+71LC7T
BLK1510-5.6
0.0
51.0
0.000
0.000
51.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
BLK1616-3.6ZZ+65LC7T
BLK1616-3.6
0.0
45.0
0.000
0.000
45.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
BLK1616-7.2ZZ+65LC7T
BLK1616-7.2
0.0
45.0
0.000
0.000
45.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
BLK2020-3.6ZZ+82LC7T
BLK2020-3.6
0.0
52.0
0.000
0.000
52.000
15.000
Overall thread lenght is ...
-
BLK2020-7.2ZZ+82LC7T
BLK2020-7.2
0.0
52.0
0.000
0.000
52.000
15.000
Overall thread lenght is ...
-
BLK2525-3.6ZZ+92LC7T
BLK2525-3.6
0.0
62.0
0.000
0.000
62.000
15.000
Overall thread lenght is ...
-
BLK2525-7.2ZZ+92LC7T
BLK2525-7.2
0.0
62.0
0.000
0.000
62.000
15.000
Overall thread lenght is ...
-
BLK3232-3.6ZZ+117.6LC7T
BLK3232-3.6
0.0
77.6
0.000
0.000
77.600
20.000
Overall thread lenght is ...
-
BLK3232-7.2ZZ+117.6LC7T
BLK3232-7.2
0.0
77.6
0.000
0.000
77.600
20.000
Overall thread lenght is ...
-
BLK3620-5.6ZZ+128LC7T
BLK3620-5.6
0.0
88.0
0.000
0.000
88.000
20.000
Overall thread lenght is ...
-
BLK3624-5.6ZZ+144LC7T
BLK3624-5.6
0.0
104.0
0.000
0.000
104.000
20.000
Overall thread lenght is ...
-
BLK3636-3.6ZZ+127LC7T
BLK3636-3.6
0.0
87.0
0.000
0.000
87.000
20.000
Overall thread lenght is ...
-
BLK3636-7.2ZZ+127LC7T
BLK3636-7.2
0.0
87.0
0.000
0.000
87.000
20.000
Overall thread lenght is ...
-
BLK4040-3.6ZZ+135.8LC7T
BLK4040-3.6
0.0
95.8
0.000
0.000
95.800
20.000
Overall thread lenght is ...
-
BLK4040-7.2ZZ+135.8LC7T
BLK4040-7.2
0.0
95.8
0.000
0.000
95.800
20.000
Overall thread lenght is ...
-
BLK5050-3.6ZZ+156.8LC7T
BLK5050-3.6
0.0
116.8
0.000
0.000
116.800
20.000
Overall thread lenght is ...
-
BLK5050-7.2ZZ+156.8LC7T
BLK5050-7.2
0.0
116.8
0.000
0.000
116.800
20.000
Overall thread lenght is ...
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表