您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tente
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tente
Wheels - Heavy Duty
Tente
Industrial
Powered by
CAD模型選擇
{tente/300/430.prj},{NB=SFP160x50-20},{MANUTYPEDESC=SFP160x50-20},{WD=160},{WOT=50},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{AHD=20},{HL=60},{LCAP=540},{LCAPSTATIC=900},{WEIGHT=1.880},{BT=MIN},{PREVIEW=e01576.png},{EAN=4031582322200},{SUPPLIERALTNO=4031582322200},{DESCSHORT=SFP160x50-20},{DESCLONG=Wheel centre made of pressed steel, welded and painted, tread made of vulcanized grey elastic-tyre, precision ball bearing , Technical Data - TENTE Wheels: Wheel diameter 160 mm, Width of Tread 50 mm, Load capacity 540 kg, Load capacity (static) 900 kg - TENTE Wheels SFP160x50-20},{MANUNAME=TENTE},{TEMPERATURE=- 20 / + 80},{STANDARD=EN 12533},{HOT=A 67},{DATASHEET=PDF data sheet}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EAN
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
WD
Wheel diameter
[mm]
WOT
Width of Tread
[mm]
AHD
Axle Hole-diameter
[mm]
HL
Hub length
[mm]
LCAP
Load capacity
[kg]
LCAPSTATIC
Load capacity (static)
[kg]
TEMPERATURE
Temperature
[gradc]
STANDARD
Standard
ⁿ/ₐ
WEIGHT
Weight
[kg]
HOT
Hardness of tread
[Shore]
BT
Bearing type
[nr]
Tente IEP125x50-20
IEP125x50-20
4031582319682
Wheel centre made of Alum...
125
50
20
60
300
600
- 20 / + 85
EN 12532
0.922
A 68
Tente IEP160x50-20
IEP160x50-20
4031582319705
Wheel centre made of Alum...
160
50
20
60
350
700
- 20 / + 85
EN 12532
1.204
A 68
Tente IEP180x50-20
IEP180x50-20
4031582319729
Wheel centre made of Alum...
180
50
20
60
400
800
- 20 / + 85
EN 12532
1.405
A 68
Tente IEP200x50-20
IEP200x50-20
4031582319736
Wheel centre made of Alum...
200
50
20
60
450
900
- 20 / + 85
EN 12532
1.737
A 68
Tente IEP250x50-25
IEP250x50-25
4031582319767
Wheel centre made of Alum...
250
50
25
60
500
1000
- 20 / + 85
EN 12532
2.341
A 68
Tente ITP100x50-20 flat
ITP100x50-20 flat
4031582070309
Wheel centre made of Alum...
100
50
20
60
540
1080
- 20 / + 60
EN 12532
0.620
A 92
Tente ITP125x50-20 flat
ITP125x50-20 flat
4031582070316
Wheel centre made of Alum...
125
50
20
60
500
1000
- 20 / + 60
EN 12532
0.850
A 92
Tente ITP160x50-20 flat
ITP160x50-20 flat
4031582070323
Wheel centre made of Alum...
160
50
20
60
800
1600
- 20 / + 60
EN 12532
1.100
A 92
Tente ITP200x50-20 flat
ITP200x50-20 flat
4031582070330
Wheel centre made of Alum...
200
50
20
60
800
1600
- 20 / + 60
EN 12532
1.300
A 92
Tente ITP250x55-25 flat
ITP250x55-25 flat
4031582319934
Wheel centre made of Alum...
250
55
25
60
1000
2000
- 20 / + 60
EN 12532
2.316
A 92
Tente FTP250x60-30 HL60
FTP250x60-30 HL60
4031582319408
Wheel centre made of cast...
250
60
30
60
1680
2800
- 20 / + 60
EN 12533
7.064
A 92
Tente FTP150x50-25 HL60
FTP150x50-25 HL60
4031582329476
Wheel centre made of cast...
150
50
25
60
840
1400
- 20 / + 60
EN 12533
3.564
A 92
Tente FTP250x60-25 HL62
FTP250x60-25 HL62
4031582331066
Wheel centre made of cast...
250
60
25
62
1680
2800
- 20 / + 60
EN 12533
7.123
A 92
Tente STP500x80-50 HL90
STP500x80-50 HL90
4031582322293
Wheel centre made of pres...
500
80
50
90
3840
6400
- 20 / + 60
EN 12533
40.634
A 92
Tente FTP300x50-30 HL60
FTP300x50-30 HL60
4031582319446
Wheel centre made of cast...
300
50
30
60
1680
2800
- 20 / + 60
EN 12533
7.942
A 92
Tente FTP150x60-25 HL60
FTP150x60-25 HL60
4031582329520
Wheel centre made of cast...
150
60
25
60
960
1600
- 20 / + 60
EN 12533
3.940
A 92
Tente FTP250x80-25 HL92
FTP250x80-25 HL92
4031582319415
Wheel centre made of cast...
250
80
25
92
2160
3600
- 20 / + 60
EN 12533
12.354
A 92
Tente STP500x100-50 HL120
STP500x100-50 HL120
4031582322279
Wheel centre made of pres...
500
100
50
120
4000
8000
- 20 / + 60
EN 12533
50.507
A 92
Tente FTP100x50-20 HL60
FTP100x50-20 HL60
4031582329391
Wheel centre made of cast...
100
50
20
60
540
900
- 20 / + 60
EN 12533
1.676
A 92
Tente FTP200x50-25 HL60
FTP200x50-25 HL60
4031582329650
Wheel centre made of cast...
200
50
25
60
1200
2000
- 20 / + 60
EN 12533
4.047
A 92
Tente FTP200x60-25 HL60
FTP200x60-25 HL60
4031582329674
Wheel centre made of cast...
200
60
25
60
1440
2400
- 20 / + 60
EN 12533
5.347
A 92
Tente FTP150x50-20 HL60
FTP150x50-20 HL60
4031582329452
Wheel centre made of cast...
150
50
20
60
840
1400
- 20 / + 60
EN 12533
2.780
A 92
Tente FTP250x100-35 HL120
FTP250x100-35 HL120
4031582319361
Wheel centre made of cast...
250
100
35
120
2640
4400
- 20 / + 60
EN 12533
15.059
A 92
Tente FTP250x50-20 HL60
FTP250x50-20 HL60
4031582319378
Wheel centre made of cast...
250
50
20
60
1440
2400
- 20 / + 60
EN 12533
6.172
A 92
Tente FTP150x60-20 HL60
FTP150x60-20 HL60
4031582329490
Wheel centre made of cast...
150
60
20
60
960
1600
- 20 / + 60
EN 12533
3.342
A 92
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Heavy Duty Castors - Heavy Duty
Tente
30.01.2024
915EA
Hammer Caster
13.09.2022
Forklift Wheels - Heavy Duty
Tente
30.01.2024
Industrial Castors - Industrial
Tente
30.01.2024
Stainless Steel Castors - Industrial
Tente
30.01.2024
Wheels - Industrial
Tente
30.01.2024
4200 - POTH 125/15K
Blickle
10.10.2023
V-Groove - Wheels
Caster Concepts
27.04.2022
Modèle 38-40 - Roue forte charge à bandage caoutchouc, jante en aluminium
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
95060 - Wheels heavy-load wheel body welded
norelem
30.05.2024
SRP FR - Rubber wheels, polyamide centre with threadguards, swivel top plat...
Tellurerota
06.05.2024
B0493 - Wheels rubber tyres on steel plate rims
Blohm
03.06.2024
RE.C7-C - ELESA-Wheels for the general public
Elesa
06.06.2024
PDT/PST-TLSK - Swivel castor with total lock
Rollenbau
12.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表