피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
Chassis Panel Mount Resistors - 2
TE Connectivity
Passive Components
Resistors
Fixed Resistors
Powered by
CAD모델 선택
{teconnectivity/passive_components/resistors/fixed_resistors/chassis_panel_mount_resistors.prj},{NB=2-1879071-9},{PN=2-1879071-9},{SHA256=zfzM5xNop4Gz9BZU6uPnTMXxDRMNhqQXgtCm+oWGF+I=},{INAME=05779__c2d22d18790712d92da2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-2-1879071-9.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=THS50 22R 5%},{ALIAS=N/A},{EM=Aluminum},{RT=Power Resistor}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
EM
Element Material
ⁿ/ₐ
RT
Resistor Type
ⁿ/ₐ
ET
Element Type
ⁿ/ₐ
NR
Number of Resistors
ⁿ/ₐ
TOLERANCE
Tolerance
[%]
RC
Resistance Class
[Ω]
RESISTANCE
Resistance
[Ω]
PR
Power Rating
[W]
VR
Voltage Rating
ⁿ/ₐ
LT
Lead Type
ⁿ/ₐ
NT
Number of Terminations
ⁿ/ₐ
TT
Termination Type
ⁿ/ₐ
MS
Mount Style
ⁿ/ₐ
DIMENSIONS
Dimensions
[mm]
OTR
Operating Temperature Range
[°C]
TC
Temperature Coefficient
[ppm/°C]
PM
Packaging Method
ⁿ/ₐ
1-1614782-1
1-1614782-1
BDS 2 A 100 2R2 10%
TE600B1R2J
N/A
Power Resistor
Thick Film
1
10
Up to 1k
2.2
100
N/A
Fixed Leaded
2
Screw Terminals
Chassis Mount
38 x 25.5 x 21
-55 – 125
±150
Loose Piece - Tray
1-1614782-2
1-1614782-2
BDS 2 A 100 33R 10%
N/A
N/A
Power Resistor
Thick Film
1
10
Up to 1k
33
100
N/A
Fixed Leaded
2
Screw Terminals
Chassis Mount
38 x 25.5 x 21
-55 – 125
±150
Loose Piece - Tray
1-1614782-3
1-1614782-3
BDS 2 A 100 3R3 10%
N/A
N/A
Power Resistor
Thick Film
1
10
Up to 1k
3.3
100
N/A
Fixed Leaded
2
Screw Terminals
Chassis Mount
38 x 25.5 x 21
-55 – 125
±150
Loose Piece - Tray
1-1614782-4
1-1614782-4
BDS 2 A 100 470R 10%
BDS2A100470RK
N/A
Power Resistor
Thick Film
1
10
Up to 1k
470
100
N/A
Fixed Leaded
2
Screw Terminals
Chassis Mount
38 x 25.5 x 21
-55 – 125
±150
Loose Piece - Tray
1-1614782-5
1-1614782-5
BDS 2 A 100 47R 10%
N/A
N/A
Power Resistor
Thick Film
1
10
Up to 1k
47
100
N/A
Fixed Leaded
2
Screw Terminals
Chassis Mount
38 x 25.5 x 21
-55 – 125
±150
Loose Piece - Tray
1-1614782-7
1-1614782-7
BDS 2 A 100 4R7 10%
BDS2A1004R7K
N/A
Power Resistor
Thick Film
1
10
Up to 1k
4.7
100
N/A
Fixed Leaded
2
Screw Terminals
Chassis Mount
38 x 25.5 x 21
-55 – 125
±150
Loose Piece - Tray
1-1614782-9
1-1614782-9
BDS 2 A 100 680R 10%
N/A
N/A
Power Resistor
Thick Film
1
10
Up to 1k
680
100
N/A
Fixed Leaded
2
Screw Terminals
Chassis Mount
38 x 25.5 x 21
-55 – 125
±150
Loose Piece - Tray
1-1623821-0
1-1623821-0
CFH 1100 1R6 5% 300mm Lea...
N/A
N/A
Power Resistor
Wirewound
1
5
Up to 1k
1.6
2200
4000 V
Fixed Leaded
2
Flying Leads
Chassis Mount
320 x 95 x 30
N/A
N/A
Loose Piece - Box
1-1623821-1
1-1623821-1
CFH 1100 5R6 5% 300mm Lea...
CFH1100A5R6J
N/A
Power Resistor
Wirewound
1
5
Up to 1k
5.6
2200
4000 V
Fixed Leaded
2
Flying Leads
Chassis Mount
320 x 95 x 30
N/A
N/A
Loose Piece - Box
1-1625963-2
1-1625963-2
HSA5 1K5 5%
N/A
Metal Clad
Power Resistor
Wirewound
1
5
1k – 1M
1.5K
10
160 V
Fixed Leaded
2
Solder Lug
Chassis Mount
30 x 17 x 9
N/A
±30
Loose Piece - Tray
1-1625963-5
1-1625963-5
HSA5 1R0 5%
HSA51R0J
Metal Clad
Power Resistor
Wirewound
1
5
Up to 1k
1
10
160 V
Fixed Leaded
2
Solder Lug
Chassis Mount
30 x 17 x 9
N/A
±50
Loose Piece - Tray
1-1625966-0
1-1625966-0
HSA10 15R 5%
HSA1015RJ
Metal Clad
Power Resistor
Wirewound
1
5
Up to 1k
15
16
265 V
Fixed Leaded
2
Solder Lug
Chassis Mount
36.5 x 21 x 11
N/A
±50
Loose Piece - Tray
1-1625966-5
1-1625966-5
HSA10 1R0 1%
HSA101R0F
Metal Clad
Power Resistor
Wirewound
1
1
Up to 1k
1
16
265 V
Fixed Leaded
2
Solder Lug
Chassis Mount
36.5 x 21 x 11
N/A
±50
Loose Piece - Tray
1-1625966-7
1-1625966-7
HSA10 1R5 5%
N/A
Metal Clad
Power Resistor
Wirewound
1
5
Up to 1k
1.5
16
265 V
Fixed Leaded
2
Solder Lug
Chassis Mount
36.5 x 21 x 11
N/A
±50
Loose Piece - Tray
1-1625971-1
1-1625971-1
HSA25 180R 5%
HSA25180RJ
Metal Clad
Power Resistor
Wirewound
1
5
Up to 1k
180
25
500 VDC
Fixed Leaded
2
Solder Lug
Chassis Mount
51 x 28 x 15
N/A
±30
Loose Piece - Tray
1-1625971-3
1-1625971-3
HSA25 18R 5%
N/A
Metal Clad
Power Resistor
Wirewound
1
5
Up to 1k
18
25
500 VDC
Fixed Leaded
2
Solder Lug
Chassis Mount
51 x 28 x 15
N/A
±50
Loose Piece - Tray
1-1625971-4
1-1625971-4
HSA25 1K0 5%
N/A
Metal Clad
Power Resistor
Wirewound
1
5
1k – 1M
1K
25
500 VDC
Fixed Leaded
2
Solder Lug
Chassis Mount
51 x 28 x 15
N/A
±30
Loose Piece - Tray
1-1625971-5
1-1625971-5
HSA25 1K2 5%
N/A
Metal Clad
Power Resistor
Wirewound
1
5
1k – 1M
1.2K
25
500 VDC
Fixed Leaded
2
Solder Lug
Chassis Mount
51 x 28 x 15
N/A
±30
Loose Piece - Tray
1-1625971-6
1-1625971-6
HSA25 1K5 5%
N/A
Metal Clad
Power Resistor
Wirewound
1
5
1k – 1M
1.5K
25
500 VDC
Fixed Leaded
2
Solder Lug
Chassis Mount
51 x 28 x 15
N/A
±30
Loose Piece - Tray
1-1625971-8
1-1625971-8
HSA25 1R0 5%
HSA251R0J
Metal Clad
Power Resistor
Wirewound
1
5
Up to 1k
1
25
500 VDC
Fixed Leaded
2
Solder Lug
Chassis Mount
51 x 28 x 15
N/A
±50
Loose Piece - Tray
1-1625984-0
1-1625984-0
HSA50 150R 5%
HSA50150RJ
N/A
Power Resistor
Wirewound
1
5
Up to 1k
150
50
1250 VDC
Fixed Leaded
2
Solder Lug
Chassis Mount
72.5 x 30 x 17
N/A
±30
Loose Piece - Tray
1-1625984-1
1-1625984-1
HSA50 15R 5%
N/A
N/A
Power Resistor
Wirewound
1
5
Up to 1k
15
50
1250 VDC
Fixed Leaded
2
Solder Lug
Chassis Mount
72.5 x 30 x 17
N/A
±50
Loose Piece - Tray
1-1625984-3
1-1625984-3
HSA50 180R 5%
N/A
N/A
Power Resistor
Wirewound
1
5
Up to 1k
180
50
1250 VDC
Fixed Leaded
2
Solder Lug
Chassis Mount
72.5 x 30 x 17
N/A
±30
Loose Piece - Tray
1-1625984-4
1-1625984-4
HSA50 18R 5%
N/A
N/A
Power Resistor
Wirewound
1
5
Up to 1k
18
50
1250 VDC
Fixed Leaded
2
Solder Lug
Chassis Mount
72.5 x 30 x 17
N/A
±50
Loose Piece - Tray
1-1625984-5
1-1625984-5
HSA50 18R 5%
N/A
N/A
Power Resistor
Wirewound
1
5
Up to 1k
18
50
1250 VDC
Fixed Leaded
2
Solder Lug
Chassis Mount
72.5 x 30 x 17
N/A
±50
Loose Piece - Tray
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Chassis Mount Resistors
TE Connectivity
26.05.2020
1963854-2
TE Connectivity
27.05.2020
Potentiometers
TE Connectivity
26.05.2020
CP6621 - CP600-Pro control panels - for PB610 applications or visualization...
ABB
22.04.2024
Solder D-Sub Connectors
TE Connectivity
06.12.2019
CBMFTS005A - Male To Female Standoff - Hexagonal, Plastic
Essentra Components
12.08.2014
Through-Hole Resistors
TE Connectivity
26.05.2020
HTS4-4-48 - Female Standoff - Hexagonal, Metric/Imperial Threaded, Plastic
Essentra Components
12.08.2014
BTS005A - Male To Female Standoff - Hexagonal, Metal
Essentra Components
12.08.2014
Surface Mount Resistors
TE Connectivity
26.05.2020
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성