N0010CSB - Brass Dodge Bit Insert (Standard Type)
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0010csb.prj},{NB=N0-01-0CSB-30503000},{CNSORDERNO=N0-01-0CSB-30503000},{SCP=M3x0.5},{NDM=3.0},{P=0.50},{D1=5.0},{D2=5.3},{L=3.0},{NUM=SB305030CD}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SCP
Screw called pitch
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Length
[mm]
NUM
Number
[mm]
N0-01-0CSB-16304000
N0-01-0CSB-16304000
M1.6x0.35
3.0
3.3
4.0
SB163040CD
N0-01-0CSB-17302500
N0-01-0CSB-17302500
M1.7x0.35
3.0
3.3
2.5
SB173025CD
N0-01-0CSB-17304000
N0-01-0CSB-17304000
M1.7x0.35
3.0
3.3
4.0
SB173040CD
N0-01-0CSB-17354000
N0-01-0CSB-17354000
M1.7x0.35
3.5
3.8
4.0
SB173540CD
N0-01-0CSB-20302000
N0-01-0CSB-20302000
M2x0.4
3.0
3.3
2.0
SB203020CD
N0-01-0CSB-20302500
N0-01-0CSB-20302500
M2x0.4
3.0
3.3
2.5
SB203025CD
N0-01-0CSB-20303000
N0-01-0CSB-20303000
M2x0.4
3.0
3.3
3.0
SB203030CD
N0-01-0CSB-20010000
N0-01-0CSB-20010000
M2x0.4
3.0
3.3
3.3
SB-2001CD
N0-01-0CSB-20303500
N0-01-0CSB-20303500
M2x0.4
3.0
3.3
3.5
SB203035CD
N0-01-0CSB-20304000
N0-01-0CSB-20304000
M2x0.4
3.0
3.3
4.0
SB203040CD
N0-01-0CSB-20304500
N0-01-0CSB-20304500
M2x0.4
3.0
3.3
4.5
SB203045CD
N0-01-0CSB-20305500
N0-01-0CSB-20305500
M2x0.4
3.0
3.3
5.5
SB203055CD
N0-01-0CSB-20306000
N0-01-0CSB-20306000
M2x0.4
3.0
3.3
6.0
SB203060CD
N0-01-0CSB-20308000
N0-01-0CSB-20308000
M2x0.4
3.0
3.3
8.0
SB203080CD
N0-01-0CSB-20353000
N0-01-0CSB-20353000
M2x0.4
3.5
3.8
3.0
SB203530CD
N0-01-0CSB-20354000
N0-01-0CSB-20354000
M2x0.4
3.5
3.8
4.0
SB203540CD
N0-01-0CSB-20403000
N0-01-0CSB-20403000
M2x0.4
4.0
4.3
3.0
SB204030CD
N0-01-0CSB-20405000
N0-01-0CSB-20405000
M2x0.4
4.0
4.3
5.0
SB204050CD
N0-01-0CSB-20406000
N0-01-0CSB-20406000
M2x0.4
4.0
4.3
6.0
SB204060CD
N0-01-0CSB-20407000
N0-01-0CSB-20407000
M2x0.4
4.0
4.3
7.0
SB204070CD
N0-01-0CSB-26352500
N0-01-0CSB-26352500
M2.6x0.45(M2.5x0.45)
3.5
3.8
2.5
SB263525CD
N0-01-0CSB-26353000
N0-01-0CSB-26353000
M2.6x0.45(M2.5x0.45)
3.5
3.8
3.0
SB263530CD
N0-01-0CSB-26402500
N0-01-0CSB-26402500
M2.6x0.45(M2.5x0.45)
4.0
4.3
2.5
SB264025CD
N0-01-0CSB-26403000
N0-01-0CSB-26403000
M2.6x0.45(M2.5x0.45)
4.0
4.3
3.0
SB264030CD
N0-01-0CSB-26403500
N0-01-0CSB-26403500
M2.6x0.45(M2.5x0.45)
4.0
4.3
3.5
SB264035CD
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7991 (ISO 10642) - FN 2115 - 10.9, Zinklamellen beschichtet - Hexagon s...
SFS Group Schweiz AG
17.06.2024
N0010CZB - Brass Dodge Bit Insert (STD Z Type)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
BN 1036 - Gewindeeinsätze zum Einlegen Form B gerändelt, offen, kurz (DIN 1...
Bossard Catalog
31.10.2023
BN 37905 - Press-in threaded Inserts with micro knurling, for thermoplastic...
Bossard Catalog
12.10.2023
DIN 7991 - Stainless steel A2
Böllhoff
26.10.2021
N0010CUD - Brass Ultra Sert (Ultra Sert 2)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0010CFB - Brass Dodge Bit Insert (FB Flange Type)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
BN 1054 - Press-in threaded inserts for thermoplastics and thermosettings, ...
Bossard Catalog
31.10.2023
B-Lok®-F - Expansion inserts, self locking
Kerb-Konus
28.03.2024
S-Lok®-KOH - Threaded inserts for heat or ultrasound embedding
Kerb-Konus
28.03.2024
Mubux®-A - Press-in threaded insert
Kerb-Konus
28.03.2024
BN 37868 - Threaded inserts for insert moulding with through hole thread, f...
Bossard Catalog
12.10.2023
S-Lok®-KOHK - Threaded inserts for heat or ultrasound embedding
Kerb-Konus
28.03.2024
B-Lok®-R - Expansion inserts, self locking
Kerb-Konus
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表