您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
N0000H00 - Iron High Nut
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0000h00.prj},{NB=N0-00-0H00-01600600},{CNSORDERNO=N0-00-0H00-01600600},{D=M16},{NDM=16.00000},{L=60},{S=24},{TS=0 -0.35},{TL=Full Thread},{VERSXX=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
D
Size
ⁿ/ₐ
L
Length
[mm]
S
Width
[mm]
TS
Tolerance Width
ⁿ/ₐ
TL
Thread Length
ⁿ/ₐ
N0-00-0H00-00500100
N0-00-0H00-00500100
M5
10
8
0 -0.2
Full Thread
N0-00-0H00-00500150
N0-00-0H00-00500150
M5
15
8
0 -0.2
Full Thread
N0-00-0H00-00500200
N0-00-0H00-00500200
M5
20
8
0 -0.2
Full Thread
N0-00-0H00-00500300
N0-00-0H00-00500300
M5
30
8
0 -0.2
Full Thread
N0-00-0H00-00600100
N0-00-0H00-00600100
M6
10
10
0 -0.2
Full Thread
N0-00-0H00-00600150
N0-00-0H00-00600150
M6
15
10
0 -0.2
Full Thread
N0-00-0H00-00600200
N0-00-0H00-00600200
M6
20
10
0 -0.2
Full Thread
N0-00-0H00-00600250
N0-00-0H00-00600250
M6
25
10
0 -0.2
Full Thread
N0-00-0H00-00600300
N0-00-0H00-00600300
M6
30
10
0 -0.2
Full Thread
N0-00-0H00-00600350
N0-00-0H00-00600350
M6
35
10
0 -0.2
Full Thread
N0-00-0H00-00600400
N0-00-0H00-00600400
M6
40
10
0 -0.2
Full Thread
N0-00-0H00-00600500
N0-00-0H00-00600500
M6
50
10
0 -0.2
Full Thread
N0-00-0H00-00800150
N0-00-0H00-00800150
M8
15
13
0 -0.25
Full Thread
N0-00-0H00-00800200
N0-00-0H00-00800200
M8
20
13
0 -0.25
Full Thread
N0-00-0H00-00800250
N0-00-0H00-00800250
M8
25
13
0 -0.25
Full Thread
N0-00-0H00-00800300
N0-00-0H00-00800300
M8
30
13
0 -0.25
Full Thread
N0-00-0H00-00800350
N0-00-0H00-00800350
M8
35
13
0 -0.25
Full Thread
N0-00-0H00-00800400
N0-00-0H00-00800400
M8
40
13
0 -0.25
Full Thread
N0-00-0H00-00800500
N0-00-0H00-00800500
M8
50
13
0 -0.25
Full Thread
N0-00-0H00-00800600
N0-00-0H00-00800600
M8
60
13
0 -0.25
Full Thread
N0-00-0H00-01000150
N0-00-0H00-01000150
M10
15
17
0 -0.25
Full Thread
N0-00-0H00-01000200
N0-00-0H00-01000200
M10
20
17
0 -0.25
Full Thread
N0-00-0H00-01000250
N0-00-0H00-01000250
M10
25
17
0 -0.25
Full Thread
N0-00-0H00-01000300
N0-00-0H00-01000300
M10
30
17
0 -0.25
Full Thread
N0-00-0H00-01000350
N0-00-0H00-01000350
M10
35
17
0 -0.25
Full Thread
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 933 - Hexagon set screws with thread to head, product classes A and B
Roehm
18.10.2023
Rod-End-with Male Thread (POS)
IKO (NIPPON THOMPSON CO.,LTD)
23.06.2020
N0000H04 - Iron High Nut (Fine Thread) (P=1.25)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0020H00 - SUS High Nut
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0000H30 - Iron High Nut (Different diameter) (B=13)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
DIN 936 - Hexagon thin nuts
Chinese Manufacturers
27.05.2014
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
N0000H02 - Iron High Nut (Flat Diameter)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0120H00 - SUS316L High Nut
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0080H00 - S45C High Nut
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0010J0C - Brass High Nut
SUNCO INDUSTRY CO.,LTD.
11.10.2017
PEKP - PEEK Hexagonal Spacers - Both Ends Tapped
Misumi
30.06.2021
HSM3-6.4-15-1 - Female To Female Standoff - Hexagonal, Metric Threaded, Ins...
Essentra Components
22.08.2014
TBK34 - Hexagon nut, coarse tooth, elongated
Yiheda 3D Electronic Gallery
09.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表