您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WK2 - Miniature Metal Bellow Coupling with clamping screw
StS Coupling GmbH
Metal Bellow Couplings
Powered by
CAD模型選擇
{sts/metal_bellow_couplings/wk2_asmtab.prj},{NB=WK2/1-22-2-2},{SIZE=1},{TKN=0.1},{LX=22},{L=22},{A=10.0},{N=1},{D1=2.0},{D1MIN=2},{D1MAX=5},{D2=2.0},{D2MIN=2},{D2MAX=5},{LN=4.2},{K=2.0},{S=1 x M3},{SX=3.000},{SL=3.000},{TA=0.5},{PPATH=parts/wk2/wk2_asmtpl.prj},{MAT1=stainless steel},{MAT2=aluminum},{CTN=84836080}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SIZE
Size
ⁿ/ₐ
TKN
Torque
[Nm]
A
Outside diameter
[mm]
LN
Hub length
[mm]
K
Basic dimension
[mm]
S
Screw (ISO 4029)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
J
Mass moment of inertia
[kg cm²]
M
Mass
[kg]
MAT1
Material for bellow
ⁿ/ₐ
MAT2
Material for hub
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WK2/1-22-2-2
1
0.1
10.0
4.2
2.0
1 x M3
0.5
0.0004
0.003
Stainless steel
Aluminum
84836080
WK2/5-19-3-3
5
0.5
15.0
6.0
2.2
1 x M3
0.5
0.0020
0.006
Stainless steel
Aluminum
84836080
WK2/10-21-3-3
10
1
15.0
6.0
2.2
1 x M3
0.5
0.0025
0.007
Stainless steel
Aluminum
84836080
WK2/15-26-3-3
15
1.5
20.5
8.0
3.0
2 x M4
1.5
0.0087
0.013
Stainless steel
Aluminum
84836080
WK2/20-27-3-3
20
2
24.5
8.5
2.7
2 x M4
1.5
0.0192
0.020
Stainless steel
Aluminum
84836080
WK2/45-40-6-6
45
4.5
32.0
12.3
4.5
2 x M6
3.0
0.0800
0.051
Stainless steel
Aluminum
84836080
WK2/100-45-6-6
100
10
40.0
12.5
4.5
2 x M6
3.0
0.1880
0.074
Stainless steel
Aluminum
84836080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WK3 - Miniature Metal Bellow Coupling with clamping hub
StS Coupling GmbH
10.02.2021
WK1 - Miniature Metal Bellow Coupling with expanding mandrel
StS Coupling GmbH
10.02.2021
WK2-E - Miniature Metal Bellow Coupling with clamping screw - stainless ste...
StS Coupling GmbH
10.02.2021
WK4 - Metal Bellow Coupling with clamping hub
StS Coupling GmbH
17.05.2023
K1878 - Metal bellows couplings, mini with grub screw
KIPP
27.05.2024
bearing_b - Deep Groove Ball Bearings - Shield_b
Misumi
28.04.2023
GN 2244 - Bellows couplings with clamping hub, Bore code B, without keyway
Ganter
12.04.2024
CO27 to CO29 - Universal Lateral Couplings - .1200 to .5000 Bore - Clamp St...
WMBerg
06.06.2023
WK4-E - Metal Bellow Coupling with clamping hub - stainless steel version
StS Coupling GmbH
17.05.2023
CAL,CALS,CAS,CASS - coupling-Grooved coupling-Stop screw fixed type
SRD-FA
04.07.2022
DKN - Miniature GERWAH® Bellows coupling clamp fixing - Torque: 0.4 to 10Nm...
HPC
03.08.2023
MOS
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SOH-16SC - Oldham Coupling
Sungil Machinery
14.05.2021
WKE/N - Elastomer Coupling with clamping hub
StS Coupling GmbH
24.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表