您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR220-RF - Locking Assembly - self-centering - stainless steel version
StS Coupling GmbH
Locking Assemblies
Powered by
CAD模型選擇
{sts/locking_assemblies/wsr220_rf_asmtab.prj},{NB=WSR220-RF-10x16},{SIZE=10x16},{DD=10},{D=16},{TKN=22},{L=31},{L1=14},{L2=27},{D3=29},{PW=82},{PN=51},{N=4},{S=4x M4},{SCRX=4},{LX=12},{TA=2.4},{M=0.06},{MAT=Stainless steel},{CTN=84839089},{PPATH=parts/wsr220_rf/wsr220_rf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
SIZE
ØD1xØD2
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
L1
Basic dimension
[mm]
L2
Basic dimension
[mm]
D3
Outside diameter
[mm]
PW
Surface pressure shaft
[N/mm²]
PN
Surface pressure hub
[N/mm²]
S
Screw (ISO 4762 - A4-80)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
M
Mass
[kg]
MAT
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WSR220-RF-10x16
10x16
22
31
14
27
29
82
51
4x M4
2.4
0.06
Stainless steel
84839089
WSR220-RF-11x18
11x18
24
32
14
28
32
75
46
4x M4
2.4
0.06
Stainless steel
84839089
WSR220-RF-12x18
12x18
26
32
14
28
32
69
46
4x M4
2.4
0.09
Stainless steel
84839089
WSR220-RF-14x23
14x23
30
32
14
28
38
59
36
4x M4
2.4
0.12
Stainless steel
84839089
WSR220-RF-15x24
15x24
73
43
16
37
44
107
67
3x M6
8.0
0.15
Stainless steel
84839089
WSR220-RF-16x24
16x24
78
43
16
37
44
101
67
3x M6
8.0
0.2
Stainless steel
84839089
WSR220-RF-18x26
18x26
87
45
18
39
47
79
55
4x M6
8.0
0.25
Stainless steel
84839089
WSR220-RF-19x27
19x27
92
45
18
39
49
75
53
4x M6
8.0
0.25
Stainless steel
84839089
WSR220-RF-20x28
20x28
97
45
18
39
50
71
51
4x M6
8.0
0.25
Stainless steel
84839089
WSR220-RF-22x32
22x32
105
52
25
46
54
47
32
5x M6
8.0
0.35
Stainless steel
84839089
WSR220-RF-24x34
24x34
175
52
25
46
56
64
45
5x M6
8.0
0.35
Stainless steel
84839089
WSR220-RF-25x34
25x34
180
52
25
46
56
62
45
5x M6
8.0
0.35
Stainless steel
84839089
WSR220-RF-28x39
28x39
200
52
25
46
61
55
40
5x M6
8.0
0.44
Stainless steel
84839089
WSR220-RF-30x41
30x41
220
52
25
46
62
51
38
6x M6
8.0
0.45
Stainless steel
84839089
WSR220-RF-32x43
32x43
310
52
25
46
65
64
46
6x M6
8.0
0.5
Stainless steel
84839089
WSR220-RF-35x47
35x47
340
59
32
53
66
46
34
8x M6
8.0
0.55
Stainless steel
84839089
WSR220-RF-38x50
38x50
370
59
32
53
72
42
32
8x M6
8.0
0.6
Stainless steel
84839089
WSR220-RF-40x53
40x53
390
59
32
53
75
40
30
9x M6
8.0
0.7
Stainless steel
84839089
WSR220-RF-42x55
42x55
410
59
32
53
78
39
29
9x M6
8.0
1
Stainless steel
84839089
WSR220-RF-45x59
45x59
820
78
45
70
86
48
36
10x M8
22.0
1.15
Stainless steel
84839089
WSR220-RF-48x62
48x62
880
78
45
70
87
45
35
10x M8
22.0
1.2
Stainless steel
84839089
WSR220-RF-50x65
50x65
910
78
45
70
92
43
33
10x M8
22.0
1.3
Stainless steel
84839089
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表