您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7469 - Guide bushes with sliding guide for, industrial tool making
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7469.prj},{NB=ST7469.040},{BESTNR=ST7469.040},{D1=40},{D2=50},{D3=50},{D4=63},{L1=63},{L2=50},{L3=6.3},{L4=5.0},{R1=3},{BM=für Großwerkzeuge Stahl bronzeplattiert},{WG=0.400},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
R1
Radius
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7469.025
ST7469.025
25
32
32
40
40
30
6.3
3.0
3
for large tools Steel bro...
0.120
ST7469.032
ST7469.032
32
40
40
50
50
40
6.3
4.0
3
for large tools Steel bro...
0.210
ST7469.040
ST7469.040
40
50
50
63
63
50
6.3
5.0
3
for large tools Steel bro...
0.400
ST7469.050
ST7469.050
50
63
63
71
71
56
6.3
6.3
5
for large tools Steel bro...
0.660
ST7469.063
ST7469.063
63
80
80
90
80
63
10.0
8.0
6
for large tools Steel bro...
1.270
ST7469.080
ST7469.080
80
100
100
112
100
80
10.0
10.0
8
for large tools Steel bro...
2.300
ST7469.100
ST7469.100
100
125
125
140
125
106
10.0
12.5
10
for large tools Steel bro...
4.480
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ST 7377 - Holding clamp
Steinel Normalien
14.05.2024
ST 7406 - Guide bushes smooth, ball guide aluminium
Steinel Normalien
14.05.2024
ST 7366 - Guide bushes with shoulder
Steinel Normalien
14.05.2024
ST 7411 - Guide bushes smooth, sliding guide bronze-plated to pour in
Steinel Normalien
14.05.2024
ST 7426 - Guide bushes with flange, ball guide aluminium
Steinel Normalien
14.05.2024
ST 7126 - Guide pillars with shoulder with internal thread, both-sided
Steinel Normalien
14.05.2024
ST 7460 - Guide bushes with sliding guide, for industrial tool making
Steinel Normalien
14.05.2024
ST 7429 - Guide bushes with flange, sliding guide bronze-plated
Steinel Normalien
14.05.2024
ST 7491 - Guide bushes smooth, sliding guide with solid lubricant
Steinel Normalien
14.05.2024
ST 7150 - Ball cage brass
Steinel Normalien
14.05.2024
ST 7182 - Pillar holding bushes with holding clamps
Steinel Normalien
14.05.2024
ST 7416 - Guide bushes with shoulder, ball guide aluminium
Steinel Normalien
14.05.2024
ST 7441 - Guide bushes with flange, sliding guide with solid lubricant
Steinel Normalien
14.05.2024
ST 7160 - Guide pillars for large tools
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表