您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FN 3547 - GESIPA G-Bulb Blindniete Flachrundkopf Stahl/Stahl
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindniete
G-Bulb MEGA GRIP®
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindniete/g_bulb_mega_grip/gesipa_fn_3547.prj},{NB=SFS FN 3547 455026 G-Bulb Blindniet Flachrundkopf Stahl/Stahl 6.4x13 KL 2-4.5},{IDNR=},{ARTNR=455026},{NAME=6,4x13 (6813014) KL 2-4,5},{MAT=Niet: Stahl verzinkt, Dorn: Stahl verzinkt},{ONR=6813014},{D1=6.4},{L=13},{KL=2-4.5},{D2=13.0},{DM=4.25},{K=2.5},{SCHK=8500},{ZK=8000},{VERP=250},{PR=30.50},{PR2000=22.90},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
D2
Diameter
[mm]
DM
Diameter
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3547 455023 G-Bulb...
455023
Niet: Stahl verzinkt, Dor...
6812037
4.8
10
1.5-3.5
9.5
3.20
1.3
500
SFS FN 3547 455024 G-Bulb...
455024
Niet: Stahl verzinkt, Dor...
6812045
4.8
13
3.5-6
9.5
3.20
1.3
500
SFS FN 3547 455025 G-Bulb...
455025
Niet: Stahl verzinkt, Dor...
6812064
4.8
15
6-8
9.5
3.20
1.3
500
SFS FN 3547 455026 G-Bulb...
455026
Niet: Stahl verzinkt, Dor...
6813014
6.4
13
2-4.5
13.0
4.25
2.5
250
SFS FN 3547 455027 G-Bulb...
455027
Niet: Stahl verzinkt, Dor...
6813027
6.4
17
4.5-7
13.0
4.25
2.5
250
SFS FN 3547 455028 G-Bulb...
455028
Niet: Stahl verzinkt, Dor...
6813048
6.4
20
7-10.5
13.0
4.25
2.5
200
SFS FN 3547 540497 G-Bulb...
540497
Niet: Stahl verzinkt, Dor...
6813052
6.4
23
10.5-13
13.0
4.25
2.5
150
SFS FN 3547 540498 G-Bulb...
540498
Niet: Stahl verzinkt, Dor...
6813064
6.4
25
13-15.5
13.0
4.25
2.5
150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 17300 - Closed-end blind rivet flang head aluminium - Steel mandrel ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
ALFO® Steel / Steel Dome Head - Standard Blind Rivet
Honsel-Group
10.06.2024
D20.01 - Standard blind rivet
IMS UNIVERSAL Fastening elements
21.03.2022
Rivet studs DIN 71803 form B
MBO Oßwald
08.10.2021
Reference 17450 - Rivet flange peeled head aluminium steel mandrel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
FN 3514 - GESIPA Blindniete Flachrundkopf Stahl/Stahl
SFS Group Schweiz AG
17.06.2024
BN 28714 - Blind rivets high strength dome head
Bossard Catalog
12.10.2023
FN 3538 - GESIPA PolyGrip Blindniete Flachrundkopf Stahl/Stahl
SFS Group Schweiz AG
17.06.2024
DIN 787K - Bolts for T-slots, complete
AMF - ANDREAS MAIER Fellbach
17.04.2024
ALFO® Steel / Steel Countersunk Head - Standard Blind Rivet
Honsel-Group
10.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表