您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
LO CV 1100 METR - Male adaptor hose nozzle
SERTO
Hose nipples
Powered by
CAD模型選擇
{serto/16_stecktuellen/lo_cv_1100_metr.prj},{NB=LO CV 1100-4-M5 366.1143.080},{TYPE=LO CV 1100-4-M5},{MATNR=366.1143.080},{DK=4.00},{G=M5},{GX=5.000},{SW=7},{L1=19.0},{L2=11.0},{L3=4.5},{D=5.0},{EK=3.2},{KG=0.210},{V=2},{WERKSTOFF=CW617N (Messing vern.)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
G
Thread
ⁿ/ₐ
SW
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
D
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
LO CV 1100-1,5-M5 366.114...
LO CV 1100-1,5-M5
366.1143.006
1.50
M5
7
14.0
6.0
4.5
2.0
1.0
0.170
CW617N (Messing vern.)
LO CV 1100-2-M5 366.1143....
LO CV 1100-2-M5
366.1143.020
2.00
M5
7
15.0
7.0
4.5
2.5
1.4
0.190
CW617N (Messing vern.)
LO CV 1100-2,5-M5 366.114...
LO CV 1100-2,5-M5
366.1143.030
2.50
M5
7
16.0
8.0
4.5
3.0
1.9
0.185
CW617N (Messing vern.)
LO CV 1100-3-M5 366.1143....
LO CV 1100-3-M5
366.1143.050
3.00
M5
7
17.0
9.0
4.5
3.7
2.3
0.200
CW617N (Messing vern.)
LO CV 1100-4-M5 366.1143....
LO CV 1100-4-M5
366.1143.080
4.00
M5
7
19.0
11.0
4.5
5.0
3.2
0.210
CW617N (Messing vern.)
LO CV 1100-1,5-M8x1 366.1...
LO CV 1100-1,5-M8x1
366.1143.011
1.50
M8x1
10
16.0
6.0
6.0
2.0
1.0
0.490
CW617N (Messing vern.)
LO CV 1100-2-M8x1 366.114...
LO CV 1100-2-M8x1
366.1143.035
2.00
M8x1
10
17.0
7.0
6.0
2.5
1.4
0.480
CW617N (Messing vern.)
LO CV 1100-2,5-M8x1 366.1...
LO CV 1100-2,5-M8x1
366.1143.043
2.50
M8x1
10
18.0
8.0
6.0
3.0
1.9
0.440
CW617N (Messing vern.)
LO CV 1100-3-M8x1 366.114...
LO CV 1100-3-M8x1
366.1143.060
3.00
M8x1
10
19.0
9.0
6.0
3.7
2.3
0.500
CW617N (Messing vern.)
LO CV 1100-4-M8x1 366.114...
LO CV 1100-4-M8x1
366.1143.090
4.00
M8x1
10
21.0
11.0
6.0
5.0
3.2
0.460
CW617N (Messing vern.)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Threaded adapter R6
Metalwork
21.07.2022
SO 50511 - Male adaptor hose nozzle R
SERTO
11.03.2024
HOSN, HOSNS - Couplings for Hoses - Male Thread Nipples
Misumi
14.11.2023
SO 40511 - Male adaptor hose nozzle R
SERTO
11.03.2024
LO CV 1100 - Male adaptor hose nozzle
SERTO
11.03.2024
B227 - Male Hose Adaptor, Parallel
AIRWORK
27.06.2022
I.4RBRMM - Monobloc and 2 pieces ball valves 2 PIECES BSP MALE / MALE FULL ...
FG INOX
16.02.2017
EAGK - Male adaptor nipples BSPT, with 60° taper
EXMAR
02.06.2021
RRS Adapter - Male stud run tee
Parker
31.05.2022
SO 50511 NPT - Male adaptor hose nozzle NPT
SERTO
11.03.2024
EAGF - Male adaptor nipples BSPP
EXMAR
02.06.2021
Male stems, metric thread
Riegler
16.11.2015
SO 80511 - Male adaptor hose nozzle R
SERTO
11.03.2024
2480.00.26.28 - Adapter K-24° conus, hose - hose, DN5
FIBRO
27.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表