您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0231 - Demountable guide bush - B7
PlaSteel
Ranco
Guiding items for Die Sets
Guidings italian standard
Powered by
CAD模型選擇
{ranco/ranco/guiding_items_for_die_sets/guidings_italian_standard/r0231.prj},{NB=R0231-04-0027},{COD=R0231-04-0027},{TYPE=M},{D=32.000},{D1=45.000},{D2=50.000},{D3=53.000},{L2=MIN},{L=60.000},{L1=26.000},{N=MIN},{M=10x1},{NDMM=10.000},{R=31.500},{MAT=1.7131},{TR=Cementazione + Tempra},{HD=HRC 61 - 63}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L2
[mm]
L
[mm]
L1
[mm]
N
[mm]
M
ⁿ/ₐ
R
[mm]
MAT
Material
ⁿ/ₐ
TR
Heat treatment
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
R0231-04-0001
R0231-04-0001
C
18.000
28.000
29.000
34.000
8.000
31.000
18.000
5.000
21.000
1.7131
Cementing + hardening
HRC 61 - 63
R0231-04-0002
R0231-04-0002
M
18.000
28.000
31.000
34.000
50.000
18.000
6x1
21.000
1.7131
Cementing + hardening
HRC 61 - 63
R0231-04-0003
R0231-04-0003
ML
18.000
28.000
29.000
34.000
8.000
50.000
37.000
5.000
21.000
1.7131
Cementing + hardening
HRC 61 - 63
R0231-04-0004
R0231-04-0004
L
18.000
28.000
31.000
34.000
70.000
18.000
6x1
21.000
1.7131
Cementing + hardening
HRC 61 - 63
R0231-04-0005
R0231-04-0005
LL
18.000
28.000
31.000
34.000
70.000
27.000
6x1
21.000
1.7131
Cementing + hardening
HRC 61 - 63
R0231-04-0006
R0231-04-0006
C
19.000
28.000
29.000
34.000
8.000
31.000
18.000
5.000
21.000
1.7131
Cementing + hardening
HRC 61 - 63
R0231-04-0007
R0231-04-0007
M
19.000
28.000
31.000
34.000
50.000
18.000
6x1
21.000
1.7131
Cementing + hardening
HRC 61 - 63
R0231-04-0008
R0231-04-0008
ML
19.000
28.000
29.000
34.000
8.000
50.000
37.000
5.000
21.000
1.7131
Cementing + hardening
HRC 61 - 63
R0231-04-0009
R0231-04-0009
L
19.000
28.000
31.000
34.000
70.000
18.000
6x1
21.000
1.7131
Cementing + hardening
HRC 61 - 63
R0231-04-0010
R0231-04-0010
LL
19.000
28.000
31.000
34.000
70.000
27.000
6x1
21.000
1.7131
Cementing + hardening
HRC 61 - 63
R0231-04-0011
R0231-04-0011
C
24.000
38.000
39.000
44.000
9.000
36.000
23.000
5.000
26.000
1.7131
Cementing + hardening
HRC 61 - 63
R0231-04-0012
R0231-04-0012
M
24.000
38.000
41.000
44.000
55.000
23.000
10x1
26.000
1.7131
Cementing + hardening
HRC 61 - 63
R0231-04-0013
R0231-04-0013
ML
24.000
38.000
39.000
44.000
12.000
55.000
42.000
5.000
26.000
1.7131
Cementing + hardening
HRC 61 - 63
R0231-04-0014
R0231-04-0014
L
24.000
38.000
41.000
44.000
80.000
23.000
10x1
26.000
1.7131
Cementing + hardening
HRC 61 - 63
R0231-04-0015
R0231-04-0015
LL
24.000
38.000
41.000
44.000
80.000
32.000
10x1
26.000
1.7131
Cementing + hardening
HRC 61 - 63
R0231-04-0016
R0231-04-0016
C
25.000
38.000
39.000
44.000
9.000
36.000
23.000
5.000
26.000
1.7131
Cementing + hardening
HRC 61 - 63
R0231-04-0017
R0231-04-0017
M
25.000
38.000
41.000
44.000
55.000
23.000
10x1
26.000
1.7131
Cementing + hardening
HRC 61 - 63
R0231-04-0018
R0231-04-0018
ML
25.000
38.000
39.000
44.000
12.000
55.000
42.000
5.000
26.000
1.7131
Cementing + hardening
HRC 61 - 63
R0231-04-0019
R0231-04-0019
L
25.000
38.000
41.000
44.000
80.000
23.000
10x1
26.000
1.7131
Cementing + hardening
HRC 61 - 63
R0231-04-0020
R0231-04-0020
LL
25.000
38.000
41.000
44.000
80.000
32.000
10x1
26.000
1.7131
Cementing + hardening
HRC 61 - 63
R0231-04-0021
R0231-04-0021
C
30.000
45.000
48.000
53.000
11.000
43.000
30.000
5.000
31.500
1.7131
Cementing + hardening
HRC 61 - 63
R0231-04-0022
R0231-04-0022
M
30.000
45.000
50.000
53.000
60.000
26.000
10x1
31.500
1.7131
Cementing + hardening
HRC 61 - 63
R0231-04-0023
R0231-04-0023
ML
30.000
45.000
48.000
53.000
16.000
60.000
47.000
5.000
31.500
1.7131
Cementing + hardening
HRC 61 - 63
R0231-04-0024
R0231-04-0024
L
30.000
45.000
50.000
53.000
90.000
26.000
10x1
31.500
1.7131
Cementing + hardening
HRC 61 - 63
R0231-04-0025
R0231-04-0025
LL
30.000
45.000
50.000
53.000
90.000
37.000
10x1
31.500
1.7131
Cementing + hardening
HRC 61 - 63
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
St clamp - Retaining clamps for demountable pillars and bushings
Mandelli
09.04.2018
WZ7031-32-41-51-55 - Meterlube sintered demountable bushing
Mandelli
09.04.2018
WZ4040-50-30-39-50l-50XL - Steel demountable bushing
Mandelli
09.04.2018
R0230 - Demountable guide pillar - C7
PlaSteel
17.06.2021
R0259 - Bussola guida estraibile con riporto in bronzo/grafite (ISO 9448-6/...
PlaSteel
17.06.2021
R0238 - Retaining clamp ISO - STAFFISO8
PlaSteel
17.06.2021
CAVN - CBVN - GUIDE BUSH
Royme
04.11.2022
R0239 - Screw for clamps - STAFFVITE
PlaSteel
17.06.2021
3.15/3.16 inch - ADAPTER NIPPLE
VDL
23.02.2023
BAA - Headed steel guide bush EUROPA
RCM
27.11.2019
FS 641/651/655 - Leader pin bushings with collar, bronze plated
Märkische Stanz-Partner
02.06.2020
R0237 - Retaining clamp - STAFF
PlaSteel
17.06.2021
Model 5504 - Adapter with hose shank and collar - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
04.05.2021
Model 41138 - Adapter female to press / BSP Male thread - M type
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表