Thrust Spherical Roller Bearings
NSK Rolling Bearing
Rolling Bearings
Thrust bearings
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/thrust_bearings/thrust_spherical_rb_asmtab.prj},{NB=NSK_29448M},{N=MIN},{IDNR=},{STAN=},{VERS1=2},{VERS=2},{B11=43.0},{NO=38},{ORDER=29448M},{SD=240},{D=440},{T=122},{SR=6.0},{CAN=2420000},{COAN=9100000},{CA=247000},{COA=930000},{OIL=750},{SD1=405.0},{D1=326.0},{B=43.0},{B1=43.0},{B2=117.0},{C=59.0},{A=142},{DS1=0},{DS2=0},{SDA=330},{DA=375},{DB=0},{SRA=5.0},{MASS=79.00},{PPATH=thrust_spherical_rb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
T
Width
[mm]
SR
Chamfer Dimension min.
[mm]
CAN
Basic Load Ratings
[N]
COAN
Basic Load Ratings
[N]
CA
Basic Load Ratings
[kgf]
COA
Basic Load Ratings
[kgf]
OIL
Limiting Speeds
[min^-1]
SD1
Outside Diameter
[mm]
D1
Inside Diameter
[mm]
B
Width
[mm]
B1
Width
[mm]
B2
Width
[mm]
C
Width
[mm]
A
Width
[mm]
DS1
Spacer Sleeve Dimension Max.
[mm]
DS2
Spacer Sleeve Dimension Max.
[mm]
SDA
Abutment and Fillet Dimensions min.
[mm]
DA
Abutment and Fillet Dimensions max.
[mm]
DB
Abutment and Fillet Dimensions min.
[mm]
SRA
Abutment and Fillet Dimensions max.
[mm]
MASS
Mass-Approx
[kg]
29412M
29412M
60
130
42
1.5
330000
885000
33500
90000
2600
114.5
89.0
27.0
27.0
38.0
20.0
38
67
67
90
108
133
1.5
2.55
29414M
29414M
70
150
48
2.0
450000
1240000
46000
126000
2400
131.5
102.0
31.0
31.0
43.0
24.0
44
78
78
105
125
153
2.0
3.90
29415M
29415M
75
160
51
2.0
515000
1430000
52500
146000
2200
138.0
107.0
33.5
33.5
46.0
25.0
47
83
83
115
132
163
2.0
4.65
29416M
29416M
80
170
54
2.1
575000
1600000
58500
163000
2000
148.0
114.5
35.0
35.0
48.5
27.0
50
89
89
120
140
173
2.0
5.55
29417E
29417E
85
180
58
2.1
630000
1760000
64500
179000
1900
156.5
124.0
37.0
37.0
51.5
28.0
54
95
95
130
150
183
2.0
6.55
29317M
29317M
85
150
39
1.5
330000
1040000
34000
106000
2400
134.5
112.0
24.5
24.5
35.5
19.0
50
91
91
115
135
153
1.5
2.70
29417M
29417M
85
180
58
2.1
630000
1760000
64500
179000
1900
156.5
124.0
37.0
37.0
51.5
28.0
54
95
95
130
150
183
2.0
6.55
29318M
29318M
90
155
39
1.5
350000
1080000
35500
110000
2200
139.5
118.0
24.5
24.5
35.0
19.0
52
97
97
120
140
158
1.5
2.83
29418M
29418M
90
190
60
2.1
695000
1950000
70500
199000
1800
165.5
129.5
39.0
39.0
54.5
29.0
56
100
100
135
157
193
2.0
7.55
29320M
29320M
100
170
42
1.5
410000
1280000
41500
131000
2000
152.0
128.0
26.2
26.2
38.0
20.8
58
107
107
130
150
173
1.5
3.60
29420M
29420M
100
210
67
3.0
840000
2400000
86000
245000
1600
185.0
144.0
43.0
43.0
59.5
33.0
62
111
111
150
175
214
2.5
10.30
29322E
29322E
110
190
48
2.0
530000
1710000
54000
174000
1800
169.5
142.5
30.3
30.3
43.5
24.0
64
117
117
145
165
193
2.0
5.25
29422M
29422M
110
230
73
3.0
1010000
2930000
103000
299000
1500
200.0
157.0
47.0
47.0
64.5
36.0
69
121
129
165
190
234
2.5
13.30
29324M
29324M
120
210
54
2.1
645000
2100000
65500
214000
1600
187.5
156.5
34.0
34.0
48.5
27.0
70
130
130
160
180
214
2.0
7.30
29424M
29424M
120
250
78
4.0
1160000
3400000
119000
350000
1400
215.0
171.0
50.5
50.5
69.5
38.0
74
132
142
180
205
254
3.0
16.60
29326M
29326M
130
225
58
2.1
740000
2450000
75500
250000
1500
203.5
168.5
37.0
37.0
53.5
28.0
76
141
143
170
195
229
2.0
8.95
29426M
29426M
130
270
85
4.0
1330000
3900000
135000
400000
1200
235.0
185.0
54.0
54.0
74.5
42.0
81
143
153
195
225
275
3.0
21.10
29328M
29328M
140
240
60
2.1
840000
2810000
85500
287000
1400
216.5
179.0
38.5
38.5
54.0
30.0
82
148
154
185
205
244
2.0
10.40
29428M
29428M
140
280
85
4.0
1370000
4200000
140000
425000
1200
244.5
195.5
54.0
54.0
74.5
42.0
86
153
162
205
235
285
3.0
22.20
29330M
29330M
150
250
60
2.1
870000
2900000
89000
296000
1400
224.0
190.0
38.0
38.0
54.5
29.0
87
158
163
195
215
254
2.0
10.80
29332M
29332M
160
270
67
3.0
1010000
3400000
103000
345000
1300
243.0
203.0
42.0
42.0
60.0
33.0
92
169
176
210
235
275
2.5
14.30
29432M
29432M
160
320
95
5.0
1740000
5400000
178000
550000
1100
278.0
224.5
60.5
60.5
84.5
46.0
99
175
189
230
265
326
4.0
32.10
29334M
29334M
170
280
67
3.0
1050000
3500000
107000
355000
1200
252.0
214.5
42.2
42.2
60.5
32.0
96
178
188
220
245
285
2.5
14.80
29434M
29434M
170
340
103
5.0
1680000
5800000
171000
595000
1000
310.0
243.0
37.0
37.0
99.0
50.0
104
0
0
245
285
0
4.0
43.50
29336E
29336E
180
300
73
3.0
1230000
4200000
125000
430000
1100
270.0
227.0
46.0
46.0
65.5
36.0
103
189
195
235
260
306
2.5
19.00
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Metric Design
NSK Rolling Bearing
07.06.2024
Cylindrical Bore
NSK Rolling Bearing
07.06.2024
Self-Aligning Roller Thrust Bearings
NTN Corporation
17.10.2023
Double-Row Tapered Roller Bearings
NSK Rolling Bearing
07.06.2024
Open Type
NSK Rolling Bearing
07.06.2024
With Flat Seet
NSK Rolling Bearing
07.06.2024
NU
NSK Rolling Bearing
07.06.2024
Shielded Type ZZ
NSK Rolling Bearing
07.06.2024
With Aliging Seet Washer
NSK Rolling Bearing
07.06.2024
SN5, SN6 Types/Shaft diameter 20-55mm
NSK Rolling Bearing
07.06.2024
Thrust Cylindrical Roller Bearings
NSK Rolling Bearing
07.06.2024
With Aliging Seet Washer
NSK Rolling Bearing
07.06.2024
Tapered Bore
NSK Rolling Bearing
07.06.2024
Single
NSK Rolling Bearing
07.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表