目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Two-way valves with interior collar 60°, asymmetrical, without flap seal, manually operated - Two-way valves
NORO
Two-way valves
Powered by
CAD模型選擇
{noro/09_2way_valves/two_way_valves_60_asym_asmtab.prj},{NB=NORO 1722038},{ARTNR=1722038},{DN=175},{S=2.0},{MAT=1.0330},{SF=hot-dip galv.},{HH=B},{LK=70},{PPATH=assemblies/two_way_valves_60_asym_asmtpl.prj},{AEE=},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
A
Width
[mm]
B
Branch length
[mm]
C
Length
[mm]
L
Length KK
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Two-way valves with ...
1021038
100
99
220
120
285
175
2.0
1.0330
powder coated
NORO Two-way valves with ...
1221038
120
119
267
150
305
215
2.0
1.0330
powder coated
NORO Two-way valves with ...
1521038
150
149
343
200
335
255
2.0
1.0330
powder coated
NORO Two-way valves with ...
1721038
175
174
390
225
360
315
2.0
1.0330
powder coated
NORO Two-way valves with ...
2021038
200
199
432
245
385
330
2.0
1.0330
powder coated
NORO Two-way valves with ...
2521038
250
249
521
290
435
425
2.0
1.0330
powder coated
NORO Two-way valves with ...
3021038
300
299
629
355
485
500
2.0
1.0330
powder coated
NORO Two-way valves with ...
3521038
350
349
692
375
535
600
2.0
1.0330
powder coated
NORO Two-way valves with ...
1531038
150
148
343
200
335
255
3.0
1.0330
powder coated
NORO Two-way valves with ...
1731038
175
173
390
225
360
315
3.0
1.0330
powder coated
NORO Two-way valves with ...
2031038
200
198
432
245
385
330
3.0
1.0330
powder coated
NORO Two-way valves with ...
2531038
250
248
521
290
435
425
3.0
1.0330
powder coated
NORO Two-way valves with ...
3031038
300
298
629
355
485
500
3.0
1.0330
powder coated
NORO Two-way valves with ...
3531038
350
348
692
375
535
600
3.0
1.0330
powder coated
NORO Two-way valves with ...
1022038
100
99
220
120
285
175
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
1222038
120
119
267
150
305
215
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
1522038
150
149
343
200
335
255
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
1722038
175
174
390
225
360
315
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
2022038
200
199
432
245
385
330
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
2522038
250
249
521
290
435
425
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
3022038
300
299
629
355
485
500
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
3522038
350
349
692
375
535
600
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
1532038
150
148
343
200
335
255
3.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
1732038
175
173
390
225
360
315
3.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
2032038
200
198
432
245
385
330
3.0
1.0330
hot-dip galv.
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表