Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06652 - Wing grips “Miniwing” tapped through
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
T-grips, wing grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/t-griffe_fluegelgriffe/06652_3.prj},{NB=06652-1808},{A=40},{B=16},{D2=14.6},{H=19.8},{H1=19.0},{H2=4.0},{T=14},{GEW=0.0130},{EAN=4059495927381},{NDM=8.000},{NDM1=0.3125},{TYP=1.000},{TAB=1.000},{TAB1=1.000},{HX=21},{XA=15.000},{XB=7.000},{XC=11.000},{XD=0.550},{XE=1.000},{XF=10.000},{XG=5.000},{XH=1.500},{XI=70.000},{XJ=16.000},{XK=13.500},{XL=2.500},{XM=5.000},{XN=13.250},{XO=1.520},{XP=10.0},{BEST=06652-1808},{AUSF=Buchse Stahl},{D=M8},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
thread
[mm]
D2
Diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
T
depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06652-1004
06652-1004
bush in steel
28
13
M 4
12.0
14.3
13.4
2.4
10
0.0068
Yes
73181600
4059495134093
31.12.2099
98% Warenverfügbarkeit. N...
06652-1005
06652-1005
bush in steel
28
13
M 5
12.0
14.3
13.4
2.4
8
0.0063
Yes
73181600
4059495134109
31.12.2099
98% Warenverfügbarkeit. N...
06652-1006
06652-1006
bush in steel
28
13
M 6
12.0
14.3
13.4
2.4
8
0.0056
Yes
73181600
4059495134116
31.12.2099
98% Warenverfügbarkeit. N...
06652-1806
06652-1806
bush in steel
40
16
M6
14.6
19.8
19.0
4.0
8
0.0150
Yes
73181600
4059495927374
31.12.2099
98% Warenverfügbarkeit. N...
06652-1808
06652-1808
bush in steel
40
16
M8
14.6
19.8
19.0
4.0
14
0.0130
Yes
73181600
4059495927381
31.12.2099
98% Warenverfügbarkeit. N...
06652-10004
06652-10004
bush in stainless steel
28
13
M 4
12.0
14.3
13.4
2.4
10
0.0070
Yes
73181600
4059495134062
31.12.2099
98% Warenverfügbarkeit. N...
06652-10005
06652-10005
bush in stainless steel
28
13
M 5
12.0
14.3
13.4
2.4
8
0.0063
Yes
73181600
4059495134079
31.12.2099
98% Warenverfügbarkeit. N...
06652-10006
06652-10006
bush in stainless steel
28
13
M 6
12.0
14.3
13.4
2.4
8
0.0058
Yes
73181600
4059495134086
31.12.2099
98% Warenverfügbarkeit. N...
06652-10806
06652-10806
bush in stainless steel
40
16
M6
14.6
19.8
19.0
4.0
8
0.0150
Yes
73181600
4059495927398
31.12.2099
98% Warenverfügbarkeit. N...
06652-10808
06652-10808
bush in stainless steel
40
16
M8
14.6
19.8
19.0
4.0
14
0.0130
Yes
73181600
4059495927404
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성