Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
02190 - Atlas jack with locknut
norelem
Flexible standard component system
02000 Self-aligning pads Rest pads, locating pins Extension pieces Positioning feet Workpiece supports
Workpiece supports
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_02000/abstuetzelemente/02190.prj},{NB=02190-02 (140)},{BEST=02190-02},{REG=140},{V1=140},{V2=200},{BASE=76 X 111},{H=140},{H1=200},{B=18},{S=17},{FMAX=60},{GEW=2.4500},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495014289},{FORM=A},{FILTER=NORELEM,KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
BASE
base plate
[mm]
H
height min.
[mm]
H1
height max.
[mm]
B
width
[mm]
S
height
[mm]
FMAX
F max
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
02190-01
02190-01
76 X 111
100
140
18
17
60
1.7500
Yes
84662080
4059495014272
31.12.2099
98% Warenverfügbarkeit. N...
02190-02
02190-02
76 X 111
140
200
18
17
60
2.4500
Yes
84662080
4059495014289
31.12.2099
98% Warenverfügbarkeit. N...
02190-03
02190-03
90 X 160
200
320
22
22
40
3.9200
Yes
84662080
4059495014296
31.12.2099
98% Warenverfügbarkeit. N...
02190-04
02190-04
90 X 160
320
540
22
25
25
3.9500
Yes
84662080
4059495014302
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성