Type VG (metal thread) - Conduit fitting m-top
Murrplastik
Schlauch- und Verschraubungssysteme
Conduit connection
fittings
m-top Conduit fitting IP68
Conduit fitting metal thread
Powered by
CAD모델 선택
{murrplastik/schlauch_und_verschraubsysteme/schlauchanschluss/verschraubungen/m_top_schlauchverschraubung_ip68/schlauchverschraubung_metallgewinde/vg_.prj},{NB=VG P36-M_83511662},{GEWART=Pg-Metallgewinde},{TYP=VG P36-M},{BESTNR=83511662},{FARBE=schwarz},{ANGEW=Pg 36},{DN=47.000},{P=MIN},{PFM=M40/P36},{EH=53.5},{GL=15.0},{LW=33.0},{SW1=58.7},{SW2=60},{VPE=25},{GEWNENN=40.000},{GEWARTX=2},{TYPX=VG P36-M}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYP
ⁿ/ₐ
BESTNR
ⁿ/ₐ
FARBE
ⁿ/ₐ
ANGEW
Connecting thread
ⁿ/ₐ
PFM
suitable for Murrflex
ⁿ/ₐ
EH
[mm]
GL
[mm]
LW
[mm]
SW1
[mm]
SW2
[mm]
VPE
[St.]
TYPX
ⁿ/ₐ
VG M12-M_83511252
VG M12-M
83511252
schwarz
M12x1.5
M12/P9
22.5
11.0
7.2
20.0
20
50
VG M12-M
VG M16-M_83511254
VG M16-M
83511254
schwarz
M16x1.5
M16/P11
28.5
11.0
10.5
25.0
25
50
VG M16-M
VG M20-M_83511256
VG M20-M
83511256
schwarz
M20x1.5
M20/P16
34.5
12.0
14.5
33.0
33
50
VG M20-M
VG M25-M_83511258
VG M25-M
83511258
schwarz
M25x1.5
M25/P21
37.0
11.5
18.7
40.0
41
50
VG M25-M
VG M32-M_83511260
VG M32-M
83511260
schwarz
M32x1.5
M32/P29
45.5
12.5
26.0
48.7
50
25
VG M32-M
VG M40-M_83511262
VG M40-M
83511262
schwarz
M40x1.5
M40/P36
53.5
15.0
33.0
58.6
60
25
VG M40-M
VG M50-M_83511264
VG M50-M
83511264
schwarz
M50x1.5
M50/P48
61.0
15.5
41.5
73.0
75
10
VG M50-M
VG M12-M_83511212
VG M12-M
83511212
grau
M12x1.5
M12/P9
22.5
11.0
7.2
20.0
20
50
VG M12-M
VG M16-M_83511214
VG M16-M
83511214
grau
M16x1.5
M16/P11
28.5
11.0
10.5
25.0
25
50
VG M16-M
VG M20-M_83511216
VG M20-M
83511216
grau
M20x1.5
M20/P16
34.5
12.0
14.5
33.0
33
50
VG M20-M
VG M25-M_83511218
VG M25-M
83511218
grau
M25x1.5
M25/P21
37.0
11.5
18.7
40.0
41
50
VG M25-M
VG M32-M_83511220
VG M32-M
83511220
grau
M32x1.5
M32/P29
45.5
12.5
26.0
48.7
50
25
VG M32-M
VG M40-M_83511222
VG M40-M
83511222
grau
M40x1.5
M40/P36
53.5
15.0
33.0
58.6
60
25
VG M40-M
VG M50-M_83511224
VG M50-M
83511224
grau
M50x1.5
M50/P48
61.0
15.5
41.5
73.0
75
10
VG M50-M
VG P9-M_83511652
VG P9-M
83511652
schwarz
Pg 9
M12/P9
22.5
11.0
7.2
20.0
20
50
VG P9-M
VG P11-M_83511654
VG P11-M
83511654
schwarz
Pg 11
M16/P11
28.5
11.0
12.8
25.0
25
50
VG P11-M
VG P16-M_83511656
VG P16-M
83511656
schwarz
Pg 16
M20/P16
34.5
12.0
14.5
33.0
33
50
VG P16-M
VG P21-M_83511658
VG P21-M
83511658
schwarz
Pg 21
M25/P21
37.0
11.5
20.0
40.0
41
50
VG P21-M
VG P29-M_83511660
VG P29-M
83511660
schwarz
Pg 29
M32/P29
45.5
12.5
26.0
48.7
50
25
VG P29-M
VG P36-M_83511662
VG P36-M
83511662
schwarz
Pg 36
M40/P36
53.5
15.0
33.0
58.7
60
25
VG P36-M
VG P48-M_83511664
VG P48-M
83511664
schwarz
Pg 48
M50/P48
61.0
15.5
48.0
73.5
75
10
VG P48-M
VG P9-M_83511612
VG P9-M
83511612
grau
Pg 9
M12/P9
22.5
11.0
7.2
20.0
20
50
VG P9-M
VG P11-M_83511614
VG P11-M
83511614
grau
Pg 11
M16/P11
28.5
11.0
12.8
25.0
25
50
VG P11-M
VG P16-M_83511616
VG P16-M
83511616
grau
Pg 16
M20/P16
34.5
12.0
14.5
33.0
33
50
VG P16-M
VG P21-M_83511618
VG P21-M
83511618
grau
Pg 21
M25/P21
37.0
11.5
20.0
40.0
41
50
VG P21-M
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Typ EWL-PAB - Cable protection conduit Murrflex
Murrplastik
09.09.2022
Type EW-PAB - Murrflex cable protection conduits
Murrplastik
30.11.2021
Type UHE - Holders fixed
Murrplastik
03.05.2022
System holder
Murrplastik
10.11.2021
Type VW 45° (metal thread)
Murrplastik
10.11.2021
Type EW - Cable protection conduit Murrflex
Murrplastik
30.11.2021
Type GM (metal lock nut)
Murrplastik
10.11.2021
Type VW 90° (metal thread) - Conduit fitting m-top
Murrplastik
10.11.2021
Type CVG (plastic thread)
Murrplastik
30.11.2022
Type EH - Conduit connection bulkhead fitting
Murrplastik
10.11.2021
Type VG (plastic thread) - Conduit fitting m-top
Murrplastik
10.11.2021
T&B Pre-Assembled Form 7 BlueKote - Bodies, Gaskets and Covers
ABB Installation Products
09.03.2023
R-Tec Box
Murrplastik
10.11.2021
Type WKM-FDA (metal version)
Murrplastik
10.11.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성