Modèle B7-BAGW - Bride d'arbre standard
MICHAUD CHAILLY - Direct Transmission
Guidages
Arbres de guidage
Powered by
CAD模型選擇
{michaud_chailly_transmission/guidage/arbre_guidage/b7_bagw.prj},{NB=michaud_chailly_B7-BAGW-16},{REF=B7-BAGW-16},{D1=16},{D2=4.5},{D3=10},{L1=50},{E1=40},{L3=26},{L4=16},{H2=42},{H1=25},{H3=6.5},{MASSE=80},{K3=4.500},{A8=17.600},{K11=4.000},{H13=36.500},{T3=12.000},{C11=8.000},{C12=6.000},{A7=2.000},{SDK=7.000},{SHK=4.000},{SSW=3.000},{INFOS=INFOTEXTE},{INFO1=b7bagw.txt},{SHOW=2},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Partnumber
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
E1
[mm]
L3
[mm]
L4
[mm]
H2
[mm]
H1
[mm]
H3
[mm]
MASSE
[g]
Michaud Chailly B7-BAGW-1...
B7-BAGW-10
10
3.4
8
37
28
18
11
30
17
5.0
30
Michaud Chailly B7-BAGW-1...
B7-BAGW-12
12
4.5
10
42
32
20
12
35
20
5.5
40
Michaud Chailly B7-BAGW-1...
B7-BAGW-14
14
4.5
10
46
36
23
14
38
22
6.0
60
Michaud Chailly B7-BAGW-1...
B7-BAGW-16
16
4.5
10
50
40
26
16
42
25
6.5
80
Michaud Chailly B7-BAGW-2...
B7-BAGW-20
20
4.5
10
60
45
32
20
50
30
7.5
150
Michaud Chailly B7-BAGW-2...
B7-BAGW-25
25
5.5
11
74
60
38
25
58
35
8.5
260
Michaud Chailly B7-BAGW-3...
B7-BAGW-30
30
6.6
13
84
68
45
28
68
40
9.5
380
Michaud Chailly B7-BAGW-4...
B7-BAGW-40
40
9.0
18
108
86
56
32
86
50
12.0
670
Michaud Chailly B7-BAGW-5...
B7-BAGW-50
50
9.0
18
130
108
80
40
100
60
14.0
1380
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表