您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
MAW
MAKISHINKO CO.,LTD.
MA Series
Powered by
CAD模型選擇
{makishinko/ma_series/maw_asmtab.prj},{NB=MAW80R10},{SZ=80},{DOF=R},{RA=10},{A=240},{AB=145},{AC=95},{AD=42},{AE=103},{AF=150},{AG=150},{AH=190},{B=197},{BB=130},{BC=67},{BD=58},{BE=72},{BF=96},{BG=160},{BH=134},{BI=190},{E=13},{H=240},{HA=265},{HB=96},{HC=80},{HD=64},{HE=121},{HF=25},{J=M12},{L=24},{AI=30},{AJ=6},{D=25},{W=8},{TH=28.0},{BL=45},{F=38},{X=10},{TI=41.0},{P=20},{Z=M8},{M=16},{TK=Input shaft : One side round, Input shaft : Both side square},{MASS=26},{Q=1.3},{NDMJ=12.000},{NDMZ=8.000},{PPATH=maw_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SZ
Size
ⁿ/ₐ
A
[mm]
AB
[mm]
AC
[mm]
AD
[mm]
AE
[mm]
AF
[mm]
AH
[mm]
B
[mm]
BB
[mm]
BC
[mm]
BD
[mm]
BE
[mm]
BF
[mm]
BH
[mm]
H
[mm]
HA
[mm]
HB
[mm]
HC
[mm]
HD
[mm]
J
Thread
ⁿ/ₐ
L
[mm]
AI
[mm]
AJ
[mm]
D
h6
[mm]
BL
[mm]
F
h6
[mm]
TK
Type of key
ⁿ/ₐ
MASS
Mass
[kg]
Q
Oil
ⁿ/ₐ
MAW50R10
MAW50R10
50
165
100
65
28
72
100
130
149
97
52
42
55
84
104
165
185
65
50
50
M8
16
21
5
18
32
25
Input shaft : One side ro...
9
0.5
MAW63R10
MAW63R10
63
186
113
73
36
77
120
146
177
120
57
58
62
90
114
190
210
77
63
50
M10
20
25
5
20
46
30
Input shaft : One side ro...
13
0.7
MAW80R10
MAW80R10
80
240
145
95
42
103
150
190
197
130
67
58
72
96
134
240
265
96
80
64
M12
24
30
6
25
45
38
Input shaft : One side ro...
26
1.3
MAW100R10
MAW100R10
100
280
165
115
42
123
190
230
242
165
77
82
83
120
154
300
325
120
100
80
M12
24
30
6
28
63
45
Input shaft : One side ro...
40
2.5
MAW125R10
MAW125R10
125
353
208
145
58
150
240
290
302
205
97
105
100
150
194
375
407
150
125
100
M16
32
43
7
35
81
60
Input shaft : One side ro...
82
5.0
MAW140R10
MAW140R10
140
390
230
160
58
172
250
320
328
220
108
105
115
160
216
420
455
170
140
110
M16
32
43
7
38
81
65
Input shaft : One side ro...
113
8.0
MAW160R10
MAW160R10
160
460
275
185
82
193
300
370
358
235
123
105
130
180
246
470
510
190
160
120
M20
40
61
9
45
80
70
Input shaft : One side ro...
156
12.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MAWP
MAKISHINKO CO.,LTD.
06.02.2023
MAOB
MAKISHINKO CO.,LTD.
23.06.2021
Shielded type ZZ
NTN Corporation
17.10.2023
MABP
MAKISHINKO CO.,LTD.
06.02.2023
MAK
MAKISHINKO CO.,LTD.
23.06.2021
MAB
MAKISHINKO CO.,LTD.
06.02.2023
MAOW
MAKISHINKO CO.,LTD.
23.06.2021
MAOKP
MAKISHINKO CO.,LTD.
23.06.2021
SB30
MAKISHINKO CO.,LTD.
20.08.2019
SB25
MAKISHINKO CO.,LTD.
20.08.2019
WZ4025F - Ball cage in brass
Mandelli
09.04.2018
ISO 3 plate Q-C3 - Plate
Mandelli
09.04.2018
ISO 631/651/655 - Meter bronze plated demountable bushing
Mandelli
09.04.2018
TYPE90-G1 - Dacow-less
MAKITECH
10.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表