Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPS-TMK-STBL - Locking Assemblies TMK, Bright Steel
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Locking Assemblies TMK
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannsatz_tmk/spannsatz_tmk_stbl.prj},{NB=61550218},{ARTNR=61550218},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl blank},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{AUSF=A},{D=18},{D1=30},{L=36},{L1=17},{B=10},{T=223},{FAX=24.8},{PW=224},{PN=155},{SW=36},{TA=160},{GEW=176},{PPATH=spannsatz_tmk_st_u_stbe_sbl.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
d
[mm]
D1
D
[mm]
L
[mm]
L1
[mm]
B
B* - Slim open-end wrench required
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[kN]
PW
PW - Surface pressure onto the shaft
[N/mm²]
PN
PN - surface pressure onto the hub
[N/mm²]
SW
SW* - Slim open-end wrench required.
[mm]
TA
TA - Fastening torque of the screws
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
61550205
61550205
Steel
Steel, bright
T = transmittable torque ...
A
5
12
19
9
6
10
4.0
264
119
14
10
16
84879059
61550206
61550206
Steel
Steel, bright
T = transmittable torque ...
A
6
12
19
9
6
12
4.0
220
119
14
10
15
84879059
61550207
61550207
Steel
Steel, bright
T = transmittable torque ...
A
7
14
22
11
6
20
5.8
205
121
16
17
23
84879059
61550208
61550208
Steel
Steel, bright
T = transmittable torque ...
A
8
14
22
11
6
23
5.8
180
121
16
17
21
84879059
61550209
61550209
Steel
Steel, bright
T = transmittable torque ...
A
9
18
24
12
7
43
9.7
246
144
22
35
47
84879059
61550210
61550210
Steel
Steel, bright
T = transmittable torque ...
A
10
18
24
12
7
48
9.7
221
144
22
35
44
84879059
61550211
61550211
Steel
Steel, bright
T = transmittable torque ...
A
11
20
24
12
7
59
10.8
225
145
22
44
47
84879059
61550212
61550212
Steel
Steel, bright
T = transmittable torque ...
A
12
20
24
12
7
65
10.8
207
145
22
44
44
84879059
61550214
61550214
Steel
Steel, bright
T = transmittable torque ...
A
14
24
28
15
7
93
13.3
179
118
27
65
76
84879059
61550215
61550215
Steel
Steel, bright
T = transmittable torque ...
A
15
24
28
15
7
99
13.3
164
118
27
65
72
84879059
61550216
61550216
Steel
Steel, bright
T = transmittable torque ...
A
16
24
28
15
7
106
13.3
156
118
27
65
67
84879059
61550217
61550217
Steel
Steel, bright
T = transmittable torque ...
A
17
26
34
16
10
163
19.2
187
148
32
110
122
84879059
61550218
61550218
Steel
Steel, bright
T = transmittable torque ...
A
18
30
36
17
10
223
24.8
224
155
36
160
176
84879059
61550219
61550219
Steel
Steel, bright
T = transmittable torque ...
A
19
30
36
17
10
235
24.8
213
155
36
160
169
84879059
61550220
61550220
Steel
Steel, bright
T = transmittable torque ...
A
20
30
36
17
10
248
24.9
202
155
36
160
162
84879059
61550222
61550222
Steel
Steel, bright
T = transmittable torque ...
A
22
38
41
20
10
349
31.7
197
134
46
250
338
84879059
61550224
61550224
Steel
Steel, bright
T = transmittable torque ...
A
24
38
41
20
10
381
31.7
181
134
46
250
315
84879059
61550225
61550225
Steel
Steel, bright
T = transmittable torque ...
A
25
38
41
20
10
397
31.7
174
134
46
250
304
84879059
61550228
61550228
Steel
Steel, bright
T = transmittable torque ...
A
28
42
44
23
10
565
40.3
174
134
50
355
370
84879059
61550230
61550230
Steel
Steel, bright
T = transmittable torque ...
A
30
42
44
23
10
605
40.3
163
134
50
355
345
84879059
61550232
61550232
Steel
Steel, bright
T = transmittable torque ...
A
32
50
51
28
10
764
47.7
166
112
55
490
552
84879059
61550235
61550235
Steel
Steel, bright
T = transmittable torque ...
A
35
50
51
28
10
836
47.7
152
112
55
490
495
84879059
61550238
61550238
Steel
Steel, bright
T = transmittable torque ...
A
38
58
58
32
10
1140
60.2
155
116
65
700
851
84879059
61550240
61550240
Steel
Steel, bright
T = transmittable torque ...
A
40
58
58
32
10
1200
60.2
147
116
65
700
801
84879059
61550242
61550242
Steel
Steel, bright
T = transmittable torque ...
A
42
60
63
37
11
1250
59.6
120
94
65
740
841
84879059
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성