품질보증 정보
카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1505 - Clamping pin, steel or stainless steel with clamping angle
KIPP USA
Clamping devices
Powered by
CAD모델 선택
{kipp_usa/clamping_devices/04755_asmtab.prj},{NB=K1505.016},{BESTKIPPUSA=K1505.016},{MATERIAL=Stahl},{D=16},{H1=25},{H2=36},{L1=20},{L2=65},{B=32},{BS=Infotext},{GEW=0.2167},{ROHS=Yes},{ZTNUSA=},{EAN=4059245488056},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA},{TYP=12.000},{XA=45.0},{IMPERIAL=MM},{PPATH=04755_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Main material
ⁿ/ₐ
D
diameter
[mm]
H1
height
[mm]
H2
height
[mm]
L1
distance
[mm]
L2
distance
[mm]
B
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1505.016
K1505.016
steel
16
25
36
20
65
32
0.2167
Yes
4059245488056
31.12.2099
98% Warenverfügbarkeit. N...
K1505.120
K1505.120
stainless steel
20
21
36
20
65
32
0.2289
Yes
4059245488063
31.12.2099
98% Warenverfügbarkeit. N...
K1505.028
K1505.028
steel
28
36
36
20
65
32
0.3245
Yes
4059245488070
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K1503 - Clamping pin, steel
KIPP USA
05.06.2024
K1212 - Cam clamp for eccentric clamp modules
KIPP USA
05.06.2024
K1506 - Clamping pin, steel or stainless steel with adapter plate
KIPP USA
05.06.2024
EH 23290. - Pitbull® Clamps / with blunt edge
Halder
22.12.2022
EH 23290. - Pitbull® Clamps / with knife edge
Halder
22.12.2022
K2053 - Swing clamps, heavy duty extended clamping travel
KIPP USA
05.06.2024
K2049 - Cam clamps, steel with tension lever
KIPP USA
05.06.2024
K2054 - Swing clamps, heavy
KIPP USA
05.06.2024
K0754 - Eccentric clamp modules
KIPP USA
05.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성