Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0741 - Levelling feet stainless steel for sterile areas
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Swivel feet
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/stellfuesse/k0741.prj},{NB=K0741.10024X14400},{D=100},{D2=35},{H=30},{H2=44},{H3=129},{L3=150},{SW=20},{SW1=30},{BELASTUNG=15},{GEW=1.0050},{EAN=4059245202737},{NDM=24.0},{XA=8.0},{XB=10.6},{XC=4.0},{XD=48.9},{XE=74.7},{XF=58.0},{XG=4.0},{XH=24.0},{XI=10.5},{XJ=10.0},{XK=15.000},{XL=0.950},{BESTKIPP=K0741.10024X144},{D1=M24},{H1=194},{L=65},{L1=85},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,KIPP_USA,BLOHM},{EOL=31.12.2099},{W=0},{H3X=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
L
Length
ⁿ/ₐ
L1
Length
ⁿ/ₐ
L3
Length
[mm]
SW
width across flats
[mm]
SW1
width across flats
[mm]
BELASTUNG
load capacity max.
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0741.08016X143
K0741.08016X143
80
M16
24
25
188
38
123
65
85
150
17
20
10
0.6266
Yes
73181900
4059245202690
31.12.2099
98% Warenverfügbarkeit. N...
K0741.08020X143
K0741.08020X143
80
M20
30
25
188
38
123
65
85
150
17
26
10
0.7350
Yes
73181900
4059245202706
31.12.2099
98% Warenverfügbarkeit. N...
K0741.10016X144
K0741.10016X144
100
M16
25
30
193
43
128
65
85
150
17
20
15
0.7060
Yes
73181900
4059245202713
31.12.2099
98% Warenverfügbarkeit. N...
K0741.10020X144
K0741.10020X144
100
M20
30
30
193
43
128
65
85
150
17
26
15
0.8990
Yes
73181900
4059245202720
31.12.2099
98% Warenverfügbarkeit. N...
K0741.10024X144
K0741.10024X144
100
M24
35
30
194
44
129
65
85
150
20
30
15
1.0050
Yes
73181900
4059245202737
31.12.2099
98% Warenverfügbarkeit. N...
K0741.12016X144
K0741.12016X144
120
M16
24
32
195
45
130
65
85
150
17
20
30
1.0650
Yes
73181900
4059245202744
31.12.2099
98% Warenverfügbarkeit. N...
K0741.12020X144
K0741.12020X144
120
M20
30
32
195
45
130
65
85
150
17
26
30
1.2480
Yes
73181900
4059245202751
31.12.2099
98% Warenverfügbarkeit. N...
K0741.12024X144
K0741.12024X144
120
M24
35
32
196
46
131
65
85
150
20
30
30
1.3540
Yes
73181900
4059245202768
31.12.2099
98% Warenverfügbarkeit. N...
K0741.15016X150
K0741.15016X150
150
M16
24
32
198
48
133
65
85
150
17
20
30
1.5400
Yes
73181900
4059245474646
31.12.2099
98% Warenverfügbarkeit. N...
K0741.15020X150
K0741.15020X150
150
M20
30
32
198
48
133
65
85
150
17
26
30
1.7500
Yes
73181900
4059245474653
31.12.2099
98% Warenverfügbarkeit. N...
K0741.15024X150
K0741.15024X150
150
M24
35
32
199
48
134
65
85
150
20
30
30
1.9700
Yes
73181900
4059245474660
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성