您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Kieback & Peter
Created: 14.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kieback & Peter
TVDB - Immersion temperature sensor
Kieback & Peter
Sensors
Powered by
CAD模型選擇
{kieback_peter/sensoren/tvdb.prj},{NB=TVDB1300},{IDNR=TVDB1},{SCHUTZROHRLANGE=100},{GEW=101.8},{NULLDIST=114.000},{PRODUKTVARIANTE=},{INFO=Hersteller},{INFOURL=https://extranet.kieback-peter.de/download/1.10-15.010-01-DE-TVDB1..TVDB4,%20TVDB1-S6..TVDB4-S6-2015-09-16.pdf?43015},{BEZEICHUNG=},{ANWENDUNG=Der Messwertgeber TVDB1 dient zur Erfassung der Temperatur in Rohrleitungen von Heizungs- Lüftungs- und Klimaanlagen. Der Messwertgeber wird in Verbindung mit allen Reglern und Reglersystemen eingesetzt, die einen Fühleranschluss für das Messelement KP10 besitzen. Der Messwertgeber hat kein Anschlussgewinde und ist ausschließlich für den Einbau in die passende Fühlertasche (siehe Zubehör) vorgesehen.},{LOG=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
Product description
ⁿ/ₐ
ANWENDUNG
Application (text)
ⁿ/ₐ
ARTIKEL
Article
ⁿ/ₐ
MESSTEMP
Measuring element / temperature
ⁿ/ₐ
TRAFMESS
Support tube for measuring element
ⁿ/ₐ
FUNKTION
Function
ⁿ/ₐ
MESSGROSSE
Measured variable
ⁿ/ₐ
MESSBTEMP
Measuring range / temperature
ⁿ/ₐ
MESSTTEMP
Measurement tolerance / temperature
ⁿ/ₐ
UMGETEMP
Ambient temperature
ⁿ/ₐ
UMGFEU
Ambient humidity
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
GEHAUSE
Housing
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
SCHUTZROHR
Thermowell
ⁿ/ₐ
SCHUTZROHRLANGE
Thermowell (length)
[mm]
SCHUTZART
Degree of protection
ⁿ/ₐ
GEW
Weight
[g]
ABMESSUNGEN
Dimensions (W x H x D)
ⁿ/ₐ
ZUBEHOR
Accessories (not included)
ⁿ/ₐ
TVDB1
TVDB1
The TVDB1 sensor is used ...
Immersion temperature sen...
KP10; 2.731 V / 0 °C; TC ...
100 mm
Temperature voltage senso...
Immersion temperature
0..+130 °C
Typically ±0.2 K
Sensor: 0..+130 °C, Housi...
< 95% r.h., non-condensin...
Screw terminals ≤ 2.5 mm²
plastic; Cable entry M16 ...
Lid: RAL7015 slate gray, ...
Brass, Ø 7 mm
100
IP65
101.8
56.2 mm x 73.2 mm x 51.5 ...
Z5/TD1, Z6/TD1
TVDB15
TVDB15
The TVDB15 sensor is used...
Immersion temperature sen...
KP10; 2.731 V / 0 °C; TC ...
150 mm
Temperature voltage senso...
Immersion temperature
0..+130 °C
Typically ±0.2 K
Sensor: 0..+130 °C, Housi...
< 95% r.h., non-condensin...
Screw terminals ≤ 2.5 mm²
plastic; Cable entry M16 ...
Lid: RAL7015 slate gray, ...
Brass, Ø 7 mm
150
IP65
109.9
56.2 mm x 73.2 mm x 51.5 ...
Z5/TD15, Z6/TD15
TVDB2
TVDB2
The TVDB2 sensor is used ...
Immersion temperature sen...
KP10; 2.731 V / 0 °C; TC ...
200 mm
Temperature voltage senso...
Immersion temperature
0..+130 °C
Typically ±0.2 K
Sensor: 0..+130 °C, Housi...
< 95% r.h., non-condensin...
Screw terminals ≤ 2.5 mm²
plastic; Cable entry M16 ...
Lid: RAL7015 slate gray, ...
Brass, Ø 7 mm
200
IP65
118.0
56.2 mm x 73.2 mm x 51.5 ...
Z5/TD2, Z6/TD2
TVDB3
TVDB3
The TVDB3 sensor is used ...
Immersion temperature sen...
KP10; 2.731 V / 0 °C; TC ...
300 mm
Temperature voltage senso...
Immersion temperature
0..+130 °C
Typically ±0.2 K
Sensor: 0..+130 °C, Housi...
< 95% r.h., non-condensin...
Screw terminals ≤ 2.5 mm²
plastic; Cable entry M16 ...
Lid: RAL7015 slate gray, ...
Brass, Ø 7 mm
300
IP65
134.2
56.2 mm x 73.2 mm x 51.5 ...
Z5/TD3, Z6/TD3
TVDB4
TVDB4
The TVDB4 sensor is used ...
Immersion temperature sen...
KP10; 2.731 V / 0 °C; TC ...
400 mm
Temperature voltage senso...
Immersion temperature
0..+130 °C
Typically ±0.2 K
Sensor: 0..+130 °C, Housi...
< 95% r.h., non-condensin...
Screw terminals ≤ 2.5 mm²
plastic; Cable entry M16 ...
Lid: RAL7015 slate gray, ...
Brass, Ø 7 mm
400
IP65
150.4
56.2 mm x 73.2 mm x 51.5 ...
Z5/TD4, Z6/TD4
TVDB1-S6
TVDB1-S6
The TVDB1-S6 sensor is us...
Immersion temperature sen...
KP10; 2.731 V / 0 °C; TC ...
100 mm
Temperature voltage senso...
Immersion temperature
-20..+80 °C
Typically ±0.2 K
Sensor: -20..+80 °C, Hous...
< 95% r.h., non-condensin...
Screw terminals ≤ 2.5 mm²
plastic; Cable entry M16 ...
Lid: RAL7015 slate gray, ...
Brass, Ø 7 mm
100
IP65
106.8
56.2 mm x 73.2 mm x 51.5 ...
Z5/TD1, Z6/TD1
TVDB15-S6
TVDB15-S6
The TVDB15-S6 sensor is u...
Immersion temperature sen...
KP10; 2.731 V / 0 °C; TC ...
150 mm
Temperature voltage senso...
Immersion temperature
-20..+80 °C
Typically ±0.2 K
Sensor: -20..+80 °C, Hous...
< 95% r.h., non-condensin...
Screw terminals ≤ 2.5 mm²
plastic; Cable entry M16 ...
Lid: RAL7015 slate gray, ...
Brass, Ø 7 mm
150
IP65
114.9
56.2 mm x 73.2 mm x 51.5 ...
Z5/TD15, Z6/TD15
TVDB2-S6
TVDB2-S6
The TVDB2-S6 sensor is us...
Immersion temperature sen...
KP10; 2.731 V / 0 °C; TC ...
200 mm
Temperature voltage senso...
Immersion temperature
-20..+80 °C
Typically ±0.2 K
Sensor: -20..+80 °C, Hous...
< 95% r.h., non-condensin...
Screw terminals ≤ 2.5 mm²
plastic; Cable entry M16 ...
Lid: RAL7015 slate gray, ...
Brass, Ø 7 mm
200
IP65
123.0
56.2 mm x 73.2 mm x 51.5 ...
Z5/TD2, Z6/TD2
TVDB3-S6
TVDB3-S6
The TVDB3-S6 sensor is us...
Immersion temperature sen...
KP10; 2.731 V / 0 °C; TC ...
300 mm
Temperature voltage senso...
Immersion temperature
-20..+80 °C
Typically ±0.2 K
Sensor: -20..+80 °C, Hous...
< 95% r.h., non-condensin...
Screw terminals ≤ 2.5 mm²
plastic; Cable entry M16 ...
Lid: RAL7015 slate gray, ...
Brass, Ø 7 mm
300
IP65
139.2
56.2 mm x 73.2 mm x 51.5 ...
Z5/TD3, Z6/TD3
TVDB4-S6
TVDB4-S6
The TVDB4-S6 sensor is us...
Immersion temperature sen...
KP10; 2.731 V / 0 °C; TC ...
400 mm
Temperature voltage senso...
Immersion temperature
-20..+80 °C
Typically ±0.2 K
Sensor: -20..+80 °C, Hous...
< 95% r.h., non-condensin...
Screw terminals ≤ 2.5 mm²
plastic; Cable entry M16 ...
Lid: RAL7015 slate gray, ...
Brass, Ø 7 mm
400
IP65
155.4
56.2 mm x 73.2 mm x 51.5 ...
Z5/TD4, Z6/TD4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5228 - Square head male plug (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5237 - Male / female reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5243 - Female / male adapter - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
PLK08 - Direct operated pressure relief valve – cartridge type 3/4-16 UNF
Duplomatic
08.04.2022
LK+ - Duct Sensor Air Quality
Thermokon
06.05.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表