您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Worms, Worm Gears (DG)
KHK KOHARA GEAR
Worms, Worms Gears
Powered by
CAD模型選擇
{khk/worms_worms_gears/wpw_gears_dg_asmtab.prj},{NB=DG0.5-60R1_On},{CN=DG0.5-60R1},{COMBINATION=1},{RR=60},{NM=0.5},{NT=60},{NS=1},{HA=2°36'},{HT=R},{SH=HA},{A=5},{B=25},{C=30.03},{D1=31.0},{E=5},{F=7},{G=12},{J=20.5},{PN=DG0.5-R1},{WMF=H1002.WMF},{X=0.3},{Y=0.1},{R=0.5},{VERS=7},{PPATH=wpw_gears_dg_asmtpl.prj},{TOOTH=On}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
RR
Reduction ratio
ⁿ/ₐ
NM
Nominal module
[mm]
NT
Number of teeth
ⁿ/ₐ
NS
Number of starts
ⁿ/ₐ
HA
Helix angle
ⁿ/ₐ
HT
Hand of thread
ⁿ/ₐ
SH
Shape
ⁿ/ₐ
A
Bore
[mm]
B
Hub diameter
[mm]
C
Pitch diameter
[mm]
D1
Outside diameter
[mm]
E
Face width
[mm]
F
Hub width
[mm]
G
Total length
[mm]
J
Mounting distance
[mm]
DG0.5-20R1
DG0.5-20R1
20
0.5
20
1
2°36'
R
HA
4
9
10.01
11.0
5
7
12
10.5
DG0.5-20R2
DG0.5-20R2
10
0.5
20
2
5°13'
R
HA
4
9
10.04
11.0
5
7
12
10.5
DG0.5-30R1
DG0.5-30R1
30
0.5
30
1
2°36'
R
HA
4
12
15.02
16.0
5
7
12
13.0
DG0.5-30R2
DG0.5-30R2
15
0.5
30
2
5°13'
R
HA
4
12
15.06
16.0
5
7
12
13.0
DG0.5-40R1
DG0.5-40R1
40
0.5
40
1
2°36'
R
HA
5
15
20.02
21.0
5
7
12
15.5
DG0.5-50R1
DG0.5-50R1
50
0.5
50
1
2°36'
R
HA
5
20
25.03
26.0
5
7
12
18.0
DG0.5-60R1
DG0.5-60R1
60
0.5
60
1
2°36'
R
HA
5
25
30.03
31.0
5
7
12
20.5
DG0.8-20R1
DG0.8-20R1
20
0.8
20
1
3°17'
R
HA
5
12
16.03
17.6
9
9
18
15.0
DG0.8-20R2
DG0.8-20R2
10
0.8
20
2
6°34'
R
HA
5
12
16.11
17.6
9
9
18
15.0
DG0.8-30R1
DG0.8-30R1
30
0.8
30
1
3°17'
R
HA
5
18
24.04
25.6
9
9
18
19.0
DG0.8-30R2
DG0.8-30R2
15
0.8
30
2
6°34'
R
HA
5
18
24.16
25.6
9
9
18
19.0
DG0.8-40R1
DG0.8-40R1
40
0.8
40
1
3°17'
R
HA
6
20
32.05
33.6
9
9
18
23.0
DG0.8-50R1
DG0.8-50R1
50
0.8
50
1
3°17'
R
HA
8
25
40.07
41.6
9
9
18
27.0
DG0.8-60R1
DG0.8-60R1
60
0.8
60
1
3°17'
R
HA
8
25
48.08
49.6
9
9
18
31.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表