您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
QA認證資訊
目錄: KAISER
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KAISER
9909.05 - Screw-on cover with metal screws
KAISER
Installation in concrete constructions
Powered by
CAD模型選擇
{kaiser/betonbau/9909_05.prj},{NB=9909.05(2)},{CNSORDERNO=9909.05},{L=130},{B=130},{H=3.5},{CNSMASSEXACT=48.000},{CNSVOLUMEEXACT=0.406},{BZ=Schraubdeckel mit Metallschrauben, 130x130 mm},{F=RAL 9010},{S=4},{CNSMAT=ASA Blend},{ES=Halogenfrei},{GP=850°C nach EN 60695-2-11},{I=UV beständig},{ENO=155 910 508},{IP=-},{OP=10},{CNSEAN=7611614039510},{INFOLINK=HTML (Online)},{LOD=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Art. No.
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
H
Height
[mm]
F
Colour
ⁿ/ₐ
S
Number of metal screws
[ST]
CNSMAT
Material
ⁿ/ₐ
ES
Properties
ⁿ/ₐ
GP
Glow wire test
ⁿ/ₐ
I
Info
ⁿ/ₐ
ENO
E No.
ⁿ/ₐ
CNSMASSEXACT
Individual net weight
[g]
CNSEAN
EAN code
ⁿ/ₐ
INFOTEXT
Infotext
ⁿ/ₐ
ETIM40
ETIM 40
ⁿ/ₐ
9909.05
9909.05
Screw-on cover with metal...
130
130
3.5
RAL 9010
4
ASA Blend
Halogen-free
850°C nach EN 60695-2-11
UV beständig
155 910 508
48.000
7611614039510
Screw-on cover For flush...
EC002656
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1297-75 - Earthing equipotential busbar casing 16²
KAISER
21.02.2023
9917.02 - Screw-on cover
KAISER
21.02.2023
9911.01 - Flush-mounting junction box
KAISER
21.02.2023
9917.06 - Protective cover
KAISER
21.02.2023
9917.21 - Transition box
KAISER
21.02.2023
9911.02 - Screw-on cover
KAISER
21.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表