您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D09.01 - CANOE CLIP POM 130 COLOURLESS
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D09 Canoe clip
Powered by
CAD模型選擇
{ims_verbindungstechnik/d/d09_kunststoffniete_o_s/d09_01.prj},{NB=IMS 240006850CANOE CLIP POM COLOURLESS(4.63)},{CNSORDERNO=240006850},{V=18},{ARTCODE=KUNSTSTOFFNIETE OHNE STIFT POM FARBLOS* },{BL=4.60},{BLX=[4.60:4.90]},{BD=3.00},{BDX=[3.00:4.80]},{A=9.40},{B=1.50},{C=12.95},{CNSMASSEXACT=0.30},{CNSMATNO=Kunststoff},{CNSMAT=POM},{FARBE=N},{CNSORDERNOOLD=24006850}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 24000426C / CANOE CLI...
24000426C
CANOE CLIP BLACK
[3.00:3.25]
[2.50:3.00]
7.10
1.80
9.50
0.11
Plastic
PA 6
S
IMS 240004260 / CANOE CLI...
240004260
CANOE CLIP POM NATURAL
[3.00:3.25]
[2.50:3.00]
7.10
1.80
9.50
0.13
Plastic
POM
N
IMS 240008080 / CANOE CLI...
240008080
CANOE CLIP POM 130 COLOUR...
[3.00:3.25]
[2.50:3.00]
7.10
1.80
9.50
0.13
Plastic
POM
N
IMS 24000426A / CANOE CLI...
24000426A
CANOE CLIP POM BLACK
[3.00:3.25]
[2.50:3.00]
7.10
1.80
9.50
0.13
Plastic
POM
S
IMS 24000426B / CANOE CLI...
24000426B
CANOE CLIP POM 130 GREY
[3.00:3.25]
[2.50:3.00]
7.10
1.80
9.50
0.13
Plastic
POM
G
IMS 24000426D / PLASTIC R...
24000426D
PLASTIC RIVET POM WHITE
[3.00:3.25]
[2.50:3.00]
7.10
1.80
9.50
0.13
Plastic
POM
W
IMS 24000426E / CANOE CLI...
24000426E
CANOE CLIP ABS BLACK
[3.00:3.25]
[2.50:3.00]
7.10
1.80
9.50
0.11
Plastic
ABS
S
IMS 240010080 / CANOE CLI...
240010080
CANOE CLIP POM NATURAL
[3.10:3.30]
[1.50:2.00]
7.10
1.80
8.40
0.13
Plastic
POM
N
IMS 24001008A / CANOE CLI...
24001008A
CANOE CLIP POM BLACK
[3.10:3.30]
[1.50:2.00]
7.10
1.80
8.40
0.12
Plastic
POM
S
IMS 24001008B / CANOE CLI...
24001008B
CANOE CLIP Ø 3,1 - 3,3 MM...
[3.10:3.30]
[1.50:2.00]
7.10
1.80
8.40
0.12
Plastic
PA 66
G
IMS 240061100 / CANOE CLI...
240061100
CANOE CLIP FOR 3,8 - 4,0 ...
[3.80:4.00]
[1.60:3.20]
6.90
1.30
10.00
0.14
Plastic
POM
B
IMS 24006110A / CANOE CLI...
24006110A
CANOE CLIP POM 130 GREEN
[3.80:4.00]
[1.60:3.20]
6.90
1.30
10.00
0.14
Plastic
POM
GR
IMS 24006110B / CABLE CLI...
24006110B
CABLE CLIP WITHOUT PIN PO...
[3.80:4.00]
[1.60:3.20]
6.90
1.30
10.00
0.15
Plastic
POM
N
IMS 240004730 / CANOE CLI...
240004730
CANOE CLIP POM NATURAL
[3.80:4.00]
[3.20:4.70]
6.90
1.30
11.50
0.16
Plastic
POM
N
IMS 24000473A / CANOE CLI...
24000473A
CANOE CLIP POM BLACK
[3.80:4.00]
[3.20:4.70]
6.90
1.30
11.50
0.16
Plastic
POM
S
IMS 24000450C / CANOE CLI...
24000450C
CANOE CLIP Ø 3,8 - 4,05 M...
[3.80:4.05]
[1.60:3.20]
6.90
1.30
10.00
0.09
Plastic
PE LD
S
IMS 24000450D / CANOE CLI...
24000450D
CANOE CLIP Ø 3,8 - 4,05 M...
[3.80:4.05]
[1.60:3.20]
6.90
1.30
10.00
0.14
Plastic
POM
R
IMS 24000450E / CANOE CLI...
24000450E
CANOE CLIP Ø 3,8 - 4,05 M...
[3.80:4.05]
[1.60:3.20]
6.90
1.30
10.00
0.10
Plastic
PA 601
W
IMS 240063220 / CANOE CLI...
240063220
CANOE CLIP POM BLACK
[4.10:4.30]
[3.00:3.40]
8.00
2.00
9.50
0.21
Plastic
POM
S
IMS 240004580 / CANOE CLI...
240004580
CANOE CLIP PA 12 BLACK
[4.40:4.50]
[3.30:3.50]
8.00
2.00
10.00
0.16
Plastic
PA 12
S
IMS 240006850 / CANOE CLI...
240006850
CANOE CLIP POM COLOURLESS
[4.60:4.90]
[3.00:4.80]
9.40
1.50
12.95
0.30
Plastic
POM
N
IMS 240024130 / CANOE CLI...
240024130
CANOE CLIP POM BLACK
[5.40:5.60]
[1.60:3.20]
9.40
1.50
12.20
0.32
Plastic
POM
S
IMS 24002413A / CANOE CLI...
24002413A
CANOE CLIP NATURAL
[5.40:5.60]
[1.60:3.20]
9.40
1.50
12.20
0.31
Plastic
POM
N
IMS 24002413B / CANOE CLI...
24002413B
CANOE CLIP POM GREY
[5.40:5.60]
[1.60:3.20]
9.40
1.50
12.20
0.31
Plastic
POM
G
IMS 240061320 / CANOE CLI...
240061320
CANOE CLIP FOR DRILL HOLE...
5.50
[3.20:4.80]
9.40
1.50
13.70
0.33
Plastic
POM
S
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
D07.02 Form 1 - Fir tree clip
IMS UNIVERSAL Fastening elements
21.03.2022
D09.02 - Canoe clip
IMS UNIVERSAL Fastening elements
21.03.2022
D09.03 - Canoe clip
IMS UNIVERSAL Fastening elements
21.03.2022
D08.01 - Hole plug
IMS UNIVERSAL Fastening elements
21.03.2022
D09.04 - Canoe clip
IMS UNIVERSAL Fastening elements
21.03.2022
D05.01 - Plastic spread rivet
IMS UNIVERSAL Fastening elements
21.03.2022
D07.01 Form 1 - Fir tree clip
IMS UNIVERSAL Fastening elements
21.03.2022
D12.01 Form 1 - Interior trim clip (head not round)
IMS UNIVERSAL Fastening elements
21.03.2022
D12.02 Form 4 - Interior trim clip (head not round)
IMS UNIVERSAL Fastening elements
21.03.2022
E01.01 - Hole plug
IMS UNIVERSAL Fastening elements
21.03.2022
B01.01 Form 1 - Weather strip clip
IMS UNIVERSAL Fastening elements
21.03.2022
C09.02 Form 3 - Ground connection clip
IMS UNIVERSAL Fastening elements
21.03.2022
W15 (Metric) - Heavy-Duty, Double-Acting Wiper - Series 315 (Metric)
System Seals
19.10.2020
W01 (Metric) - Dirt Wiper - Series 301 (Metric)
System Seals
19.10.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表