您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: HellermannTyton
Created: 28.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
For round holes, with stand-off
HellermannTyton
Cable ties and fixings
Bundling Clips
with fir tree
Powered by
CAD模型選擇
{hellermann_tyton/11/bundling_clips/fir_tree/cow_soc.prj},{NB=155-30902},{IDNR=155-30902},{NO_CU_PER_OU=1},{PRICE_QUANT36=100.000},{QUANTITY_MIN=500},{QUANTITY_IN38=500.000},{PRICE_EUR_N=13.990},{TAX_N=0.190},{PWID=626},{MANUFACTURE19=SOC4 M.FT6},{DESCRIPTION14=Befestigungsclip schwarz}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
IDNR
Identification
ⁿ/ₐ
MANUFACTURE19
Manufacturer Type Description
ⁿ/ₐ
DESCRIPTION14
Short Description
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
DURCHMESSER25
Fixing hole Ø FH
[mm]
BLECHDICKEMIN
Panel Thickness min.
[mm]
LAENGEL
Length L
[mm]
BLECHDICKEMAX
Panel Thickness max.
[mm]
NO_CU_PER_OU
Number of content units per order unit
ⁿ/ₐ
QUANTITY_MIN
Minimum order quantity
ⁿ/ₐ
BREITEW
Width (W)
[mm]
BRANDSCHUTZ45
Flammabiltiy
ⁿ/ₐ
BETRIEBSTEM46
Operating Temperature
ⁿ/ₐ
TELLER
Disc ∅
[mm]
LAENGEL2
Length L2
[mm]
HellermannTyton 151-03200
151-03200
COW30DP7
Fixing element black
Polyamide 6.6 (PA66)
Black (BK)
6.3 - 7.0
0.8
42.0
4.5
1
500
42.0
UL94 V2
-40 °C to +85 °C, (+105 °...
16.0
30.0
HellermannTyton 151-03100
151-03100
COW20DP7
Halteclip braun
Polyamide 6.6 Heat Stabil...
Brown (BN)
6.3 - 7.0
0.8
42
4.5
1
4000
42
UL94 V2
-40 °C to +105 °C, (+145 ...
0
20
HellermannTyton 151-00282
151-00282
SOC10405
Fixing clip black
Polyamide 6.6, high impac...
Black (BK)
6.3 - 6.7
0.7
55
3.5
1
500
0
UL94 HB
-40 °C to +105 °C
0
29.8
HellermannTyton 151-01840
151-01840
SOC10405
Fixing clip black
Polyamide 6.6, high impac...
Black (BK)
6.3 - 6.7
0.7
55
3.5
1000
500
0
UL94 HB
-40 °C to +105 °C
0
29.8
HellermannTyton 155-30902
155-30902
SOC4 M.FT6
Fixing clip black
Polyamide 6.6, high impac...
Black (BK)
6.5 - 7.0
0.7
55
5.1
1
500
0
UL94 HB
-40 °C to +105 °C
0
20
HellermannTyton 151-00074
151-00074
SOC5FT6LG
Fixing element black
Polyamide 6.6, high impac...
Black (BK)
6.5 - 7.0
0.7
55
5.1
1
8000
0
UL94 HB
-40 °C to +105 °C
0
13
HellermannTyton 151-00023
151-00023
SOC6
Fixing clip black
Polyamide 6.6, high impac...
Black (BK)
6.3 - 7.0
0.8
55
3.5
1
3000
0
UL94 HB
-40 °C to +105 °C
0
22
HellermannTyton 151-00629
151-00629
SOC7FT6
Fixing clip black
Polyamide 6.6 high impact...
Black (BK)
6.3 - 6.9
0.7
56
5.75
1
1500
0
UL94 HB
-40 °C to +110 °C
0
42.5
HellermannTyton 151-02265
151-02265
SOC8FT6LG
Fixing clip black
Polyamide 6.6, high impac...
Black (BK)
6.5 - 7.0
0.7
40
5.1
1
1000
0
UL94 HB
-40 °C to +105 °C
0
30
HellermannTyton 151-00665
151-00665
SOC8FT6LG
Fixing clip black
Polyamide 6.6, high impac...
Black (BK)
6.5 - 7.0
0.7
40
5.1
1
1000
0
UL94 HB
-40 °C to +105 °C
0
30
HellermannTyton 155-19001
155-19001
SOC3-FT6-LG.
Fixing clip black
Polyamide 6.6, high impac...
Black (BK)
6.4 - 7.1
0.75
12
6
1
500
0
UL94 HB
-40 °C to +105 °C
16
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表