Bauform 125 - Gabelbefestigung
Heiss
standardzylinderbaureihe_sz_250
Powered by
CAD模型選擇
{heiss/standardzylinderbaureihe_sz_250/sz_250_125_asy.prj},{NB=HEISS SZ 250-50/32/8.1-125.003---(L1=50, L2=30, M=M24x2, ZB=keine, HUBST=0)},{KOLBEN=50.000},{D=32.000},{SW=30.000},{SWT=10.000},{SWH=0.000},{B11=14.000},{D1=75.000},{D2=60.000},{D8=25.000},{L003=166.000},{L004=216.000},{L005006=191.000},{L1A=50.000},{L2=30.000},{L3=88.000},{L4=52.000},{L13=37.000},{L14=52.000},{B8=25.000},{B9=60.000},{R=37.500},{GNDR=20.955},{GKDR=18.613},{D1G=18.500},{TG=14.000},{D2G=12.000},{D3G=28.000},{BG=26.000},{SG=2.330},{ALL=2.500},{ALW=30.000},{P=1.750},{X=86.000},{L1START=50.000},{B1START=20.000},{TYP=SZ 250-50/32},{BD=250},{BF=125},{KS=mit Aussengewinde},{FA=003},{HUB=8.1},{HUBST=0},{M=M24x2},{ZB=108},{B2L2=30},{L1=50},{B1=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYP
Typenbezeichnung
ⁿ/ₐ
BD
Betriebsdruck
[bar]
BF
Bauform
ⁿ/ₐ
KOLBEN
Kolbendurchmesser Ø
[mm]
D
Stangendurchmesser Ø
[mm]
D1
Durchmesser
[mm]
D2
Durchmesser
[mm]
D8
Durchmesser D8 H8
[mm]
L003
Länge
[mm]
L004
Länge
[mm]
L005006
Länge
[mm]
L2
Länge
[mm]
L3
Länge
[mm]
L4
Länge
[mm]
L13
Länge
[mm]
L14
Länge
[mm]
B8
Breite
[mm]
B9
Breite
[mm]
R
Radius
[mm]
G
Gewinde
ⁿ/ₐ
ALFA
Länge x Winkel
[mm x °]
X
Länge
[mm]
HEISS SZ 250-16/10/12.1-1...
SZ 250-16/10
250
125
16.000
10.000
32.000
22.000
8.000
82.000
102.000
92.000
12.000
46.000
23.000
15.000
24.000
8.000
22.000
16.000
G1/8"
1x30°
48.000
HEISS SZ 250-20/12/15.1-1...
SZ 250-20/12
250
125
20.000
12.000
37.000
25.000
10.000
104.000
134.000
119.000
15.000
61.000
35.000
20.000
30.000
10.000
26.000
18.500
G1/8"
1,5x30°
58.000
HEISS SZ 250-25/16/11.1-1...
SZ 250-25/16
250
125
25.000
16.000
45.000
30.000
12.000
122.000
162.000
142.000
20.000
72.000
44.000
24.000
35.000
12.000
32.000
22.500
G1/4"
1,5x30°
61.000
HEISS SZ 250-32/20/11.1-1...
SZ 250-32/20
250
125
32.000
20.000
50.000
38.000
16.000
137.000
177.000
157.000
22.000
75.000
45.000
28.000
40.000
16.000
38.000
25.000
G1/4"
2x30°
73.000
HEISS SZ 250-40/25/11.1-1...
SZ 250-40/25
250
125
40.000
25.000
64.000
48.000
20.000
154.000
194.000
174.000
25.000
82.000
49.000
33.000
49.000
20.000
46.000
32.000
G3/8"
2x30°
83.000
HEISS SZ 250-50/32/8.1-12...
SZ 250-50/32
250
125
50.000
32.000
75.000
60.000
25.000
166.000
216.000
191.000
30.000
88.000
52.000
37.000
52.000
25.000
60.000
37.500
G1/2"
2,5x30°
86.000
HEISS SZ 250-63/40/20.1-1...
SZ 250-63/40
250
125
63.000
40.000
95.000
75.000
30.000
207.000
257.000
232.000
33.000
115.000
70.000
52.000
67.000
30.000
70.000
47.500
G1/2"
3x30°
112.000
HEISS SZ 250-80/50/27.1-1...
SZ 250-80/50
250
125
80.000
50.000
115.000
92.000
40.000
232.000
292.000
262.000
48.000
132.000
84.000
65.000
79.000
40.000
90.000
57.500
G1/2"
3x30°
127.000
HEISS SZ 250-100/60/23.1-...
SZ 250-100/60
250
125
100.000
60.000
140.000
115.000
50.000
254.000
324.000
289.000
60.000
140.000
92.000
75.000
90.000
40.000
110.000
70.000
G1/2"
3x30°
137.000
HEISS SZ 250-125/80/28.1-...
SZ 250-125/80
250
125
125.000
80.000
180.000
145.000
60.000
373.000
453.000
413.000
58.000
175.000
113.000
141.000
161.000
50.000
140.000
90.000
G3/4"
4x30°
226.000
HEISS SZ 250-160/100/0.1-...
SZ 250-160/100
250
125
160.000
100.000
225.000
190.000
80.000
470.000
570.000
520.000
80.000
220.000
145.000
170.000
195.000
60.000
160.000
113.000
G1"
5x30°
241.000
HEISS SZ 250-200/125/24.1...
SZ 250-200/125
250
125
200.000
125.000
280.000
245.000
100.000
550.000
670.000
610.000
110.000
240.000
145.000
210.000
235.000
70.000
200.000
140.000
G1"
6x30°
334.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Design 117 - Flange Attachment
Heiss
15.09.2017
Design 112 - Flange Attachment
Heiss
15.09.2017
Design 112-1 - Flange Attachment
Heiss
15.09.2017
Design 225 - Clevis Attachment
Heiss
15.09.2017
HKZ 500 design A - Threaded blind holes
Heiss
15.09.2017
Design 119 - Pivot Eye Attachment
Heiss
15.09.2017
HKZ 500 design B - Through holes
Heiss
15.09.2017
GA - Hydraulic Rod Clevis
Heiss
15.09.2017
SSZ 250 - Swivelling tension cylinder
Heiss
15.09.2017
Design MP 5 - Pivot Eye Attachment
Heiss
15.09.2017
Design 112-1 - Flange Attachment
Heiss
15.09.2017
Design 113 - Foot Attachment
Heiss
15.09.2017
Design 114 - Pivot Pin Attachment
Heiss
15.09.2017
Design 120 - Nondifferential Cylinder
Heiss
15.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表