BM51Z - 铰制孔用螺栓
HEFA
24-螺丝/螺帽/垫圈/吊环
Powered by
CAD模型選擇
{hefa/24-screw/bm51z.prj},{NB=BM51ZF-d8-L32},{SC=BM51ZF},{LX=Bolt for reaming holes},{LW=Coarse teeth},{MAT=S45C},{ST=turn black},{DG6=8},{DT=-0.005/-0.014},{L=32},{M=8},{P=1.25},{V=10},{A=5},{D=13.0},{T=5.0},{E=3.75},{INFOTEXT=website}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
型号
ⁿ/ₐ
SC
系列码
ⁿ/ₐ
LX
类型
ⁿ/ₐ
LW
螺纹
ⁿ/ₐ
MAT
材质
ⁿ/ₐ
ST
表面处理
ⁿ/ₐ
DG6
dg6
[mm]
DT
dg6公差
[mm]
M
[mm]
P
P 螺距
ⁿ/ₐ
V
[mm]
A
[mm]
D
[mm]
T
t
[mm]
E
e max.
[mm]
BM51ZF-d5-L23
BM51ZF-d5-L23
BM51ZF
铰制孔用螺栓
粗牙
S45C
发黑
5
-0.004/-0.012
5
0.80
6
3
8.5
3.5
2.40
BM51ZF-d6-L23
BM51ZF-d6-L23
BM51ZF
铰制孔用螺栓
粗牙
S45C
发黑
6
-0.004/-0.012
6
1.00
8
4
10.0
4.0
3.00
BM51ZF-d8-L32
BM51ZF-d8-L32
BM51ZF
铰制孔用螺栓
粗牙
S45C
发黑
8
-0.005/-0.014
8
1.25
10
5
13.0
5.0
3.75
BM51ZU-d5-L23
BM51ZU-d5-L23
BM51ZU
铰制孔用螺栓
粗牙
SUS304
-
5
-0.004/-0.012
5
0.80
6
3
8.5
3.5
2.40
BM51ZU-d6-L23
BM51ZU-d6-L23
BM51ZU
铰制孔用螺栓
粗牙
SUS304
-
6
-0.004/-0.012
6
1.00
8
4
10.0
4.0
3.00
BM51ZU-d8-L32
BM51ZU-d8-L32
BM51ZU
铰制孔用螺栓
粗牙
SUS304
-
8
-0.005/-0.014
8
1.25
10
5
13.0
5.0
3.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
BN 1221 - Hex head thread cutting screws type A, with metric thread (DIN 75...
Bossard Catalog
31.10.2023
DIN 931 (ISO 4014) - FN 8272 - 8.8, verzinkt blau - Hexagon set screws with...
SFS Group Schweiz AG
24.05.2024
BN 11491 - Hex head screws fully threaded (ISO 4017; DIN 933), cl. 5.6, zin...
Bossard Catalog
31.10.2023
Modèle 725101B - Hexagon head screw - Aluminium P40 - DIN 933 - ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
RMB, SRMB - 铰孔螺栓
Misumi
03.06.2021
国标外六角螺栓M6 M8 - 螺栓-国标-外六角螺栓M6 M8
伍星工业铝材配件
29.05.2023
RMBR, SRMBR - 铰孔螺栓-盖螺栓型
Misumi
03.06.2021
SL-SRMBR, SH-SRMBR, SHD-SRMBR - Precision Cleaning Reamer Bolts Cap Bolt Ty...
Misumi
15.09.2023
BN 20234 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zin...
Bossard Catalog
31.10.2023
MLC6S 8X30 - DIN 7984 M8x30 St 8.8
FlexLink
30.08.2022
Model 24700 - Vis à tête cylindrique basse à six pans creux - DIN 7984 - Ac...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
NLDFI - Anti-loosening Washer Inch Size Equivalent to SUS316L
Misumi
01.11.2023
C-PPSW, C-PEKW - 树脂垫圈 - 材质:PPS / PEEK -
Misumi
25.05.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表