您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
3540g - Universal-H-pipe saddle ZAK without straps and saddle gasket
HAWLE
Tapping saddles
Powered by
CAD模型選擇
{hawle/at_pipe_saddles_and_shut_off_saddles/3540g.prj},{NB=5004010 3540g DN65 - 500 (400)},{IN=5004010},{LOD=400},{DN=65 - 500},{O=ZAK 46},{H=65},{L=200},{L1=90},{W=1.7},{PL=Link},{V1=46},{DN1=65}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
O
Outlet
ⁿ/ₐ
H
[mm]
L
[mm]
L1
[mm]
W
Weight
[kg]
5004010
5004010
65 - 500
ZAK 46
65
200
90
1.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3720 - Shut-off adapter with internal/external thread
HAWLE
23.02.2024
3800 - Shut-off saddle with O-ring
HAWLE
23.02.2024
9920 - AUMA Actuator
HAWLE
23.02.2024
9895 - HAWAK head stock with position indicator for actuator operation,DN 5...
HAWLE
23.02.2024
5260 - HAKU pipe saddle ZAK
HAWLE
23.02.2024
371-00 - Universal pipe saddle with integrated shut-off function
HAWLE
23.02.2024
5262 - HAKU pipe saddle with 45° ZAK outlet
HAWLE
23.02.2024
490-00 - Freeflow underground hydrant
HAWLE
23.02.2024
5310 - HAKU Shut-off saddle with internal thread
HAWLE
23.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表