您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23060. - Plain Washers, high precision design
Halder
Standard Parts
Clamping Elements
EH 23060. Plain Washers, high precision design
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2306_2/eh_2306_2.prj},{NB=EH 23060.0153 Scheibe},{BESTNR=23060.0153},{BESTNRX=23060.153},{MAT=Rostfreier Stahl},{D1=3.2},{D2=8},{S=2},{SCH=M3},{G=0.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
D2
[mm]
S
[mm]
SCH
for screw
ⁿ/ₐ
G
weight
[g]
EH 23060.0105 Plain Washe...
23060.0105
Heat-treated steel
5.3
13
3
M5
2.5
EH 23060.0106 Plain Washe...
23060.0106
Heat-treated steel
6.4
17
3
M6
4.5
EH 23060.0108 Plain Washe...
23060.0108
Heat-treated steel
8.4
24
4
M8
12.0
EH 23060.0110 Plain Washe...
23060.0110
Heat-treated steel
10.5
30
4
M10
19.0
EH 23060.0113 Plain Washe...
23060.0113
Heat-treated steel
13.0
36
5
M12
34.0
EH 23060.0117 Plain Washe...
23060.0117
Heat-treated steel
17.0
45
5
M16
53.0
EH 23060.0153 Plain Washe...
23060.0153
Stainless steel
3.2
8
2
M3
0.7
EH 23060.0154 Plain Washe...
23060.0154
Stainless steel
4.2
12
2
M4
1.5
EH 23060.0155 Plain Washe...
23060.0155
Stainless steel
5.3
13
3
M5
2.5
EH 23060.0156 Plain Washe...
23060.0156
Stainless steel
6.4
17
3
M6
4.5
EH 23060.0158 Plain Washe...
23060.0158
Stainless steel
8.4
24
4
M8
12.0
EH 23060.0160 Plain Washe...
23060.0160
Stainless steel
10.5
30
4
M10
19.0
EH 23060.0163 Plain Washe...
23060.0163
Stainless steel
13.0
36
5
M12
34.0
EH 23060.0167 Plain Washe...
23060.0167
Stainless steel
17.0
45
5
M16
53.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表