目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22630. - Straight pins with ball end / with ball end plain
Halder
Standard Parts
Machine and Fixture Elements
EH 22630. Straight Pins with ball end
with ball end, plain
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2263_c/eh_2263_7/eh_2263_7.prj},{NB=EH 22630.0322 Aufnahmebolzen},{BESTNR=22630.0322},{BESTNR1=2263.322},{MAT=Stahl},{AUS=Kugelansatz voll},{D1=22},{D2=16},{D3=22},{D4=M 5},{DNDM=5.000},{DKDM=4.134},{L1=16},{L2=22},{L3=5.5},{T=10},{R=5.5},{G=81},{F=2.000},{TX=12.800},{RX=0.157},{FUNC=Applying, Positioning, Supporting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
g6
[mm]
D2
n6
[mm]
D3
-0.01/-0.05
[mm]
D4
thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
T
[mm]
R
[mm]
G
weight
[g]
22630.0310 Straight Pin
22630.0310
Stahl
with ball end, plain
10
7
10
M 3
7
10
2.5
6
2.5
7
22630.0312 Straight Pin
22630.0312
Stahl
with ball end, plain
12
8
12
M 4
8
12
3.0
8
3.0
11
22630.0316 Straight Pin
22630.0316
Stahl
with ball end, plain
16
12
16
M 5
12
16
4.0
10
4.0
31
22630.0320 Straight Pin
22630.0320
Stahl
with ball end, plain
20
14
20
M 5
14
20
5.0
10
5.0
58
22630.0322 Straight Pin
22630.0322
Stahl
with ball end, plain
22
16
22
M 5
16
22
5.5
10
5.5
81
22630.0325 Straight Pin
22630.0325
Stahl
with ball end, plain
25
18
25
M 5
18
25
6.0
10
6.0
118
22630.0350 Straight Pin
22630.0350
Nirosta
with ball end, plain
10
7
10
M 3
7
10
2.5
6
2.5
7
22630.0352 Straight Pin
22630.0352
Nirosta
with ball end, plain
12
8
12
M 4
8
12
3.0
8
3.0
11
22630.0356 Straight Pin
22630.0356
Nirosta
with ball end, plain
16
12
16
M 5
12
16
4.0
10
4.0
31
22630.0360 Straight Pin
22630.0360
Nirosta
with ball end, plain
20
14
20
M 5
14
20
5.0
10
5.0
58
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表